PUSH IN portfolio

Saving time with safety – PUSH IN connection solutions from the pioneer of connection technology

PUSH IN portfolio

Over 5,000 PUSH IN connection solutions for every requirement

From installation and commissioning to maintenance: time plays a decisive role in industrial connectivity. Weidmüller's PUSH IN connection solutions bring speed to all processes and you are always on the safe side with regard to reliability, economy, and future-proofing. Our product portfolio, from connectors to device connections, saves a lot of valuable time, provides an overview, and prepares you for automated wiring processes. And so that you can get the best out of all projects, with PUSH IN products from the pioneer of connection technology you always benefit from pioneering product features. GET THE JOB DONE RIGHT.

The pioneering achievement for the best connections – from the field to the control system

GET THE JOB DONE – FLEXIBLE

Maximum contact reliability with easy handling

Klippon® Connect PUSH IN terminals reduce connection times, provide maximum flexibility, and offer extensive cross-connection options. The wide universal range includes all types of terminal blocks as well as tailor-made application solutions and a wide range of accessories. Our PUSH IN modular terminal blocks provide the perfect solution for every requirement.

Flexibility in every detail

Flexibility in every detail

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Fast wiring. But safe. Klippon® Connect increases efficiency with PUSH IN technology.

  • Particularly fast vibration-proof and gas-tight connections – due to PUSH IN technology
  • Even with a high connection density, ensure optimum orientation – due to generous marking areas, double cross-connection channel, and coloured pushers
  • Simplify commissioning and maintenance tasks – due to uniform test taps and test adapters
  • Modifications and rewiring can be carried out without special tools – due to the spring-loaded mounting base

Application-specific solutions with PUSH IN

GET THE JOB DONE – COMPACT

Space-saving, modular switching, and amplification of digital signals

The relay modules and solid state relays from the Klippon® Relay range can be wired with PUSH IN just as easily and conveniently as our terminal blocks. Their modular, compact designs reduce space requirements – and the high number of variants and extensive range of accessories make them versatile.

TERMSERIES relay modules in 6 mm width

TERMSERIES relay modules in 6 mm width

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • Large variety of relay modules and solid state relays
  • Short wiring times due to PUSH IN socket
  • Easy installation due to coloured pusher and integrated test point
  • Clear status indicator through large illuminated ejection lever
  • Clear readability of connection markings in a wide variety of mounting orientations
  • Unlimited possibilities due to cross-connection of the TERMSERIES modules

D-SERIES relay modules with great variety in one series

D-SERIES relay modules with great variety in one series

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • Different designs and performance features for numerous applications
  • Easy installation due to PUSH IN relay socket with coloured pushers and integrated test point
  • Good legibility of the markings on the retaining clip, even with connected connecting wires
  • Efficient wiring of the A2 connection point via jumpers
  • Additional versions with built-in LED or test button

GET THE JOB DONE – EFFICIENT

Consistent complete system for a powerful I/O architecture

The remote I/O system u-remote represents an absolutely reliable transmission of signals and data. Machine failures are minimised, performance is improved, and overall productivity is increased. The IP20 solution with PUSH IN connection technology suceeds by fast installation and safety during commissioning.

u-remote – More performance. Simplified.

u-remote – More performance. Simplified.

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • High practicability by modular construction, compact design, and intuitive handling
  • Maximum utilisation of the installation space due to the small module width of only 11.5 mm
  • Improved system availability due to the capability of replacing the module electronics without shutting down the I/O system
  • Fast error detection via LEDs on each channel and status displays on each module
  • User friendly and fast wiring due to PUSH IN connection technology
  • Location independent diagnosis via the web server accessible via standard browser

GET THE JOB DONE – SAFE

Protect, convert and separate signals reliably and precisely

The versatile ACT20P signal converters enable reliable processing of analogue signals. They are ideally suited to the extensive requirements of the process industry and power engineering. Equipped with a display, FDT/DTM software or DIP switches, they ensure easy configuration – and the coded PUSH IN connectors prevent misconnections.

GET THE JOB DONE – RELIABLE

High system availability and avoidance of downtime

Full power for every application. Our innovative power supply solutions prevent expensive production downtimes. The IO-Link-capable PROtop switch-mode power supplies and the topGUARD load monitoring system with PUSH IN connection achieve success with reliable power supply, optimum protection, and complete data transparency.

PROtop power supply – fit for digitisation

PROtop power supply – fit for digitisation

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • Full data transparency from the sensor to the cloud
  • High pulse energy reserves due to DCL technology
  • Direct parallel connection without additional diode module due to integrated ORing MOSFETs
  • Fast and efficient installation due to PUSH IN technology with 30% reduction of space requirements

maxGARD and topGuard – the innovative solutions for load monitoring

maxGARD and topGuard – the innovative solutions for load monitoring

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

  • IO-Link-capable product innovation for load monitoring with integrated communication capability
  • Perfect addition to the communication-capable power supply PROtop
  • Combines load monitoring and potential distribution with the time-saving PUSH IN connection
  • Saves up to 20 % time during installation and 50 % space on the mounting rail

GET THE JOB DONE – DURABLE

Resistant connectors rock every connection

Outside the control cabinet, tough guys are in demand. Rockstar® connectors are as unaffected by extreme climatic influences as they are by electromagnetic interference. Nevertheless, comfort is not left behind: The modules and inserts of our Rockstar® connectors also offer the advantages of the PUSH IN connection technology.

RockStar® ModuPlug sets new standards

Future-oriented connection solutions are modular and accelerate the installation process. This is exactly what the new RockStar® ModuPlug terminal block modules with PUSH IN connection technology have to offer.

  • Efficient wiring through the control cabinet wall – simple, modular, and space-saving
  • Combine all the advantages of the terminal block with the flexibility and modularity of our RockStar® ModuPlug connectors
  • Use unused space on the side wall of the control cabinet and save space on the mounting rail
  • Connect signals from the field directly to the device without detours from the HDC connector
  • Connect conductors quickly and safely – due to PUSH IN connection

null

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Fast, compact, reliable: Even in the IP20 environment of motor controls in low-voltage switchgears, you benefit from all the advantages of the PUSH IN connection technology.

  • Space-saving due to high packing density

  • Modular structure for signal and data transmission

  • Fast installation due to PUSH IN connection

  • Easy troubleshooting during operation

GET THE JOB DONE – EASY

Plug in, turn, power: the easiest way to wire solar systems

Faster is better. Due to the unique PUSH-IN technology, you can install our easy-grip PV stick with "Type 4" mating face quickly and easily without any crimping tools. You can dispense with crimp contacts and the corresponding tools. Also, you avoid assembly faults and saves at least 50 percent of installation time – without compromising quality.

OMNIMATE® – the best connections for imaginative device design

Realise ideas: The most important step on the way to unrestricted functionality of devices is a connection technology that can be used to meet the most diverse industrial requirements with a perfect fit. If you do not want to leave the success of your own device developments to chance, trust OMNIMATE® – the original PCB connection technology.

As the inventor of the PCB terminal and technology leader in device connection technology, we offer high-quality components and unique design-in services with real added value for device design.

GET THE JOB DONE – CREATIVE

Unique design-in services and high-quality connection solutions

With each generation, device designs become smaller, more powerful, and more economical. With the OMNIMATE® PCB connection technology, there are no limits to innovative device design. You benefit from the compact size of the PCB terminal blocks and connectors and ensure a reliable and loss-free transmission of signals and currents due to PUSH IN technology.

null

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

PUSH IN technology – the intelligent device connection

As a pioneer in connection technology, we integrated the PUSH IN technology into our PCB terminal blocks as early as 1978. Today, the convenient spring connection is part of the equipment of all product families for the safe device connection of energy, signals, and data.

GET THE JOB DONE – MODULAR

Versatile housing systems for tailor-made device solutions

Maximum freedom in design. Our CH20M electronics housings are tailor-made for a wide range of electronic components due to the modular concept with different housing widths and a wide range of functional extensions. The socket connectors with PUSH IN connection technology and "wire ready" technology ensure fast and safe conductor connection.

Market leaders rely on OMNIMATE® connection solutions

For the next generation of their electronics developments, leading suppliers from the fields of industrial controls, motion control, telecommunications, robotics, and power electronics rely on Weidmüller's professional OMNIMATE® device connection solutions.

Due to the close partnership with our customers we are able to develop practice-oriented industry-leading solutions. Our team of experts delivers optimal solutions to meet specific design challenges in the shortest time. We ensure this with first-class design-in support and versatile OEM solutions.

Perfect complementation

Consulting & Support

Do you have questions about our products and solutions or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields