Relay modules and solid-state relays for every application

TERMSERIES relay modules and solid-state relays are real all-rounders in the extensive Klippon® Relay portfolio. The pluggable modules are available in many variants and can be exchanged quickly and easily – they are ideal for use in modular systems. Their large illuminated ejection lever also serves as a status LED with integrated holder for markers, making maintenance easier. TERMSERIES products are particularly space-saving and are available in widths from 6.4 mm. Besides their versatility, they convince through their extensive accessories and unlimited cross-connection possibilities.

The benefits at a glance

The all-rounder

The all-rounder

You have unlimited cross-connection possibilities - in particular because of the multi-voltage input as well as the PUSH IN, screw and tension clamp connection.

Large range in 6 mm terminal design

Large range in 6 mm terminal design

Choose from a large number of variants with interface relays and solid-state relays, and a large illuminated status-LED for difficult viewing conditions.

Ergonomic design

Ergonomic design

Our practical design is reflected in the high-quality design without any sharp edges. Readability of connection markings in a wide variety of mounting orientations.

Switch to profitable – with Klippon® Relay

Multifunctional relay solutions for efficient warehousing

Many products in our Klippon® Relay portfolio have multi-voltage inputs, which reduces the width of your stock. Our pre-assembled relay KITs save you even more logistics effort by speeding up material management, storage, and retrieval.

Our product range

TERMSERIES

Electromechanical relays

Pluggable relays and solid-state relays for easy replacement in a modular system. The TERMSERIES relays have a large illuminated ejection lever as status LED - with integrated marker holder.

TERMSERIES
Your benefits
  • 1 and 2 CO contacts
  • Unique multi-voltage input from 24 V to 230 V AC/DC
  • Optional test button available
  • Input voltages from 5 V DC to 230 V UC with coloured marking: AC: red, DC: blue, UC: white
  • Low risk of injury due to high-quality design, no sharp edges
  • Partition plates for optical separation and reinforcement of insulation

Product highlights

Interface Adapter for TERMSERIES

Our TERMSERIES interface adapters speed up the wiring between the controller and the Interface level. In combination with our pre-assembled cables, the convenient plug-and-play solution reduces the wiring effort.

Interface Adapter for TERMSERIES
Your benefits
  • Reduced wiring time due to plug-and-play concept with pre-assembled cables
  • Can be applied to the input and output sides of the TERMSERIES
  • Ready for plus and minus switching logic
  • High space-saving due to universal fit to other TERMSERIES products

TERMSERIES actuator variants

Connecting actuators without additional terminal blocks

The lower the wiring effort, the higher the cost-effectiveness. With TERMSERIES actuator variants, supply and return wire for the load can be connected directly to the relay module. This eliminates the need for additional terminal blocks and significantly reduces wiring time. In addition, TERMSERIES interface adapters and cross-connectors ensure efficient wiring by eliminating the need for time-consuming and costly single-wire wiring.

TERMSERIES actuator variants
Your benefits
  • Direct connection of the load return wire by actuator variant
  • Efficient connection to the the system wiring through TERMSERIES interface adapter
  • Wiring optimized 24 V DC actuator version: Usable, potentioal-free connection in the output (CC)

Video TERMSERIES

Video TERMSERIES

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Watch our video to learn more about the advantages of using TERMSERIES

Downloads

* Required fields