For power supplies to equipment in the panel, there is an increased risk of incorrect connections because of the large number of conductors. With our tailored potential distribution terminal blocks, you can construct complete and compact control voltage distribution systems very simply. This can be achieved on an individual basis, with and without fuse protection. Due to the enormous space savings and the reduced wiring effort, you can easily and effectively ensure the supply of your equipment in the control cabinet.
Additional connections on the supply pane save on components and assembly time. Depending on the system structure, further space savings of 3.5 or 5.1 mm are possible.
The fuse can be replaced quickly and easily by simply releasing and opening the fuse holder on the system.
The AAP system is completed by the addition of terminal blocks for connecting protective earthing conductors. Protective earthing conductors can be wired centrally and provide clarity in the entire network.
Thanks to the modular system, another terminal block can be attached and expanded using an additional cross-connection in the second cross-connection channel.
Our AWPD terminal blocks for power distribution combine the advantages of clamping yoke and PUSH IN technology in one product.
Klippon® Connect ALO is a standardised system that allows for the feed-in of power with large cross-sections, while also making it possible to further distribute the power within the panel via standard cross-connections. The uniform position of the cross-connection channels allows for convenient potential distribution in all cross-section ranges from 1.5 to 16 mm². Panel planners therefore have a system of terminal blocks for all applications, and can easily carry out subsequent extensions.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.