Sustainable future through efficient energy management

Intelligent measurement systems, consisting of a digital electricity meter (modern metering device) and a smart meter gateway, enable accurate recording of electricity consumption in real time. The smart meter gateways ensure efficient communication between intelligent meters and energy supply companies. The switching on and off of generators or consumers according to demand is possible with an additional control box. By precisely determining and monitoring electricity consumption, consumers can optimise their energy consumption and thus reduce annual costs. At the same time, these technologies contribute to the sustainable use of energy by helping to conserve resources. With our connectivity solutions for intelligent measurement systems, smart meter systems can be easily implemented.

Solutions for power and data transmission

Smart Metering patchcords

Assembled cables with 2x RJ45, suitable for smart metering applications, various colours in accordance with DIN VDE 0603-100.

  • RJ45 patch cables
  • Data transmission speed up to 10 Gbps
  • 8 different jacket colours
  • Connection between smart meter and APZ field

Power cable

Pre-assembled power cables for 6 A (0.75 mm²) or 16 A (1.5 mm²) for the power supply of smart meter equipment

  • 2-pole, 230 V
  • Protection class IP30
  • Impulse withstand voltage 6 kV
  • Double insulation

Power distributor (Y-distributor)

Pluggable double connection (male) for power distribution and supply of smart metering devices

  • 2-pole, 230 V
  • Protection class IP30
  • Variants with pin or female socket connector
  • colour coded

Power distributor

Snap-on top-hat rail power distributors for smart meter applications

  • 3-pole, 230 V
  • Protection class IP30
  • Variant with and without fuse
  • colour coded

RS Interfaces for data distribution

Multiple data distributor in the meter cabinet

  • Protection class IP20
  • TS 35 mounting rail
  • RJ12 connector

Dual energy distributor

Snap-on distributors for 40 mm busbar systems

  • 230 V
  • Protection class IP30
  • Variant with 1.6 A or 6.3 A fuse
  • Suitable power lines

Ethernet couplers

Compact RJ45 and RJ12 ethernet couplings as DIN rail outlets for the optimum connection of patch cables

  • Protection class IP20
  • With and without dust cap
  • Can be snapped onto top hat rail and counter cross

Further solutions round the topic of smart metering

ConnectorGuide: Tailor-made connection technology for your smart meter system

The ConnectorGuide shows you a representative selection of products especially for smart meter applications. The overview will show you the application as you know it. Move the cursor over the markings to find out information on the connection technology for sub-assemblies and components. And it’s just a few more clicks from here to your desired product.

  • Select the application
  • Select the product group
  • Order and receive the product.

FAQ - Smart Meter

Downloads on the topic of smart metering

We provide you with comprehensive, downloadable information about energy and data transmission. Simply download our brochure to identify the connection technology you need for your smart meter systems.

Consulting & Support

Sturm, Michael

Sales engineer device manufacturer & specialist for Smart Meter