Maximum efficiency in the panel

Handle your projects with maximum performance. u-remote speeds up your installation process and makes your machines start-up faster. The seamlessly pluggable system means you can rely on your intuition and trust that there will be no errors.

Score top marks from your customers with maximum machine availability. u-remote is the most user-friendly I/O concept on the market to combine high-performance automation with optimum system handling. This gives your machines an extensive range of functions, decisively minimising the time and effort involved in service and maintenance.

Your benefits at a glance

Minimise machine downtimes

Minimise machine downtimes

The machine may be at a standstill, but communication is still ongoing: u-remote is completely hot-swap capable. Replace the electronics without the need to switch off the I/O system.

Respond faster due to integrated diagnostics

Respond faster due to integrated diagnostics

The integrated u-remote web server enables start-up in sections even before machinery is commissioned. Shorten downtimes by making use of fast error identification with plain-text diagnostics.

Immediately identify errors

Immediately identify errors

You can localise errors instantly with an LED directly on the channel and status indicators on every module. An indispensable benefit for secure commissioning and rapid system maintenance.

Fieldbus coupler

Highlight

CC-LinkIE TSN

Our CC-LinkIE TSN coupler for use in IP20 applications

  • Integrated web server
  • Separated power supply paths for in- and output modules
  • Easy installation and commissioning
Highlight

EtherNet/IP ECO

Our EtherNet/IP ECO coupler for use in IP20 applications

  • Maximum 16 IO modules couplable
  • Web server via Ethernet/RJ45
  • All approvals for simple mechanical engineering applications
  • One single current path with 10 A

I/O Modules

Highlight

UR20-1COM-CANOPEN

Our CANopen manager module with web-based configurator

  • Simple integration of CAN products
  • Communication via multiplex line for reduced wiring effort
  • Fast communication via CAN interface
Highlight

UR20-4AI-I-HART-ISO-16

Our analogue input module with HART master functionality

  • Point-to-point and multidrop capability with up to five HART devices per channel
  • Easy system configuration thanks to FDT/DTM technology and Weidmüller configuration software
  • Connection of up to four standard 0-20 mA or 4-20 mA analogue sensors
Highlight

UR20-2PWM-I-2.5A-2DI-P

Our PWM module with two current-controlled outputs

  • Reliable and flexible control of valves and motors
  • Maximum flexibility in actuator selection
  • Integrated additional functions

Our IP20 product range

Fieldbus coupler

The field bus coupler is the central link between the various field bus standards and the u-remote system bus.

Fieldbus coupler
Your benefits
  • Supported fieldbus protocols: PROFIBUS, PROFINET, EtherCAT, ModbusTCP, EtherNet/IP, DeviceNet, CANopen, POWERLINK, CC-Link, CC-Link IE TSN and IEC 61162-450
  • Diagnostics via integrated web server
  • Separate I/O supply with two highly robust 10 A current paths
  • Connection up to 64 I/O modules

I/O modules

u-remote is suitable for almost any application, no matter what conditions you meet. The IP20 system for control cabinets offers a wide range of functionalities up to SIL 3 capable modules.

I/O modules
Your benefits
  • Up to 32 connections on just one module
  • With a module width of just 11.5 mm, u-remote is thinner than any other I/O system
  • Hot-swap-capable
  • Error diagnosis on each channel
  • Integrated safety, with and without safety control

u-remote. More Performance. Simplified

u-remote. More Performance. Simplified

Your automation requires more technical Know-how?
Check out our Automation Solutions and discover more about our automation portfolio.

Digital engineering of the next level - intuitive, uncomplicated, fast

Create your configuration from over 10,000 digital Weidmüller products

As a software solution, the Weidmüller Configurator not only offers support for individual steps, but for panel building as an entire, seamless process, building a bridge from planning through to operation.

  • Minimisation of failures
  • User-friendliness
  • Easy documentation
  • Greater flexibility in your project planning

Downloads

For more specific downloads, take a look at the correspondent support site, the online catalog or the technical download site.

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields