Direct plug connectors with PUSH IN technology reduce connection times for solid wires and those with crimped on wire-end ferrules by up to 50 % compared to clamping yoke terminals. The conductor is simply inserted in the clamping unit to get a safe, gas-tight connection. Even flexible conductors can be connected without tools and trouble. Safe and reliable connections are crucial, especially under harsh conditions, such as those in the process industry. Our PUSH IN technology guarantees excellent contact security and ease of handling, even in demanding applications.
Increase efficiency in installation without compromising on safety. The innovative PUSH IN direct plug connector reduces connection times by up to 50 percent compared to clamping yoke terminals.
The enhanced compactness, combined with simple handling, helps improve processes right from the planning stage. PUSH IN technology guarantees excellent contact security and ease of handling
Klippon® Connect gives your cabinet design maximum flexibility thanks to PUSH IN technology. The simple handling helps to improve processes right from the planning stage.
With PUSH IN connections, the prepared conductor is simply inserted into the clamping point and a reliable, vibration-resistant, and gas-tight connection is established. The integrated pusher allows the conductor to be easily released with a screwdriver.
The conductor is simply inserted into the clamping point up to the stop. Once in position, the spring holds it like a barb without damaging it.
The spring is positioned so that it does not exert any force on the terminal housing. Regardless of whether a conductor is connected or not.
The conductor can be released just as easily and without damage. The so-called pusher – an immediately recognisable plastic element directly next to the conductor entry opening – is used for this purpose.
The pusher is flush with the terminal housing and can be pressed down with a standard screwdriver. This opens the spring and releases the conductor.
The efficiency of your manufacturing processes depends mainly on the amount of wiring required. Weidmüller components with PUSH IN technology reduce your connection times by up to 50 %.
With PUSH IN, the conductor is simply inserted into the terminal point up to the stop and a secure and gas-tight connection is established - without any tools. Learn more about PUSH IN connections and how you can increase your efficiency and the quality of your work.
IN the Weidmüller Configurator (WMC) you can digitally plan, assemble, and directly order complete terminal rails – including accessories. You can also create complete parts lists and installation instructions for production. In this way, failures can be avoided and costs can be saved.
The continuous cross-connection channels of our modular terminal blocks AITB increase flexibility and save wiring time. Structures in the 400 V three-phase system can be cross-connected easily and conveniently with the phase conductors L1, L2, and L3.
The neutral conductor can be separated from the busbar quickly and easily with a screwdriver. A clearly visible status display indicates the current contact position of the disconnecting slide. This reliably prevents operating errors.
Our modular terminal blocks AITB are regularly inspected by independent test centres to ensure maximum product safety within the switchgear. This is immediately shown by the corresponding test marks on the products and product labels.
The two potentials are marked in different colours and assigned to the connection areas. This reduces the risk of misconnections and guarantees maximum safety.
Easily accessible test facilities in front of and behind the connection point allow the system to be tested quickly and safely. A 2.0 standard test adapter can also be mounted on the screw heads in wired condition.
The multifunctional disconnection area allows either a fuse holder or a component plug to be accommodated. Depending on the application, it can be used as a fuse terminal or as a terminal block with electronic components.
Integrated blocking diodes protect components against reverse currents or resistances. Voltage peaks or overvoltages can thus be effectively counteracted.
Electronic components can be integrated into the different versions of the basic modular terminal block in accordance with the specific application. Numerous, easily accessible contact points allow the components to be soldered in.
The design of the A2T 2.5 EM has the same contours as the standard double-level terminals of the A-series. Accessories such as the end plate can be adopted and potentials can be multiplied via the cross-connection channel.
The multifunctional disconnection areas allow the insertion of fuse holders (SIHA) or component plugs (BEST). This allows test-disconnect terminals to be converted to fuse terminals or to terminal blocks with electronic components.
The additional connection for the cross section from 50 mm² up to 185 mm² enables a separate voltage tap. One possible use is as an emergency power supply upstream of the main switch. The lever mechanism enable tool less wiring of flexible conductors.
Large-area marker tags direct attention to an external voltage applied. Fixation of the flash markers in the connection areas of 35 mm² to 185 mm² also prevents circuitry in the live state. This ensures greater safety for man and machine.
A standard 2.0 mm diameter test tap allows easy and fast testing. Standardized accessories guarantee use in the cross-section ranges from 1.5 mm² to 185 mm² and ensure a streamline portfolio of accessories.
The cross connections could be installed tool less by latching the wire inside the connection point. The electrical contact will be given with or without a cable inside the connection point. Thanks to their special design, they could be easily identified with or without any conductor connection.
With Klippon® Connect, we offer innovative ideas for extra efficiency in panel planning, installation and operation. Our newly structured terminal block range includes custom-fit application products, new PUSH IN terminals (A-Series) with practical details and process-supporting services such as the Weidmüller Configurator.
Klippon® Connect with PUSH IN technology enables direct and tool-free conductor connection using rigid conductors and conductors with wire-end ferrules. The sophisticated and function-oriented Klippon® Connect universal range can be used to implement suitable solutions – including practical product features, comprehensive services and application-oriented advice – in a standardised way.
Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows, from planning with E-CAD systems through to documentation.
Products of the Orange Selection are available at any time. If your order is received by 3 p.m., your items will already be on their way the following day.
We speak the language of our customers. With expertise and passion for various industries.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.