The high-current connector for applications in traffic engineering

The RockStar® HighPower modular system is specifically designed for reliable signal transmission in high-current applications in motor power cabling, cyclone braking and carriage transfer in transport engineering . The system consists of one-piece crimp contacts, insulating sleeves, insert mounting frame and a multi-part die-cast aluminum housing with IP68, making it dust-proof and protected against dripping water. The connection withstands strong vibrations and offers reliable protection thanks to high-quality insulating sleeves. The die-cast aluminum housing is impact resistant, corrosion resistant, and allows optimal use of space in the vehicles with low weight. In the event of damage due to stone impact, only the housing must be replaced, not the entire connector.

The HighPower high-current connector is an innovative solution for pluggable power transmission in traffic engineering and also meets the requirements of the wind power industry.

Protected up to protection class IP68 / IP69K

Protected up to protection class IP68 / IP69K

The multi-piece die-cast aluminum housing provides IP68 / IP69K protection.

Highest performance and best possible protection

Highest performance and best possible protection

Fail-safe and maintenance-free power transmission up to 550 A / 4,000 V (protected against dust or stone impact).

Tested and certified

Tested and certified

RockStar® HighPower meets the strict requirements of DIN EN 61373 Cat. 2 (pivot mounting).

Product range

Innovative product development for pluggable power transmission under high voltage

This modular design offers clear advantages for handling: It is possible to wire crimped lines with large cross-sections and to see this process through to the final step. The wiring can be achieved using standard cable glands.

Innovative product development for pluggable power transmission under high voltage
Your advantages with our high-current connector
  • Low-maintenance crimp termination technology with fine-stranded copper conductors up to 240 mm² with standardized tools.
  • A multitude of potential applications have been made pluggable for the first time ever—simply by integrating cross-connections.
  • Along with the 360° contact, the shielding connection integrated in the enclosure is the cutting edge of what is technically feasible at present.

HighPower contacts

  • Special HighPower crimp contacts
  • Transmission of power up to 250 A and even 550 A
  • Safe and reliable transmission

HighPower housings

  • High-strength die-cast aluminium
  • Perfectly protected from harsh environmental conditions (e.g. waterproof and dustproof)
  • Multi-part housing to view work processes to the last operation

Handling RockStar® HighPower 250 A

Handling RockStar® HighPower 250 A

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

The HighPower high-current connector system has been designed to meet the high requirements of DIN EN 61373 Cat 2 (bogie). The matched connectors enable trouble-free and maintenance-free power transmission, here up to 250 A / 4,000 V. Discover the quick and easy installation of a powerful 4-pole 250 A / 4,000 V connector with safe crimp connection from 16 mm² to 240 mm² conductor cross-section.

Handling RockStar® HighPower 550 A

Handling RockStar® HighPower 550 A

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Discover the quick and easy installation of a powerful 3-pin 550 A / 4000 V connector with secure crimp connection from 16 mm² to 240 mm² conductor cross-section.

Services

Product configurator for industry connectors

Assemble our heavy duty connectors individually according to your requirements and equip your connectors conveniently and easily online with matched inserts, contacts and housings. Create your individual connector.

Reference projects

Downloads

Our comprehensive information materials for RockStar® heavy duty connectors are available for download. Download our product catalog to find exactly the high-current connectors, modules, housings, inserts or kits, and other industrial connector accessories that meet your requirements. Use these resources to discover the right connection technology for your individual needs.

Perfect complements

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields