Your signals in safe hands

For maximum safety in industrial applications.

Isolating amplifiers and measuring transducers are important components in modern industry. They play a decisive role in safe signal transmission and conversion, particularly due to their ability to provide galvanic isolation and EMC filtering. These measures protect systems from voltage peaks and at the same time ensure reliable signal quality.

With a wide range of input signals, functions (i.e. temperature measuring) and signal outputs, such as 4–20 mA active/passive or 0–10 V, our measuring transducers offer maximum flexibility and can be easily integrated into existing systems.

Whether in the process industry, water and wastewater treatment, building infrastructure, power distribution and generation, mechanical engineering, shipbuilding or modern data centres – our solutions make the difference.
With international certifications and application-specific approvals, Weidmüller isolating amplifiers and measuring transducers guarantee reliability in any ambitious industrial environment – worldwide.

Isolating amplifiers and measuring transducers portfolio and your advantages

Weidmüller isolating amplifiers and measuring transducers provide an active contribution to the security, efficiency, and future-proofing of your plant.

Benefit from a scalable platform for secure and future-proof signal processing. With their flexibility, diagnostic capabilities and high integration density, Weidmüller's isolating amplifiers and measuring transducers enable the optimal connection between the field and control levels – with minimal space requirements and maximum process reliability.

Maximum Security

Maximum Security

Reliably protects systems and signals from interference.

Superior signal quality

Superior signal quality

Electrical isolation for interference-free signal transmission.

Precise processes

Precise processes

Signal conversion for reliable measurements and decisions.

PRODUCT TYPES

Devices by function/ product type

  • Specific portfolio aligned with your specific requirements
  • Select and find the right product in our online catalogue

PRODUCT SERIES

Universal devices in series

  • Extensive portfolio of universal isolating amplifiers and measuring transducers
  • Series for standard applications, special requirements or in terminal block format

Product types – easily found in the catalogue

Support - Online filter for easy choose

We offer a comprehensive range of reliable, space-saving and robust isolating amplifiers and measuring transducers.
You can easily find the right solution for you in the online catalogue thanks to extensive, optimal filter options.

Product innovations: Isolating amplifiers and measuring transducers

Isolating amplifiers and measuring transducers – always safe

Isolating amplifiers and measuring transducers for standard applications

Weidmüller ACT20M and ACT20P series isolating amplifiers and measuring transducers guarantee precise signal conversion and galvanic isolation – essential for reliable process control. They impress with their high flexibility and simple configuration, so that they can be perfectly customised to your specific requirements.
With a width of just 6 mm for the ACT20M series and 12.5 mm for the ACT20P series, they offer a space-saving solution in the control cabinet. The ACT20D process value displays can be installed on switchboards, closed control cabinets and decentrally in the field.

ACT20P

Maximum flexibility for demanding automation

  • Precise and highly functional
  • Connection system optionally with PUSH IN and screw
  • Extensive international approvals
  • Simple configuration, depending on the functions using DIP switches, display or FDT/DTM software

ACT20M

Compactness meets precision

  • High accuracy with a width of just 6.1 mm
  • Power supply optional via DIN rail bus
  • Configuration via DIP switches or FDT/DTM software
  • Fulfils extensive approvals / requirements according to ATEX, IECEx, DNV and NE21

ACT20D

Always have an eye on your signals

  • Internationally applicable due to UL and DNV approvals
  • Wide operating temperature range from −20°C to +60°C
  • Easy installation and parameterisation
  • Field use due to IP65 protection and optional protective cover

Isolating amplifiers and measuring transducers for special requirements

The ACT20X isolating amplifier from Weidmüller has been specially developed for potentially explosive zones and fulfils the highest safety standards in Ex zones 0, 1 and 2 thanks to ATEX and IECEx certifications. With SIL approval in accordance with IEC 61508, this series guarantees maximum safety for critical applications.

The ACT20C measuring transducers offer real-time remote monitoring and diagnostics via Ethernet, enabling seamless integration into industrial networks. The smart calibration function improves maintenance and increases measurement accuracy.

ACT20X

Safe signal conversion for potentially explosive atmospheres

  • Isolation and conversion of intrinsically safe signals
  • ATEX and IECEx certification for the process industry (Ex zones 0, 1, 2) with SIL according to IEC 61508 and NE21
  • HART-transparent
  • Configuration via FDT/DTM software

ACT20C

A communication interface makes the data available via Modbus TCP

  • FDT/DTM software for configuration
  • Ethernet uplink: Modbus TCP
  • Real-time remote monitoring and diagnostics – seamless integration
  • Station with plug-and-produce function

Compact isolating amplifiers and measuring transducers in terminal block format

6 mm 's slim PICOPAK series offers reliable signal isolation and conversion while saving valuable space in the control cabinet.
The compact components guarantee precise, interference-free signal transmission, which is crucial for automation processes in the automation and process industry.

The particularly compact design in terminal block format with PUSH IN connection allows integration even under difficult installation conditions – especially in space-optimised systems.

Highlight

PICOPAK

Compact isolating amplifiers and measuring transducers

  • Compact terminal block design
  • Push In connection system
  • Integrated LEDs enable efficient operation and status indicator
  • Continuous cross-connection channels reduce wiring effort

Comprehensive support for isolating amplifiers and measuring transducers

Efficient project planning and quick commissioning: we make the entire process as simple as possible, from planning and installation to operation – "the easy way":
Wide range of variants, selection aids, engineering tools, digital product data, 3D CAD models, international approvals, simple assembly, installation and configuration, as well as secure connection and long service life. For easy commissioning and reliable operation.

, our experts also provide advice and service – from the pioneer in electrical connectivity.

Simple mounting rail configuration

Our Weidmüller Configurator (WMC) supports end-to-end engineering workflows, from planning with E-CAD systems to documentation.

3D CAD models

Our online shop and eShop provide data in various formats for download. Quick and straightforward.

After-sales support

If you have any questions during installation or operation, our technical support team is your first point of contact. At the Support Centre , you have 24/7 online access to our product information.

Data for wholesale

Our partner often require data in specific formats, e.g. in BMECat format. Benefit from fast access to product data through proven standards.

Isolating amplifiers and measuring transducers in many industries

Weidmüller has more than 50 years of insert in safety-critical systems worldwide. Securely separate, protect, adapt, filter and amplify analogue and digital signals off the field – for safe and efficient industrial processes.
Weidmüller has references in many industries, such as, for example. Oil & gas, energy technology, shipbuilding, hydrogen (energy storage), water and wastewater treatment, machine construction, building infrastructure, and modern data centres.

Flexible, future-proof and sustainable. Please contact us at if you have any special challenges, and we will develop a joint solution.

Oil & Gas

Compliance with high standards for explosion protection and functional safety. Supplement to integrated safety systems up to SIL level 3. Long proof test intervals, diverse internal diagnostics, particularly good EMC specification according to NE21 and low stress on critical components. Functional safety according to IEC 61508 as part of a "full assessment".

Transmission & Distribution

Safe and precise isolation of control signals and high performance. Other useful functions such as signal doubling or limit value determination. ACT20C enables continuous monitoring of equipment and system functions and transmits the measured values via a communication interface.

Shipbuilding

ACT20 marine products meet strict DNV standards for durability and robustness in marine environments – approved by IECEx, ATEX, CSA, FM and UL.
Our ACT20X I.S. barriers guarantee maintenance-free operation, eliminate earth loops and asymmetrical nose, and reduce installation costs as no earthing is needed. Together with their SIL2/SIL3 signal conditioning in accordance with IEC 61508, they guarantee safe operation at all times.

Hydrogen

Complete, assembled solutions consisting off connectivity for the stack, necessary cable and assembled boxes with ACT20C for measured value acquisition and assembled boxes for communication, consisting off power supply and u-remote.
Due to the high system voltages of H2 stacks or battery systems of up to 1.5kV, an insulation voltage of up to 1500V is necessary for the safe detection and monitoring of cell voltages.

Machinery

Secure and reliable signal processing for demanding machinery and automation applications. Isolators and transducers enable the interference-free transmission of analogue and digital signals, protect control systems from overvoltage and improve system availability through galvanic isolation. Compact designs, high EMC immunity and easy integration support efficient machine construction and the implementation of modern Industry 4.0 concepts.

Traditional Power

Reliable signal isolation and precise measurement data acquisition for conventional power generation plants. Isolation amplifiers and transmitters ensure the safe operation of power stations by providing galvanic isolation of critical measurement and control signals, as well as the reliable transmission of process values. High insulation performance, robust construction and long-term stability support the availability and efficiency of thermal and hydroelectric power stations.

Building infrastructure

Efficient monitoring and control of technical building systems. Isolation amplifiers and transducers ensure reliable signal transmission between sensors, actuators and building management systems, and enhance the immunity to interference in complex HVAC, energy and security applications. By accurately recording operational data, they enable optimised energy use, increased transparency and reliable building operation.

Water Treatment

Precise process monitoring for safe and efficient water and wastewater treatment. Isolation amplifiers and transmitters reliably capture signals from flow, pressure, level and analysis sensors and transmit them to the control system without interference. Galvanic isolation protects sensitive system components from potential differences and increases plant availability, even in harsh environments. Flexible signal conversion and high measurement accuracy help to maintain consistent water quality and ensure compliance with regulatory requirements.

Automation and IIoT

Isolating amplifiers and measuring transducers protect and supply the controller. This is what Weidmüller offers:

Downloads on the subject of isolating amplifiers and measuring transducers

Brochures and flyers are available to download for detailed information on both our isolating amplifiers and our transmitters. These documents provide you with all the information you need to make the right choice for your applications and to integrate our products efficiently.

Consulting & Support

Our team of experts is on hand with help and advice when it comes to selecting and integrating isolating amplifiers and transmitters. We offer you comprehensive consulting services to ensure that you receive the best solutions for your specific requirements. We also offer technical support to ensure that your systems run smoothly and are optimally harmonised.

* Required fields