Our RockStar® family rocks any interface

Our RockStar® family rocks any interface

Extremely tough models are required outside the cabinet. They must be resistant to electromagnetic interference, as well as impact resistant and vibration-proof. This is why you should turn to genuine RockStars when choosing your connectors. Our broad portfolio of heavy-duty connectors offers the right solution for all requirements for the transmission of energy, signals, and data outside the cabinet. With the perfect composition of inserts, enclosures, and contacts, you will always hit the right notes and offer the ideal solution for every task.

A true RockStar® likes an easy life

Always the right connection

Always the right connection

Screw, tension spring, crimp, axial, PUSH IN, or the new super fast SNAP IN connection? We offer the right insert for every taste.

Hard shell, soft core

Hard shell, soft core

Our RockStar® IP65 EMC enclosures offer reliable EMC protection in a compact and non-corrosive enclosure made of high-quality die-cast aluminium.

Simple and quick configuration

Simple and quick configuration

Save time and reduce errors by simply and conveniently configuring your connectors with coordinated inserts, contacts, and housings online.

Our range of fixed pole HDC inserts

Flexible. Compact. High performance.

At the heart of our RockStars are the inserts. No matter which interface you want to implement, the nine series in up to 12 sizes ensure reliable electrical function.

Flexible. Compact. High performance.
  • HA: for narrow inserts, the space-saving miracle houses up to 48 contacts in suitable IP65 enclosures
  • HD/HDD: offers a density of up to 216 poles for crimp and optical fibre cable contacts.
  • HE/HEE: efficient signal transmission on up to 64 contacts with maximum 16 A and 500 V. Now also available with an innovative SNAP IN connection
  • MixMate: can simultaneously transfer high-rated currents and voltages as well as signals
  • HQ: first choice for extremely compact, hybrid cabling solutions
  • HSB: Transfers currents of up to 35 A per contact hanks to the screw connection including wire guard
  • HVE: extremely powerful for voltages up to 830 V

The brand new SNAP IN connection technology Product innovation

The brand new SNAP IN connection technology

The brand new SNAP IN connection technology Product innovation

The new SNAP IN connection technology will take your wiring processes to a whole new level. With SNAP IN, installation and maintenance work can be performed as quickly as snapping your fingers.

The new connection is as simple in principle as it is to use: the stripped conductor is inserted directly into open connection points and the snap connection snaps into place with a click.

GET THE JOB DONE RIGHT with PUSH IN connection technology

GET THE JOB DONE RIGHT with PUSH IN connection technology

GET THE JOB DONE RIGHT with PUSH IN connection technology

The efficiency of your manufacturing processes depends mainly on the amount of wiring required. Weidmüller components with PUSH IN technology reduce your connection times by up to 50 %.

With PUSH IN, the conductor is simply inserted into the terminal point up to the stop and a secure and gas-tight connection is established - without any tools. Learn more about PUSH IN connections and how you can increase your efficiency and the quality of your work.

HDC housings overcome all environmental influences

RockStar® IP65 housings

RockStar® IP65 housings

RockStar® IP65 housings

The IP65 and IP65 EMC housings are made of high-quality, die-cast aluminium. Thus they are impact- and corrosion-resistant, yet compact and lightweight. Patented stainless steel clips make them totally water- and dust-proof.

RockStar® IP68/IP69K housings

RockStar® IP68/IP69K housings

RockStar® IP68/IP69K housings

The IP68 housings have been designed for use in extreme environmental conditions. The housing features, including IP68/IP69K protection degrees, high shock,and vibration resistance.

RockStar® EMC housings Product innovation

RockStar® HDC IP65 EMC housings can be used wherever optimal shielding with low transfer impedance is required. The conductive and corrosion-resistant surface coating meets increased environmental requirements and lowers procurement costs.

RockStar® EMC housings
Your benefits
  • Excellent shielding effect is achieved due to the unique labyrinth structure and the large contact area between the bulkhead mount and hoods.
  • The ozone- and UV-resistant sealing material FPM withstands an extended temperature range from -40 to +150 °C.
  • The unique surface finish makes the housing impact-resistant, electrically conductive, and corrosion-resistant - even in seawater environments.

Reliable locking – comfortable handling Product innovation

Reliable locking – comfortable handling

Reliable locking – comfortable handling Product innovation

Due to their increased shock and vibration resistance, the new RockStar® bulkhead housings withstand even the toughest environmental conditions. Their interchangeable locking latches are 20 % lighter than before. The smooth and firmly locking latches simplify maintenance, increase machine availability, and facilitate locking and unlocking in confined spaces. Their robust stainless steel elements guarantee secure and durable locking.

Perfect complementation

Benefit from Weidmüller services and market experience

Orange Selection

Orange Selection

Products of the Orange Selection are available at any time. If your order is received by 3 p.m., your items will already be on their way the following day.

Time-saving data provision

Time-saving data provision

CAD 3D models in various formats and CAE data are available for download in our product catalogue.

Market and industry experience

Market and industry experience

We speak the language of our customers. With expertise and passion in different industries.

Consulting & Support

Your direct contact

Arrange a consultation

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields

Arrange callback