Surge protection is a mandatory component in all commercial and private real estate according to DIN VDE 0100-443 und -534. The space-saving installation on the 40mm rail system guarantees the best protection with the smallest space requirement. The VARITECTOR ZPA S provides optimum protection against lightning and surge voltage damage in a width of only 36 mm. It combines type I, II, and III arresters in one unit and can be integrated without screws on three-phase busbars with separate PE connection. This also supports installations with 2 SLS switches. Product variants with two fused voltage taps enable the accommodation of additional applications. An optional signal output reports the protection status.
The VPU ZPA S is snapped on easily, quickly and without tools in the pre-metering area. Tool-free installation increases safety and efficiency.
The pluggable additional tap with PUSH IN connection allows additional applications such as a modem to be connected directly – without extending the 40 mm busbar system.
Due to its overall width of only 36 mm, the ZPA S module can also be combined with 2 SLS switches and feed-in adapter. All requirements of VDE-AR-N 4100 are met.
Two integrated connectors for intelligent measurement integration saves time and components.
Integrated fuse for easy voltage tapping
Snap onto three-phase busbars without screws
Easily installed in just 3 steps
Snap the combined lightning current and surge arrester onto the 40 mm busbar
Provide power supply for RfZ and APZ
Establish an earth connection
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.