Future-proof protection

With VARITECTOR we offer an extended family of surge arresters of various types for power distribution systems, electronic equipment as well as for measurement, control and regulating signals (I&C technology). For the protection of analogue and digital signal circuits via data interfaces such as Ethernet up to your telephone system, appropriate protective elements are available. In the energy sector, the VARITECTOR portfolio offers lightning and surge protection solutions for voltages from 75 V to 1.500 V for diverse applications in energy supply, renewable energies, water management, and the process industry.

Your benefits at a glance

High performance in your application

High performance in your application

No additional backup fuse needed up to 315 A. Useable as 3, 4, or 3+1 pole Version for TN-C, TN-C-S, or TT energy grids.

Complete and attractive product range of SPD

Complete and attractive product range of SPD

Extensive program for the protection of the energy side with Type I (10/350µs pulse) as well as Type II (8/20µs pulse) and Type III (hybrid pulse).

World-wide product range

World-wide product range

The VPU AC SERIE is tested in an accredited external test laboratory according to IEC, EN, and UL standards and ready for international use.

The guide of lightning and surge protection

Technical know-how for energy applications

Exciting facts, comprehensive information and valuable tips for the reliable protection of your electrical systems and devices! Discover our knowledge platform on the technical know-how of lightning and surge protection for energy applications.

Our energy systems product range

VPU AC BS60 - Surge protection for 60 mm busbar systems Product innovation

Quick and easy installation of surge protection

The VARITECTOR PU AC BS60 reliably protects electronic components and devices in larger distribution cabinets. It is snapped onto 60 mm busbar systems without tools and offers pluggable lightning and surge protection in accordance with IEC/EN 61643-11. The plug-in devices of types I+II+III and II+III are suitable for TN-C, TN-S and TT network types. The components are available as a leakage current-free version or as a version with an integrated fuse.

VPU AC BS60 - Surge protection for 60 mm busbar systems
Your benefits
  • Quick and tool-free installation on 60 mm busbars
  • Space-saving thanks to 36 mm width
  • Available as a leakage current-free version or with integrated fuse

Pluggable VARITECTOR PU AC type I+II – Lightning arrester for 230/400V

Reliable protection of energy feeds from lightning and surge damage

Our VARITECTOR PU AC type I+II are used in industrial plants as well as private and public buildings. The growing number of sensitive devices requires ever better lightning and surge protection for power feeds.

The pluggable lightning and surge protection devices of VARITECTOR PU AC type I+II have a lightning impulse current Iimp = 12.5 kA and are used in lightning protection level III/IV. The devices are energetically coordinated type I, type II and type III according to IEC/EN 61643-11 (VDE 0675-11) and have a protection level UP ≤ 1.5 kV. Application-specific product configurations are available for the different network types.

Pluggable VARITECTOR PU AC type I+II – Lightning arrester for 230/400V
Your advantages
  • Combined type I+II arrester for a wide​ range of applications​
  • Pluggable arrester with 12.5 kA lightning impulse current Iimp per module
  • Status display and remote signalling ​contact for easy maintenance​

VARITECTOR PU AC type I+II lightning arrester for 230/400V networks​

Protect sensitive devices reliably against overvoltage damage

The growing number of sensitive devices requires ever better lightning and surge protection for power feeds. This applies to industrial plants as well as to private and public buildings and regenerative power generation.

The combined lightning and surge protection devices of the VARITECTOR PU AC type I+II are leakage current-free and particularly compact. They can be used in the pre- and post-metering area according to VDE-AR-N 4100. All devices are energy coordinated and fulfill the performance classes T1,T2, and T3 according to IEC/EN 61643-11 and VDE 0675-11 with a protection level up to ≤ 1.5 kV. Application-specific product configurations are available for the different network types.

VARITECTOR PU AC type I+II lightning arrester for 230/400V networks​
Your advantages
  • Combined type I+II arrester for a wide​ range of applications​
  • Leakage current-free monobloc ​with 12.5 kA lightning impulse current Iimp​​
  • Status display and remote signalling ​contact for easy maintenance​

VARITECTOR PU AC II+III 20 S

Pluggable surge protection devices - Optimum protection in the smallest space

Surge protection is a mandatory component in all commercial and private real estate according to DIN VDE 0100-443 und -534. Easy-to-install and, above all, space-saving solutions are particularly popular here.

Our new VARITECTOR PU AC II+III surge protection devices provide optimum protection against surge damage. With a width of only 9 mm per pole, they are particularly compact and can therefore be used in all sub-distribution boards, charging stations, and many other applications. The modules fulfil the requirement classes of type 2 and 3. With a dischage current of 20 kA these products offer excellent and tailormade protection.

VARITECTOR PU AC II+III 20 S
Your advantages
  • Available for mains types TN-S, TN-C, IT, and TT
  • Suitable for operating voltages (Uc) 275 V and 440 V
  • High short-circuit current resistance of up to 25 kA
  • Combined type 2 and 3 arrester
  • Space-saving design with only 9 mm per pole

VARITECTOR PU AC S-Line

With increasing digitalisation, the infrastructure of intelligent devices and systems isbecoming more and more sensitive to interferences. Besides, cost and competition are forcing manufacturers to improve compactness and efficiency of their products. The innovative gas arrester technology of our VARITECTOR PU AC S line enables a particularly space-saving design with only 18 mm width per pole. For excellent surge protection with aslim design and an attractive price / performance ratio.

VARITECTOR PU AC S-Line
Your advantages
  • Narrowest pluggable type I arrester with 25 kA discharge capacity
  • Powerful – fuseless operation up to 315 A
  • Energetic coordination as type I, II and III enables reliable protection

VARITECTOR PU AC with integrated fuse

The proven surge protection devices of the VPU series are now also available in variants with integrated fuses. This eliminates the need for an additional fuse before the SPD. The combined type II+III surge protection devices have one back-up fuse per protective path and can be used universally in power distribution systems. The application-oriented pluggable product configurations allow flexible use in different network types.

VARITECTOR PU AC with integrated fuse
Your advantages
  • Perfect protection due to integrated fuse and high discharge currents
  • Reduced wiring by sacrificing pre-fuse
  • Flexible use in all power distribution systems
  • Convenient installation and maintenance due to pluggable modules
  • Particularly compact with space-saving design

VARITECTOR PU AC US-line

High-performance surge protection for the North American market

According to NFPA 79, surge protection products must ensure voltage limitation according to the insulation coordination. This requirement is met by devices of the VARITECTOR PU US series. They are UL listed, which includes the requirements of NFPA 79. The product series has been specially adapted to the North American market. In addition to the requirements of UL 1449, it also meets the EN 50539-11 standard and can therefore be applied worldwide.

VARITECTOR PU AC US-line
Your advantages
  • Compliance with NFPA 79 (Edition 2018) for the entire product series
  • "UL-Listed" mark of conformity on all product variants
  • Simplified approval of plants used in the USA
  • Worldwide applicable due to simultaneous compliance with EN 50539-11

VARITECTOR PU AC type I for 950 V AC applications

Increase system availability with lightning and surge protection

The supplementary VARITECTOR PU AC type I module was designed as a surge protection device for AC networks with a nominal voltage of 800 V AC. It is especially suitable as a surge protection device for Huawei SUN 2000 and PID 2000 inverters. The dedicated 3+MOV design ensures safe operation with PV inverter systems up to Uc 950 V.

VARITECTOR PU AC type I for 950 V AC applications
Your advantages
  • Special 3+MOV variant for AC-side protection of an inverter
  • Type I/type II combination arrester according to EN 61643-11:2002-A11:2007
  • Continuous pluggability for easy installation and maintenance

VARITECTOR PU AC Typ I+II Monobloc

VARITECTOR PU AC type I+II lightning and surge protection devices are leakage current-free and particularly compact. They can be used in the pre-metering and post-metering range in accordance with VDE-AR-N 4100 and meet the requirements for Type I and II. All devices are energy-coordinated and meet the performance classes T1+T2+T3 according to IEC/EN 61643-11 and VDE 0675-11 with a protection level up to ≤ 1.5 kV. Application-oriented product configurations for different network types are available.

VARITECTOR PU AC Typ I+II Monobloc
Your advantages
  • Combined type I+II arrester for a wide range of applications
  • Status display and fault signalling for easy maintenance
  • High discharge current for universal use in all lightning protection classes

Fuseless operation up to 315 A

Ever more efficient overvoltage protection solutions are required, especially in energy supply areas like renewable energy generation, process industry, and building infrastructure. VARITECTOR PU AC surge protection devices offer a leading price-performance ratio. They enable fuseless operation up to 315 A, are certified according to UL 1449 Ed. 4 and convince with particularly efficient design.

Fuseless operation up to 315 A
Your advantages
  • Fuseless operation up to 315 A backup fuse
  • Certification in accordance with current IEC/EN standards and UL 1449 Ed. 4
  • Full protection status control with optional pre-warning function
  • Intelligent locking mechanisms ensure reliable operation even under harsh environmental conditions

VARITECTOR Portfolio

Lightning and surge protection VPU I

Class I SPDs for lightning protection and equipotential bonding in energy grids.

Lightning and surge protection VPU I
Your advantages
  • Tested by IEC/EN 61643-11 up to Iimp 25 kA (10/350µs ) lightning pulse
  • Supports all common energy grids like TNC, TNCS, TNS and TT for 230/400 V or 400/690 V systems
  • Combined varistor/spark gap technology for leakage current free products
  • Space savings of 50 % due to reduced width

Surge protection VPU II

Class II SPDs for energy grids.

Surge protection VPU II
Your advantages
  • Certification to international IEC/EN 61643-11 standards and the latest UL 1449 Ed. 4 standard
  • All products of the VPU AC series have an optical status indicator. Variants with pre-warning display are available
  • Fuseless operation up to 315 A backup fuse
  • Supports all common energy grids like TNC, TNCS, TNS and TT for 230/400 V or 400/690 V systems

Terminal device surge protection VPU III

Class III SPDs for your energy grid.

Terminal device surge protection VPU III
Your advantages
  • Compact Type III arrester for AC/DC protection acc. to IEC 61643-11
  • Two Port SPD type III protects the electronic device up to 16 A
  • Surge protection with monitoring contact

More SPD product ranges

VARITECTOR PU PV

Type I and II SPDs for your PV system up to 1,500 V DC.

VARITECTOR PU ZPA S

Type I and II surge protection for 40 mm rail systems.

Accessories

V-TEST II

Reliable checking of surge protection devices. Testing the protective function for all VARITECTOR PU AC and PV products. Test are possible for GDT, MOV and TAZ.

VARITECTOR Logger

Counts the pulses from the PE wire.

WAVEFILTER

A mains filter is an electrical circuit that both limits electrical interference from electronic devices into the public power grid and improves the electromagnetic compatibility of electrical devices against interference from the power grid.

VPU SERIES: long-lasting, safe, and future-oriented

VPU SERIES: long-lasting, safe, and future-oriented

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

We help our customers.

Our VPU I, II, and III surge protection devices effectively reduce the interference coupling that occurs with transient overvoltages, so that it remains well below the limits specified in EN 60664-3 (DIN VDE 0110-3). The entire system is exposed to fewer malfunctions. The arresters are coordinated by technical means.

Your advantages

  • No decoupling between Types I, II, and III required
  • Tested according to IEC 61643-11 and DIN EN 61643-11

Perfect complementation

Benefit from Weidmüller services and market experience

Simple planning through software support

Simple planning through software support

Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.

Electronic product data for our distribution partners

Electronic product data for our distribution partners

Our electronic catalogue in BMECat format and other formats provides you with all product data on our components and modules. Benefit from fast access to product data through proven standards.

Industry experience

Industry experience

We speak the language of our customers. With expertise and passion for the various industries.

To our industry overview

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields