Reliable protection

Photovoltaic energy generation is one of the fastest growing renewable energy sources. Hundreds of MW of rooftop systems and utility-scale PV parks are installed every year. VARITECTOR PV surge protection helps to extend the service life of photovoltaic systems, minimise financial risks and ensure the long-term profitability of a photovoltaic system. This is crucial for reliable energy production.

600 V

Arrester type I and II up to 1,500 V

Type I and II protection is supported for 600 V, 1,000 V and 1,500 V systems fully compliant to latest EN / IEC standards.

0 kA

Maximum short-circuit capability

PV plants, which combine many panels in a string, are efficiently protected up to 11 kA of the prospective short-circuit current. Additional fuses for the SPD are not required.

0 m

Safe operation up to 4,000 m

PV plants, also such located in high altitude regions, are reliably protected. An additional risk analysis of deratings is not required for extraordinary locations.

VARITECTOR PU PV in detail

Product range for photovoltaic systems

Product innovations

VPU PV Monobloc series – Surge protection for PV systems Product innovation

Type II arrester for operating voltages of 600 V, 1,000 V and 1,500 V

The new monobloc components of the VARITECTOR PU PV series are designed to protect PV applications with generator voltages from 600 V up to 1,500 V. They comply with latest EN standards for global use. They also combine reliable surge protection with future-proof performance - a must to maximise system uptime and profitability.

VPU PV Monobloc series – Surge protection for PV systems
  • Suitable for operating voltages of 600 V, 1,000 V and 1,500 V
  • Best protection with 40 kA max. discharge current
  • Minimal space of only 54 mm
  • Clear protection status signalling
  • Cost-optimised monoblock design

VPU PV I+II 5 pole – PV arresters for two MPPT in 1500 V systems

Effective protection of photovoltaic systems against overvoltage

The new VPU PV series surge protection module has been designed to optimise protection of the inverter against overvoltage. The arrester is configured for a system voltage of 1500 V and is designed directly for the connection of 2-MPP trackers. It simplifies installation and is particularly narrow at just 5 TE. As a combination of type I and II, it can be used particularly flexibly in all areas of the system.

VPU PV I+II 5 pole – PV arresters for two MPPT in 1500 V systems
  • 5-pole variant for 2-MPP trackers
  • Particularly space-saving
  • Plug-in arresters offer easy installation and replacement
  • Combined type I and II
  • Designed for 1500 V systems

Bet on the right one!

PV systems with external lightning protection

Type II surge protection can be used, provided the sepa-ration distance is maintained (usually > 0.7 m to 1 m). If the separation distance is not maintained, a surge protection Type I for DC cabling is required.

PV systems without external lightning protection

This is a common design for which surge protection Type II must be provided for DC cabling.

The figure on the left shows the general architecture of a PV system. The table below is intended to help you select the correct surge protection products according to the specifications of applicable standards in a PV system.

L1 describes the cable length between the main distribution board and PV inverter (AC side) and L2 describes the line length between PV inverter and PV generator (DC side). With a line length > 10 m, an SPD is required on both sides by the standard.


Question 1Question 2Question 3Question 4Installation locations ACInstallation locations DC
Outdoor lightning protection system present?Separation distance observed?Line length L1 less than 10 m?Line length L2 less than 10 m?SPD 1SPD 2SPD 3SPD 4
No-NoNoTYP II ACTYP II ACTYP II PVTYP II PV
No-NoYesTYP II ACTYP II ACTYP II PV-
No-YesNoTYP II AC-TYP II PVTYP II PV
No-YesYesTYP II AC-TYP II PV-
YesYesNoNoTYP I ACTYP II ACTYP II PVTYP II PV
YesYesNoYesTYP I ACTYP II ACTYP II PV-
YesYesYesNoTYP I AC-TYP II PVTYP II PV
YesYesYesYesTYP I AC-TYP II PV-
YesNoNoNoTYP I ACTYP I ACTYP I PVTYP I PV
YesNoNoYesTYP I ACTYP I ACTYP I PV-
YesNoYesNoTYP I AC-TYP I PVTYP I PV
YesNoYesYesTYP I AC-TYP I PV-

FAQ

Frequently asked questions about PV surge protection

Benefit from Weidmüller services and market experience

Simple planning through software support

Simple planning through software support

Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.

Electronic product data for our distribution partners

Electronic product data for our distribution partners

Our electronic catalogue in BMECat format and other formats provides you with all product data on our components and modules. Benefit from fast access to product data through proven standards.

Industry experience

Industry experience

We speak the language of our customers. With expertise and passion for the various industries.

To our industry overview

Download

This might also interest you:

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields