Weidmüller’s wide product range for the I&C sector offers products in a 2-piece, pluggable design and modular terminals tension clamp or screw connection. These products are suitable for both binary and analogue signals. Weidmüller also offers other designs with integrated components such as gas discharge tubes or varistors. The products are tested according the valid product standard IEC/EN 61643-21. This surge protection is suited for confined spaces in industrial and process automation as well as in building automation applications and can be installed by the application standard IEC/EN 61643-22.
Pluggable surge protection for current loops with 0(4) – 20 mA/0 – 10 V signals and binary signals up to 60 V are plugged into the VSPC BASE socket.
Compact and space saving surge protection in terminal block design. VSSC series available with additional features like disconnection knifes for easy measurement or LEDs.
An extensive product range of the VSPC EX and VSSC EX series complete the surge protection which are installed in intrinsically safe circuits.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
How to install the VSPC and the VSPC BASE
Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.
Our electronic catalogue in BMECat format and other formats provides you with all product data on our components and modules. Benefit from fast access to product data through proven standards.
We speak the language of our customers. With expertise and passion for the various industries.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.