Klippon® Connect terminal blocks for machine and factory automation

Convenient and space-saving solutions with high benefits

Klippon® Connect terminal blocks for machine and factory automation

Flexible and efficient assembly of control cabinets

Increasingly complex production processes and rapid successive technological leaps in the context of the introduction of Industry 4.0 require new solutions for more efficient control cabinet construction. With Klippon® Connect, you can successfully master all the requirements of present and future. Thanks to customised application products, universal terminal blocks, and process-supporting services, the broad product portfolio includes suitable solutions for every concept in control cabinet construction.

Another highlight are Klippon® Connect terminal blocks with PUSH IN connection technology. The products save space and reduce connection times for solid conductors or conductors with crimped-on wire-end ferrules by up to 50% compared to spring-cage terminals.

Your benefits with Klippon® Connect

Efficient and safe

Efficient and safe

All available connection technologies guarantee vibration-proof, gas-tight connections and increase efficiency in control cabinet construction

Function-oriented and user-friendly

Function-oriented and user-friendly

The clear design and the large number of variants ensure high flexibility with excellent ease of operation and service

Space-saving and convenient

Space-saving and convenient

With the customised potential distributor and signal wiring terminal blocks, you can achieve high space savings with less wiring effort

Power feed-in

An increasing number of components have to be accommodated in the smallest possible space in switchgear and control cabinets. In the context of power feed-in, the connection of conductors is therefore increasingly becoming a challenge – especially with large cross-sections. Our comprehensive range of high-current terminals for power feed-in enables convenient wiring of conductor cross-sections between 35 and 185 mm² even in the tightest of spaces. The compact design and the combination of many practical handling advantages ensure simple, efficient, and space-saving power feed into your switchgear and cabinets.

Klippon® Connect A2C 35 - A2C 95/185 power feed-in terminal blocks Product innovation

For fast and safe wiring of big cross-section

In the context of industrial manufacturing, efficient switchgear cabinet construction is of utmost interest to the plant operator. Constant change and numerous international standards increase the demands on the switchgear and its components. In power supply and distribution, large conductor cross-sections are safely laid and connected to the components under harsh conditions and in the tightest of spaces. Our wide range of connection solutions enables convenient wiring even under difficult environmental conditions. Thanks to the compact design and the combination of many practical handling advantages, you realize the supply of power in switchgear and cabinets easily, efficiently and in a space-saving manner.

Klippon® Connect A2C 35 - A2C 95/185 power feed-in terminal blocks
Your benefits at a glance
  • Quick identification & selection of best fit
  • Good visibility marking
  • Standardised testing options
  • Identification of external voltage
  • Pre-aseembled blocks
  • Innovative PUSH IN-Power connection

Additional products for power feed-in

Klippon® Connect WDU 70/95 - WDU 120/150 power feed-in terminal blocks

With leaf clamp conductor connection for large cross-sections

Klippon® Connect WDU 70/95 - WDU 120/150 power feed-in terminal blocks
The benefits at a glance
  • Constant force transfer through selfadjusting connection system
  • Mounting in any direction
  • Electric shock protection (finger-proof) to German standard VBG 4, also with cross-connections
  • Extremely resistant to distortion

Klippon® Connect WPD 130 - WPD 133 power feed-in terminal blocks

For an easy and fast connection of aluminium wires

Klippon® Connect WPD 130 - WPD 133 power feed-in terminal blocks
Your benefits at a glance
  • Installation of small auxiliary power supply or monitoring connections, without previously disconnecting any connected supply line
  • Fast processing and installation due to the possibility of direct mounting
  • Fast processing and installation due to compatibility with 35 mm mounting rails according to EN 60715 and EN 50022
  • Extremely compact and robust design with a wide range of features

Power Distribution

A reliable power supply to power consumers, such as motors, is crucial for the availability of machines and systems. Ever larger conductor cross-sections have to be connected in the already cramped switch cabinets. As a result, the demands on terminal blocks and distribution blocks are also increasing, presenting control cabinet planners with ever new challenges. Our comprehensive product range for power distribution offers you maximum flexibility right from the planning phase with the ALO, AMC, and AWPD.

Klippon® Connect AMC 2.5 terminal block

The secure and efficient way of distributing power

Increasing levels of automation call for many three-phase motors to be attached asefficiently as possible. Thereby, all wires of a three-phase motor need to connectto a single terminal block, which is also used for potential distribution.

The Klippon® Connect motor connection terminal blocks AMC cut an impressivefigure with their small design and the PUSH IN technology for the fast and safewiring. Various marking options support distinctive marking.

Klippon® Connect motor connection terminal blocks AMC allow each potential tobe connected to one tier of the terminal block. This potential connection withinthe terminal block provides reliable potential distribution.

Klippon® Connect AMC 2.5 terminal block
  • Integrated testing point on each connection point
  • Optimal level connection
  • Time and space saving
  • Applications up to 800 V

Additional products for power distribution

Klippon® Connect ALO 6 and ALO 16 power distribution terminal blocks

For an easy power distribution with standard terminal blocks

Klippon® Connect ALO 6 and ALO 16 power distribution terminal blocks
  • Fingersave solution thanks integrated endplate
  • For A-series terminal blocks with cross section of 1.5 mm² - 6 mm²
  • Standardised testing point
  • Common range of accessories out of A-series

Klippon® Connect AWPD 35 power distribution terminal blocks Product innovation

Combining the advantages of screw and PUSH IN connection

Klippon® Connect AWPD 35 power distribution terminal blocks
  • Compatible with Klippon® Connect A range
  • Standardised testing point
  • Compact and robust design
  • Distinct contact identification

Control voltage distribution

When connecting power supply lines to consumers in the control cabinet, there is an increased risk of incorrect wiring due to the large number of conductors. Our customised potential distribution terminal blocks AAP enable a simple and particularly compact design of complete control voltage distributions, which can be implemented individually with or without fusing of the loads. Due to the enormous space savings and the reduced wiring effort, you can easily and effectively ensure the supply of your equipment in the control cabinet.

Klippon® Connect AAP terminal blocks for control voltage distribution Product innovation

For a structured distribution of controll voltage

Klippon® Connect potential distribution terminal blocks AAP support the compact design of control voltage distributions and ensure effective control voltage supply for the equipment in the control cabinet. The unique modular concept can be tailored to every type of machine. The potential distribution terminal blocks AAP are successful thanks to their uniform design with two possible constructions – alternating or grouped. Cross-connection options save space and avoid miswiring.

Klippon® Connect AAP terminal blocks for control voltage distribution
  • Space saving by combining positive and negative potentials on a single terminal block
  • Quick fuse replacement by simply opening and releasing the fuse holder from the compound
  • Coloured pusher for potential discrimination in control current distributions from 0 to 800 V
  • Two cross-connection channels for attachments and expansions

Additional products for control voltage distribution

Klippon® Connect topGUARD for control voltage distribution Product innovation

For a reliable protection of the 24 V system voltage

Klippon® Connect topGUARD for control voltage distribution
Your benefits
  • Data transparency and remote control due to IO-Link
  • Maximal flexibility thanks to a modular system
  • Voltage-adaptive load monitoring according to Class 2
  • Time and cost savings due to an integrated distribution of potential
  • Simple migration from maxGUARD to topGUARD

Klippon® Connect ALO 6 and ALO 16 control voltage distribution terminal blocks

For an easy control voltage distribution with standard terminal blocks

Klippon® Connect ALO 6 and ALO 16 control voltage distribution terminal blocks
  • Fingersave solution thanks integrated endplate
  • For A-series terminal blocks with cross section of 1.5 mm² - 6 mm²
  • Standardised testing point
  • Common range of accessories out of A-series

Signal wiring

Due to the high degree of automation, more and more sensors are monitoring the production process today. This also increases the number of signals to be combined and structured. This task quickly becomes a challenge in view of the limited space available in the control cabinet. Our application-specific AIO sensor-actuator terminal blocks are already designed to meet the growing demands placed on signal wiring in the face of increasing automation. Benefit from our customised, compact solutions for the structured wiring of initiator and actuator signals with the I/O modules of your PLC.

Klippon® Connect AIO terminal blocks for signal wiring

For a structured wiring of signals

With the current levels of automation, there are more and more sensorsmonitoring the production process. This increases the number of signals tobe combined and structured. Given the restricted space in the panel, this canbecome a real challenge. Our application-specific initiator/actuator terminalblocks (AIO) are specially designed for the signal wiring requirements posed byautomation now and into the future. You can benefit from tailored, really compactsolutions for the structured wiring of initiator and actuator signals with the inputand output modules of a programmable logic controller (PLC).

Klippon® Connect AIO terminal blocks for signal wiring
  • Test options on every terminal
  • Up to four different potentials on a terminal just 3.5 mm wide
  • Simple wiring thanks to colour-coded pushers
  • Maximum clarity thanks to wide variety of labelling options

Shielding and earthing

Because the safety and availability of systems must be guaranteed at all times, the careful planning and installation of all protective functions plays a particularly important role. For the safety of life and limb, we have a wide portfolio of protective conductor terminal blocks with different connection technologies in our range. With our diverse range of KLBÜ shield connections, you can implement individual self-adjusting shield contacts and thus ensure trouble-free system operation.

Klippon® Connect KLBUE for shielding

For a simple and efficient installation of safe shielding systems

In order to guarantee EMC, the interference mechanisms must first be known. In addition to natural sources of interference such as lightning, there are alsoso-called coupling mechanisms. Here is an overview of the different couplingmechanisms as well as some measures for EMC optimisation.

Our complete range of KLBUE shield connections, KHLA shield clamping saddles, SH 4C shield rail holders, and KLBU RC shielding brackets allows simple and efficient installation of safe shielding systems.

Klippon® Connect KLBUE for shielding
  • Reliable protection against transient overvoltage and electromagnetic fields
  • Consistent contact pressure thanks to spring effect
  • Flexible mounting options
  • Clear, simple installation without auxiliary tools

Additional products for shielding and earthing

Klippon® Connect JB 25-50 and EBB 25-50/16 potential equalisation terminal blocks Product innovation

For an reliably integrated potential equalisation

Klippon® Connect JB 25-50 and EBB 25-50/16 potential equalisation terminal blocks
  • Low installation height
  • Additional connection to 16 mm2
  • Compact and robust design
  • Good visibility of the clamping screws

Perfect complements

Benefit from Weidmüller services and market experience

Simple planning through software support

Simple planning through software support

Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.

Orange Selection

Orange Selection

Products of the Orange Selection are available at any time. If your order is received by 3 p.m., your items will already be on their way the following day.

Industry experience

Industry experience

We speak the language of our customers. With expertise and passion for the various industries.

To our industry overview

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields