Product Innovations

Product Innovations

Innovations for the industry of tomorrow

We understand the technological challenges faced by many branches and develop solutions that are precisely tailored to their needs. Always at the cutting edge, we present the new Weidmüller innovations for industry, automation, electrification and digitalisation.

Many of our products have been specially developed for use in your industry. This results in practical solutions that can be efficiently integrated into existing applications and processes.

Smart Industrial Connectivity – for us, this encompasses connectivity solutions, automation and digital technologies. For reliable and future-proof industrial applications.

Connectivity

APD-PUSH IN distribution block Product innovation

Compact potential distribution – Distribute potentials quickly and clearly while saving valuable control cabinet space through compact design and fast PUSH IN wiring.

APD-PUSH IN distribution block
  • Distributes potentials quickly and clearly to multiple loads

  • Enables fast, tool-free wiring with PUSH IN technology

  • Saves valuable installation space through a compact design

  • Reduces wiring effort, assembly time and installation errors

  • Particularly suitable for hydrogen and cabinet building


Field-attachable Single Pair Ethernet plug-in connectors Product innovation

Data connections for the factory of the future – Enables seamless Ethernet communication from sensor to cloud, simplifies field assembly and reduces both installation space and wiring effort.

Field-attachable Single Pair Ethernet plug-in connectors
  • Enables end-to-end Ethernet communication down to the field level

  • Reduces cabling effort with Single Pair Ethernet

  • Accelerates installation through on-site termination

  • Ensures compatibility with IEC 63171-7 standards

  • Particularly suitable for shipbuilding


MiBridge: Replace PLC systems without minimum downtimes Product innovation

Migration from Siemes ET200M/S7-300, Siemens S7-400, Rockwell SLC500 – MiBridge replaces legacy PLC systems without rewiring, minimizes downtime and accelerates migration to modern control platforms.

MiBridge: Replace PLC systems without minimum downtimes
  • Replaces legacy PLCs without rewiring

  • Reduces plant downtime during migration

  • Connects controllers from different manufacturers

  • Prevents downtime and ensures availability

  • Particularly suitable for water treatment & wastewater treatment and oil & gas



SPE PCB Jacks – Next Generation of Industrial Ethernet Connectors Product innovation

Future-proof SPE device connectivity in IP20 – SPE PCB Jacks enable seamless Ethernet connectivity over a single wire pair, save valuable PCB space, and support future-proof device designs.

SPE PCB Jacks – Next Generation of Industrial Ethernet Connectors
  • Transmits data and PoDL over a single wire pair

  • Saves 33 % space compared to RJ45

  • Supports PROFINET over SPE in accordance with IEC 63171-7 ED2

  • Simplifies PCB design, assembly and installation

  • Particularly suitable for shipbuilding and device manufacturer

Electronics

PRO COM MOD - Snap-on Communication Module with Modbus Protocol Product innovation

Easy and intuitive power supply monitoring – PRO COM MOD – Communication module for retrofitting power supplies

PRO COM MOD - Snap-on Communication Module with Modbus Protocol
  • Simple snap-on fitting instead of complicated installation

  • Integrated web server for easy data retrieval

  • Energy consumption and commissioning optimisation

  • Designed for retrofitting

  • Particularly suitable for photovoltaics, oil & gas, hydrogen, shipbuilding and energy storage


VSPA series – Surge protection for I&C applications Product innovation

Innovative signal protection with SNAP IN connection technology – The VSPA series protects signal and data lines from surge impulses, speeds up wiring with SNAP IN technology and increases system availability.

VSPA series – Surge protection for I&C applications

VPU AC II TERMINAL PLUG – Surge Protection Device Product innovation

Pluggable surge protection device for SNAP IN terminal blocks – The VPU AC II TERMINAL PLUG brings pluggable Type II surge protection directly to SNAP IN terminal blocks. This saves space and wiring effort, speeds up installation, and simplifies testing, maintenance, and replacement.

VPU AC II TERMINAL PLUG – Surge Protection Device

Automation & Software

IE-SW-IP67-8FEM12 – unmanaged ethernet switch for IP67 applications Product innovation

Network connectivity for industrial devices in harsh environments – Maximum system availability even under the harshest conditions thanks to the IE-SW-IP67-8FEM12 Ethernet switch.

IE-SW-IP67-8FEM12 – unmanaged ethernet switch for IP67 applications

4-Port Ethernet Switch for Meter Cabinets Product innovation

Compact Ethernet Switch for Digital Control in Meter Cabinets – Implement digital control in the meter cupboard easily with a 4-port Ethernet switch.

4-Port Ethernet Switch for Meter Cabinets
  • Designed to fit the meter cabinet

  • Enables compliance with Sections § 14a EnWG and § 9 EEG

  • When used in combination with the EEBUS relay converter, it can also control hybrid system configurations.

  • Particularly suitable for building infrastructure


u-extend – Modular, left-side extension of the u-control M series Product innovation

Additional powerful communication interfaces and storage – Use u-extend to add interfaces to the left-hand side of the controller.

u-extend – Modular, left-side extension of the u-control M series

u-netops – Network Management System Product innovation

Intelligently manage networks rather than simply dealing with chaos. – u-netops presents networks in a clear and understandable way, enabling CRA-compliant infrastructure management.

u-netops – Network Management System
  • Supports the implementation of CRA and the Machinery Regulations

  • Provides transparency for industrial networks

  • Real-time capable

  • Monitors the status of networks

Workplace solutions

Picking Assist: Turning Material Chaos into Material Flow Product innovation

Search less. Pick with ease. Keep projects moving.– Under time pressure, Picking Assist provides visibility, reduces search time and brings the right materials safely from warehouse to workplace.

Picking Assist: Turning Material Chaos into Material Flow
  • Provides visibility into required and missing materials

  • Guides users through the picking process step by step

  • Reduces search time, errors and costs

  • Supplies workplaces with the right materials in an organised way

  • Particularly suitable for cabinet building

Industries

PV Inline - PV surge protection for small installation environments Product innovation

Surge protection for indoor and outdoor installation– PV Inline Outdoor protects PV systems from damaging overvoltages, enables fast installation and saves valuable space in indoor and sheltered outdoor applications.

PV Inline - PV surge protection for small installation environments
  • Protects against overvoltages

  • Saves installation space

  • Enables plug-and-play installation

  • Supports indoor & outdoor use

  • Particularly suitable for building infrastructure

Consulting & Support

* Required fields