A reliable connection is essential wherever signals, data or energy are transmitted. Klippon® Connect terminal blocks are the result of many years of experience in various industrial sectors. Whether automotive industry, energy industry, transportation, consumer goods or process industry: with the broad Klippon® Connect product portfolio, we focus on the specific challenges of each industry and offer complete solution concepts from a single source. We focus on your entire process chain, from planning to installation and operation.
This results in products and solutions that offer you added value in all phases. Klippon® Connect terminal blocks are among our pioneering achievements in industrial connection technology. The range includes certified products for a wide variety of applications, countries and environmental conditions. Our product range is continuously being expanded and developed to meet all future requirements in connection technology.
From selection to wiring to operation: we support you with innovative tools and services that offer real added value
With Klippon® Connect, you benefit from a broad product range that is constantly being expanded and meets all relevant safety standards
Our terminal blocks are widely certified and meet 100 % or even more of the requirements of important international standards
An increasing number of components have to be accommodated in the smallest possible space in switchgear and control cabinets. In the context of power feed-in, the connection of conductors is therefore increasingly becoming a challenge – especially with large cross-sections. Our comprehensive range of connection solutions also enables convenient wiring in challenging space conditions. Thanks to the compact design and the combination of many practical handling advantages, you realize the supply of power in switchgear and cabinets easily, efficiently and in a space-saving manner.
The additional connection for the cross section from 50 mm² up to 185 mm² enables a separate voltage tap. One possible use is as an emergency power supply upstream of the main switch. The lever mechanism enable tool less wiring of flexible conductors.
Large-area marker tags direct attention to an external voltage applied. Fixation of the flash markers in the connection areas of 35 mm² to 185 mm² also prevents circuitry in the live state. This ensures greater safety for man and machine.
Ein standartisierter Prüfabgriff mit 2,0 mm Durchmesser ermöglicht einfaches und schnelles Prüfen. Einheitliches Zubehör garantiert den Einsatz in den Querschnitts-bereichen von 1.5 mm² bis 185 mm² und sorgt für ein schlankes Portfolio an Zubehörteilen.
The cross connections could be installed tool less by latching the wire inside the connection point. The electrical contact will be given with or without a cable inside the connection point. Thanks to their special design, they could be easily identified with or without any conductor connection.
Safe power supply to equipment such as motors is decisive for the availability of plants and machines. The use of increasingly large wire cross-sections and restricted space in the panel is increasing the demands on modular terminal blocks and distribution blocks - and posing new challenges for panel planners. Our comprehensive product range for power distribution ensures excellent flexibility, even in the planning stages.
For power supplies to equipment in the panel, there is an increased risk of incorrect connections because of the large number of conductors. With our tailored potential distribution terminal blocks, you can construct complete and compact control voltage distribution systems very simply. This can be achieved on an individual basis, with and without fuse protection. Due to the enormous space savings and the reduced wiring effort, you can easily and effectively ensure the supply of your equipment in the control cabinet.
Additional connections on the supply pane save on components and assembly time. Depending on the system structure, further space savings of 3.5 or 5.1 mm are possible.
The fuse can be replaced quickly and easily by simply releasing and opening the fuse holder on the system.
The AAP system is completed by the addition of terminal blocks for connecting protective earthing conductors. Protective earthing conductors can be wired centrally and provide clarity in the entire network.
Thanks to the modular system, another terminal block can be attached and expanded using an additional cross-connection in the second cross-connection channel.
In energy monitoring, incorrect wiring can destroy current and voltage transformers. Our specially developed test-disconnect terminal blocks, in various connection technologies, are a safe way of solving this problem. Simple operation ensures error-free, convenient wiring. This guarantees the protection of your transformers and measuring devices, and ensures safe, precise work. Our integrated terminal blocks, in modular design for transformer switches, also save space in the panel.
The combination of disconnecting lever, short-circuit bridge and lever link in a single system guarantees that the secondary wiring of a current transformer is short-circuited before the longitudinal disconnection takes place. This "Make Before Break" contact is designed for up to four terminals.
The complete provision of data in the Weidmüller Configurator (WMC) enables a particularly simple selection of safety-critical accessories as well as safe and rational product configuration.
All function-relevant and safety-relevant components are captively connected to the terminal block. This increases the reliability of the current transformer and voltage converter circuits during installation and maintenance work.
The integrated combi-foot enables the fast and flexible mounting of the instrument transformer terminal blocks on common G32 and TH35 mounting rail profiles. This means that retrofitting can take place without the cost-intensive replacement of the mounting rails.
With the current levels of automation, there are more and more sensorsmonitoring the production process. This increases the number of signals tobe combined and structured. Given the restricted space in the panel, this canbecome a real challenge. Our application-specific initiator/actuator terminalblocks (AIO) are specially designed for the signal wiring requirements posed byautomation now and into the future. You can benefit from tailored, really compactsolutions for the structured wiring of initiator and actuator signals with the inputand output modules of a programmable logic controller (PLC).
Each conductor – positive, negative, signal or PE – has its own colour. Incorrect wiring is prevented, while installation and maintenance are made more efficient.
Whether it’s for three- or four-conductor initiators or actuators with and without a protective earth connection, we’ve got the perfect terminal block in our range.
Both rigid conductors and conductors with wire-end ferrules can be reliably connected directly and without the need for any tools. For maximum contact security in a minimum amount of time.
The different potentials can be tested at every contact point. Testing work in the panel is significantly speed up
Increasingly complex requirements for automation processes and increasing demands in terms of monitoring and recording operational data have led to an ever-increasing number of sensors in the field for process technology. This means that space and time-saving wiring of signals in signal marshalling panels in the process and energy generation industries is becoming increasingly demanding. Our modular terminal blocks for signal marshalling enable extremely compact yet clear panel design. The additional signals for automation can be easily connected and processed.
The new design of the fuse holder includes a pivoting safety latch – this enables the fuse to be replaced quickly and reliably.
Weidmüller’s proven screwconnection mechanism guarantees that the product will be easy to operate, recognize, and maintain anywhere throughout the world.
Instead of using a screw connection to contact each signal at the routing levels, pre-assembled cable sets with BLZ mating profiles are used. This saves you valuable wiring time in the field.
The WMF terminal block has three cross-connection channels; they are a very flexible solutions for bundling and looping through of potentials. The standard ZQV cross-connections can be used to join both the neutral wire and also a shielded potential voltage across a large number of poles.
Automation in the process industry requires flexible solutions for complex production processes. Your circuit diagrams are no less complex and often undergo changes shortly before the end. With our new range of DCS marshalling terminal blocks you can solve these challenges. Even a „last minute change“ is feasible for you without having to change the wiring you have already done.
Thanks to the single and double-level arrangement of the terminal blocks, combined with the provision of the four basic functions (continuity, disconnect, fuse, ground), you achieve maximum flexibility when connecting your devices wired in the field. We also offer you an alternative to connecting the shield to PE for your potential-free shielding concepts.
The safety and availability of plants must be guaranteed at all times. Careful planning and installation of safety functions play a particularly important role. For personnel protection, we offer a wide range of PE terminal blocks in different connection technologies. With our wide range of KLBÜ shield connections, you can achieve flexible and self-adjusting shield contacting and ensure error-free plant operation.
Ensures simple handling and proper connectin with permanent contact pressure as a result of the spring effect.
Simply swivelled onto the busbar by hand - retrospective if necessary.
Changes in diameter (flow) of the conductor is compensated for by the elastic behaviour of the clamping yoke for flexible adjustment to the cable diameter.
A wide range of fastening methods can be used for the installation of shield connection clamps.
Installation wiring poses particular challenges in terms of the design of modular terminal blocks. The solutions need to be both economical and compact. Simple handling and clarity also need to be guaranteed. Installation distribution and small distributors offer little space for wiring. Our modular terminal blocks for building installations meet all requirements.
In the Weidmüller Configurator (WMC) you can digitally plan, assemble, and directly order complete terminal rails – including accessories. You can also create complete parts lists and installation instructions for production. In this way, failures can be avoided and costs can be saved.
The continuous cross-connection channels of our modular terminal blocks AITB increase flexibility and save wiring time. Structures in the 400 V three-phase system can be cross-connected easily and conveniently with the phase conductors L1, L2, and L3.
The neutral conductor can be separated from the busbar quickly and easily with a screwdriver. A clearly visible status display indicates the current contact position of the disconnecting slide. This reliably prevents operating errors.
Our modular terminal blocks AITB are regularly inspected by independent test centres to ensure maximum product safety within the switchgear. This is immediately shown by the corresponding test marks on the products and product labels.
Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.
We speak the language of our customers. With expertise and passion for the various industries.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.