Ideal PV DC combiner boxes for high-power panels

Along with the growing demand for sustainability, the demand for alternatives to conventional power plants is also increasing. Photovoltaics is by far the largest application area here. Technologies and PV modules are being developed constantly, which means that compatible combiner boxes are also required. Our high-current combiner box contains fuses that are not restricted to 32 A and can handle PV modules with more than 540 Wp.

With our high-current combiner box, you avoid risks when implementing new technologies. Our high-current combiner boxes make it easier to start using the latest technologies, enable a higher electricity yield and bring about lower electricity production costs (LCOE).

Compact and durable solutions for bifacial half-cell modules

Bifacial PV modules have solar cells on both the back and the front of the panel. This allows the solar energy to be collected on the back of the panel and increases the energy yield of the solar energy system.

The four new variants of our high-current PV combiner box for bifacial half-cell modules enable a higher current consumption due to the fuse holders used.

Space-optimised and increased reliability

Increasing the power of PV panels with half-cut cells leads to a rise in the power per string. The need for higher rated fuses is then pressing, and requires a new approach to system design.

Our new designs of high-current PV combiner boxes offer easy adaptation and time savings for new developments.

Are you looking for the perfect solution for your project? Then contact us to discuss your requirements!

Perfect for high-power modules

The modular variants of the Weidmüller high-current combiner box are designed to be perfectly compatible with the high-power modules of leading manufacturers such as JinkoSolar, Longi Solar and Trinasolar. However, thanks to the customisable design, many other requirements of modern PV farms with innovative high-power modules can also be met. Contact us – we can easily configure the perfect high-power combiner box for your system.

JinkoSolar

JinkoSolar

JinkoSolar is a global leader in the solar industry and sells its solar products, solutions and services to a variety of international utility companies.

LONGI SOLAR

LONGI SOLAR

As one of the world's leading manufacturers of monocrystalline solar modules, LONGI SOLAR offers top solutions for levelised cost of electricity (LCOE).

Vertex by Trinasolar

Vertex by Trinasolar

As a global leader in smart solar solutions, Trina Solar delivers PV products, applications and services to promote sustainable development worldwide.

Other bifacial and half-cell modules

Other bifacial and half-cell modules

Our high-current combiner box can be modularly adapted to meet the needs of your high-power modules. Please contact us for more details.

High-current combiner boxes: What you can expect from us

We attach great importance to the safety of our customers and quality of our products. We ensure that our products and PV farms will enjoy a long service life and withstand the wind and weather. With a 5-year standard warranty, we make sure that customers are impressed by the quality of our solutions. We've already been helping to shape the fast-growing international photovoltaics market for years. This means that we can state with confidence that you can rely on our high-current combiner boxes. See the capabilities of our solutions and our high-current combiner box for yourself!

5-year warranty

5-year warranty

Due to the high quality of our high-current combiner box, we have been able to increase the warranty term to five years.

Convenient shape

Convenient shape

The landscape design of our high-current combiner box optimises the available space and the inlet of cables.

Thermal calculation

Thermal calculation

A thermal calculation as per IES 60890 is available for all of our high-current combiner box models on request.

Long service life

Long service life

We've developed our high-current combiner box to easily endure the long service life of your PV farm.

Protection

Protection

Our high-current combiner box is ready for high currents for single and even double-string connections at all times.

Product innovations

We want our customers to remain competitive and to get the best out of their PV systems. That's why our high-current combiner box has innovative features that keep your PV systems running even more efficiently. Our high-current combiner box is rounded off with an optimised design to ensure maximum efficiency, special fuse protection, and surge protection for safety and high power. Our high-current combiner box optimises any PV system!

Standard options in stock and ready to order

We offer a wide range of solutions that are kept in stock and are available immediately to fit into installation concepts for the PV module brands mentioned above. There are different variants of our high-current combiner box: With 6 or 8 inputs, with a 50 A fuse, with (+/-) pole fuse protection and with 22x58 mm gPV fuses with a rated current per fuse of between 35 and 75 amps.

Optimised design

Using advanced 3D simulation software, we've designed and tested the product variants to ensure that our high-current combiner boxes work with top mechanical and thermal efficiency in a housing that's as compact as possible.

Surge protection

With different configurations of our high-current combiner box, we offer the VPU surge protection series for 1500 V DC systems with up to 11 kA Isc and type I+II or type II variants.

Special fuse protection

Weidmüller fuses (WSFL) and fuse holders (WSFH) have been specially developed for the new architecture of the high-current generator combiner box. Rated currents of 35 to 75 amps per input enable the connection of single and double strings.

Our high-current combiner box variants for high-power PV modules

Whether you're a project planner for large PV systems or a technical consultant, the search for a high-current combiner box that can robustly and lastingly withstand harsh weather conditions and high currents with ease is over! We've got the perfect solution for you. Our high-current combiner boxes help PV systems to run efficiently and have lots of impressive and useful features that use innovative solutions to counter the most common problems.

DC combiner box 8000081269

  • Number of inputs: 6
  • Rated voltage: 1,500 V DC
  • Max. Isc per input: 21 A
  • Housing dimensions: 540 x 750 x 300 mm (H/W/D, landscape format)

DC combiner box 8000081271

  • Number of inputs: 8
  • Rated voltage: 1,500 V DC
  • Max. Isc per input: 21 A
  • Housing dimensions: 540 x 750 x 300 mm (H/W/D, landscape format)

DC combiner box 8000081272

  • Number of inputs: 8
  • Rated voltage: 1,500 V DC
  • Max. Isc per input: 32 A
  • Housing dimensions: 650 x 850 x 300 mm (H/W/D, landscape format)

Tested & proven PV boxes

Tested & proven PV boxes

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Our laboratory ensures the highest product quality

Our laboratory is accredited in accordance with international standards. It operates independently and is recognised by institutions, registration services, and other institutions and authorities. As a member of the CTDP program, Weidmüller is regularly audited by UL, especially regarding test methods, quality management and documentation.

PV DC combiner boxes are tested according to IEC-61439-2 and are constructed on the basis of the test results as well as assembled for the specific application. This ensures that each of the requirements of the target application is fully met.

Perfect complements

We like to offer compact solutions that meet all necessary requirements and can master the challenges of each individual situation with ease. That's why we have a diverse range of products that perfectly complement our high-current combiner boxes. For example, you can combine our high-current combiner boxes with a PV monitoring system to achieve top efficiency in your PV systems through the capture and analysis of data. Or we can ensure reliable and secure communication between your photovoltaic systems. We're a great partner for efficient complete solutions!

Downloads

Consulting & Support

Our high-current combiner box enables the efficient operation of PV systems with a low levelised cost of electricity (LCOE). Do you have any further questions about our high-current combiner boxes? Simply contact us. We'll be happy to talk to you directly to answer your questions and find the perfect solution for each individual situation. At Weidmüller, we ensure the efficiency and safety of your PV farms with our high-current combiner box.

Manuel Román

Global Product Manager Photovoltaics

* Required fields