PV monitoring is becoming increasingly important. After all, photovoltaics is today's largest application area when it comes to replacing traditional power plants. However, photovoltaic plants need to be monitored and maintained in order to reduce the electricity production costs (levelised cost of electricity/LCOE) of the plants. Our solutions for PV monitoring allow you to precisely monitor your PV plants – with low manual efforts for monitoring, servicing and maintenance. This ensures that your investments aren't left unattended.
With our solutions for PV monitoring, you can detect anomalies early on, allowing you to improve the LCOE and ROI (return on investment) of your plant. Use your available resources as efficiently as possible and trust in our reliable solutions for PV monitoring!
With our solutions for photovoltaic monitoring, you'll increase the electricity yield of your PV plants, optimising electricity production costs (LCOE) and the performance ratio (PR) and return on investment (ROI) of your system. In addition, our products enable the ongoing monitoring of individual PV strings or string groups. This minimises downtime and energy losses. With our solutions for PV monitoring, you can save on costs and realize the large-scale expansion of your systems.
| Type | Operating voltage | Communication type | Number of monitored channels | Hall sensors | Number of digital inputs | Catalogue link |
| SOLAR SMS MASTER | 1500 V DC | RS-485 / Modbus RTU | Controls up to 32 channels | N/A | 2 | Go to product catalogue |
| SOLAR SMS MASTER FIBRE OPTIC | 1500 V DC | Fibre optic / Modbus RTU | Controls up to 32 channels | N/A | 2 | Go to product catalogue |
| SOLAR SMS MASTER 24VDC PRO | 24 VDC | RS-485 / Modbus RTU | Controls up to 32 channels | N/A | 2 | Go to product catalogue |
| SOLAR SMS MASTER LORAWAN PRO | 1500 V DC | LoRa / LoRaWAN | Controls up to 32 channels | N/A | 2 | Go to product catalogue |
| SOLAR SMS MASTER LORAWAN 24VDC PRO | 24 V DC | LoRa / LoRaWAN | Controls up to 32 channels | N/A | 2 | Go to product catalogue |
| Type | Operating voltage | Communication type | Number of monitored channels | Max Current/ Channels | Hall sensors | Catalogue link |
| SOLAR SMS SLAVE 8IN25A | - | RS-485 / Modbus RTU | 8 inputs | 25 A | Hall effect | Go to product catalogue |
| SOLAR SMS SLAVE 12IN25A | - | RS-485 / Modbus RTU | 12 inputs | 25 A | Hall effect | Go to product catalogue |
| SOLAR SMS SLAVE 8IN50A | - | RS-485 / Modbus RTU | 8 inputs | 25 A | Hall effect | Go to product catalogue |
| SOLAR SMS SLAVE 12IN50A | - | RS-485 / Modbus RTU | 12 inputs | 25 A | Hall effect | Go to product catalogue |
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
Weidmüller PV String Monitoring System & Weather Stations
As well as data capture in the plant itself, a good PV monitoring system includes data visualisation, analysis, further processing and plant control. To be able to offer you a complete solution, we've made our products compatible with those of leading providers of monitoring and SCADA systems and data loggers. These include Meteocontrol, Solare Datensysteme GmbH, GreenPowerMonitor, PV Hardware and Axis. As a result, our PV monitoring solutions are genuine all-rounders. Keep an eye on how your plants are performing at all times – with our solutions for PV plants!
So that our solutions really form the complete package that you need, we also offer perfect complements to our products for PV monitoring. You get to decide exactly which extras your PV plant needs. For floating PV systems, for example, we offer DC combiner boxes that can protect and monitor your DC strings appropriately even in extreme conditions. Or you might like to connect up your photovoltaic plants with our PV communication boxes to secure the industrial communication of your plants. Whatever you need, you'll find the ideal complement to your PV plants in our range!
We'd like to provide you with as much information as possible about our products in order to ensure the safe installation and handling of our PV monitoring systems. You can therefore download guides about our systems here. Find out about revision processes, installations and maintenance. Your safety and the safety of your PV plants always come first for us! If you have further questions not answered by our documents, please do not hesitate to contact us.
Efficient solutions for PV monitoring are our speciality. Our products allow you to keep an eye on your PV plants at all times and to detect downtimes and defects as quickly as possible. We can help you to minimise the energy loss of your PV farm in order to optimise electricity production costs (LCOE) and the performance ratio (PR) and return on investment (ROI) of your plants. If you have any questions, our support team will be happy to help. We look forward to helping you to turn your ideas into reality with our solutions for PV monitoring!
Manuel Román
Global Product Manager Photovoltaics