OMNIMATE® 4.0

OMNIMATE® 4.0 - The efficient PCB connector for a digitalized device development

OMNIMATE® 4.0 - The efficient PCB connector for a digitalized device development

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

OMNIMATE® 4.0

Configure your individual PCB connector or PCB terminal with the PCB configurator for OMNIMATE® 4.0 and order in just a few clicks. With our new modular concept we offer delivery within a few days.

SNAP IN, the fastest connection technology on the market, also speeds up your assembly process. OMNIMATE® 4.0 PCB connectors and PCB terminals are delivered wire-ready and can be wired immediately without tools. Discover the fastest and easiest connection solution from the pioneer for pioneers now.

OMNIMATE® 4.0 Product range

MPS/MHS 6 – 4mm² SNAP IN PCB connector in pitch 6.35 mm Product innovation

The MPS/MHS 6 PCB connectors from the OMNIMATE® 4.0 series transmit power in a compact form, enable fast wiring with SNAP IN, and meet high voltage requirements.

The 6.35 mm pitch saves space, the 4 mm² connection handles high currents, and the lever simplifies handling. The space-saving fixation supports flexible layouts. The modular design creates a future-proof platform for upcoming expansions in drives, power supplies, and energy distribution.​​

MPS/MHS 6 – 4mm² SNAP IN PCB connector in pitch 6.35 mm
Your advantages
  • SNAP IN connection technology
  • Pitch: 6.35 mm​
  • Clamping range: 0,5-4 mm²​
  • Number of poles 2-9
  • UL: 600 V / 30 A
  • IEC: 1000 V / 40 A
  • Solder connection: THT/THR​
  • Outgoing direction 90°​/180°​
  • Optional space saving side fixation​

Signal PCB plug in terminals​

  • Compact PCB terminal for fast signal connections
  • Innovative SNAP IN connection technology for fastest wiring
  • Ideal for fully automated wiring processes (ready-to-robot)
  • Fast delivery within a few days
Highlight

Power PCB plug in terminals​

  • Compact PCB terminals for power electronics up to 1,000 V
  • Innovative SNAP IN connection technology for fastest wiring​
  • Reflow solderability for fully automated processes​
  • Delivery within a few days

Signal connectors

  • Versatile connectors for a wide range of applications
  • Unique SNAP IN connection for fast, safe and tool-free wiring
  • Individual configuration in the web-configurator for maximum flexibility
  • Delivery within a few days

Power connectors

  • Compact PCB connectors for power electronics up to 1,000 V
  • Fast and tool-free wiring thanks to innovative SNAP IN connection technology
  • Flexible configuration in the web-configurator
  • Delivery within a few days

Hybrid connectors

  • Flexible combination options for power, signal and data transmission
  • Hybrid device interfaces for reduced cabling effort
  • Fast configuration of hybrid interfaces
  • Tool-free wiring with innovative SNAP IN connection

Calculator - Determine your savings potential

Create your own configuration

With our PCB configuration tool, you can quickly and easily adapt PCB connectors and PCB terminal blocks of the OMNIMATE® 4.0 product series to your needs - without long download or installation times. All necessary engineering data up to ordering free product samples are available with just a few clicks. Start today with your individual product configuration and receive your available product in a few days.

Perfect complements

SNAP IN: Maximum wiring speed

SNAP IN: Maximum wiring speed

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Ready-to-Robot! The SNAP IN connection technology will take your wiring processes to a whole new level. With SNAP IN, installation and maintenance work can be performed as quickly as snapping your fingers.

The connection is as simple in principle as it is to use: The stripped conductor is inserted directly into open connection points and the snap connection snaps into place with a click.

Downloads

We provide you with comprehensive, downloadable information about our range of PCB terminals and PCB connectors. Simply download our quick reference guide or product catalogue to identify the PCB connectors and terminals you need.

Installation guide

Select your downloads (0 selected)

Please select at least one download

Enter your contact credentials

* Required fields

Consulting & support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields