Select enclosure solutions according to your requirements

Flexible and individually modifiable enclosure variants in different sizes and materials for various applications.

When used in the field, components usually have to withstand harsh environmental conditions. The possible environmental influences often place high demands on the products.

To meet these requirements, Weidmüller‘s FieldPower® system helps you to plan, install and operate decentralised plants and automation designs. Our modular system is the ultimate economical solution to virtually any decentralisation task.

Select enclosure solutions according to your requirements
Your benefits at one glance
  • IP protection of up to IP65
  • Temperature resistance from -40°C to 85°C
  • Vibration resistant
  • Tool-free installation of terminal rails
  • Individual modification of enclosure components

The FieldPower® enclosure kit

Enclosure base

  • Three sizes of enclosures available, more details in the size overview
  • Connection of seperate bases possible via seals, for example to divide hot and cold areas

Individually equipable

  • Installation of terminal rails, PCBs and FieldPower® contact elements
  • Integration of individual mounting plates
  • Tool-free assembly using snap-in hooks
  • Additional fixation of PCBs, mounting plates and contact elements to the domes with screws possible

Individually modifiable

  • Installation of seals, cable glands and plug-in connectors as well as operating and signalling devices
  • Mechanical processing is not needed
  • Removal of domes, snap-in hooks or breakout holes in the base only requires simple tools like pliers or screw drivers
  • Assurance of a smooth surface after removal due to indentations

Enclosure lid

  • Black plastic lids and transparent plastic lids with a clear viewing window
  • aluminum lids with cooling fins for the use of power electronics
  • Some lid types are size specific, detailed information can be found here

Individually equippable

  • Installation of terminal rails, PCBs and individual mounting plates in all lid types
  • Direct mounting of devices with heat sinks in aluminium lids
  • Assembly using different screw connections for plastic or aluminium lids

Individually modifiable

  • Customisation via mechanical processing possible
  • Grounding points on the inside and outside of the aluminum lid available

Enclosure accessories

Seals

  • Foldable seals for (pre-assembled) cables with diameters from 7 to 17 mm
  • Slotted sealing inserts (IP54) for the insertion of multiple cables with a diameter of 4x4 mm or 2x6.5 mm
  • Seals with M16 and M20 connection thread, e.g. for the installation of cable glands or M12 plug-in connectors

HQ Adapter

  • Adapters for HDC Rockstar® HQ connectors
  • Freely configurable or available with pre-assembled cables

Cable glands

  • Cable glands can be installed in the threaded seals or in the breakout holes
  • Provision of strain relief of the cable

Operating and signalling devices

  • Devices can be integrated into the M20 seals via adapter
  • Installation in breakout holes or machined holes also possible

Key features size 1

  • Base for housing of one FieldPower® contact element or components with a width up to 54 mm on the terminal rail
  • Black plastic lids in three different heights
  • Footprint 181 x 104 mm
  • Three sealing slots, one breakout hole

Key features size 2

  • Base for housing of two FieldPower® contact elements or components with a width up to 142 mm on the terminal rail
  • Black plastic lid and transparent plastic lid with a clear viewing window in one height
  • Aluminum lid with cooling fins
  • Footprint 196 x 196 mm
  • Six sealing slots, four breakout holes

Key features size 3

  • Base for housing of three FieldPower® contact elements or components with a width up to 230 mm on the terminal rail
  • Black plastic lid and transparent plastic lid with a clear viewing window in one height
  • Aluminum lid with cooling fins
  • Footprint 284 x 196 mm
  • Eight sealing slots, four breakout holes

Go to product catalogue

Selection Guide

Assembly video

Assembly video

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

This video shows you how to combine and assemble the modular components of the FieldPower® system.

Click on the button below to learn more about the ready-made FieldPower® solutions for power distribution, decentralised powermanagement and the Industrial IoT.

Reference project

Residual current measurement box for server rooms realised with FieldPower® enclosures and plug-in connectors.

"The stand-alone and compact residual current measurement box eliminates the need to shut down servers."
- PRO-EL Thomas Pöttgen

Downloads

Consulting & Support

Do you have questions about our products and solutions or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields