In many situations it is important to perform test processes as quickly and easily as possible. Relay modules from the TERMSERIES are now also available with a test button and offer a high level of practical benefit.

With the manually lockable test button, input or output signals can be simulated easily. In this way, machines and systems can be tested step by step during commissioning and maintenance. The orange test button is immediately recognisable and easy to operate. TERMSERIES relay modules with test button expand our proven TERMSERIES product family. They are compatible with TERMSERIES accessories and can be supplemented with interface adapters, cross-connections, and partition plates.

Operation is possible purely manually or via on/off signal of the controlling signal source

Simple simulation of digital input and output signals during commissioning and maintenance work

Available as actuator version, with gold contacts as well as with special multi-voltage input (24-230 V UC)

Product features in detail

Lockable test button

The test button enables easy simulation of digital input and output signals. For protection against maloperation, it can only be locked with a screwdriver.

Supplementary actuator version

In the actuator version, supply and return conductors can be connected directly to the relay module. This eliminates intensive separate wiring and considerably reduces the wiring time.

Universally applicable

TERMSERIES relay modules with test button are compatible with all accessories of the proven TERMSERIES. This allows high flexibility and easy integration into existing systems.

Discernable display of test button status

Switch positions AUTO MODE and MANUAL ON are clearly identified.

Now in two different designs

TERMSERIES relay modules with test button are available in 6.4 mm and 12.8 mm versions.

Downloads

* Required fields