Technical connection conditions (TAB) as the basis for the smart energy transformation

Technical connection conditions (TAB) and the standardization of semi-indirect measurements (transformer circuits) by means of insulated banana plugs are an important component for the energy transformation. Whether through TAB Medium Voltage or Technical Connection Conditions Medium Voltage or TAB Low Voltage, the specified conditions save costs, simplify work and increase the safety of the switchgear.

In this context, conditions refer to the requirements of the distribution grid operators for the electrical system of the grid connection user, from the medium-voltage grid via the low-voltage grid to the grid connection of the consumers, in compliance with various standards such as DIN EN 60947-7-1, DIN VDE 0603-2-1:2017-06, VDE 0603-2-2:2017-12 or also VDE-AR-N 4100:2019-04 (TAR Medium Voltage).

Highlights of the Klippon® Connect TTB range

Pre-assembled terminal strips according to the specifications of the technical connection condition TAB

Current and voltage terminals in accordance with TAR NS VDE-AR-N 4100 Product innovation

Pre-wired terminal block in accordance with TAR NS VDE-AR-N 4100

The "TAR NS VDE-AR-N 4100" block is designed in accordance with "TAR NS VDE-AR-N 4100" for meter locations with semi-indirect measurements up to 1000 A in low voltage (for transformer systems). They meet the requirements of section 7.3 "Metering points for semi-indirect measurements" with the design off subsection 7.3.2.2 "Design of current, voltage and control terminals for three-point metering points".If additional fuse protection of the voltage path by the energy supplier is required, we offer an additional variant including safety fuses in accordance with IEC 60947-1 with the name "TAR NS VDE-AR-N 4100 FS". The fuse protection can be placed either next to the measuring transformer isolating terminals or in the power section of the system. The terminal blocks are designed with the PUSH IN connection technology.

Current and voltage terminals in accordance with TAR NS VDE-AR-N 4100
For nationwide insert in accordance with Technical Connection Regulation NS VDE AR-N 4100

Current and voltage terminals in accordance with TAR NS VDE-AR-N 4100 Product innovation

Pre-wired terminal block in accordance with TAR NS VDE-AR-N 4100, including 10x38 fuses

The "TAR NS VDE-AR-N 4100 FS" block is designed in accordance with "TAR NS VDE-AR-N 4100" for meter locations with semi-indirect measurements up to 1000 A in low voltage (for transformer systems). They meet the requirements of section 7.3 "Metering points for semi-indirect measurements" with the design off specified in subsection 7.3.2.2 "Design of current, voltage and control terminals for three-point metering points". This design includes additional fuse protection for the voltage paths required by the energy supplier. We therefore offer another variant including safety fuses in accordance with IEC 60947-1, called "TAR NS VDE-AR-N 4100 FS". The fuse protection can be placed either next to the measuring transformer isolating terminals or in the power section of the system. The terminal blocks are designed with the PUSH IN connection technology.

Current and voltage terminals in accordance with TAR NS VDE-AR-N 4100
For nationwide insert in accordance with Technical Connection Regulation NS VDE AR-N 4100

In accordance with the technical connection conditions of TAB 2019 MITNETZ

The “TAB2019MITTELDEUTSCHLANDNS“ terminal strip is structured in accordance with the standard wording for technical connection conditions under the title “TAB 2019 Mitnetz“. It is responsible for the connection and operation of plants on the low-voltage grid in the area of Mitteldeutsche Netzgesellschaft Strom mbH (Mitnetz Strom). The terminal blocks are designed with the PUSH IN connection technology. The comparable assembly with screw connection technology is available under the name “MSTTAB2019ORANGE” and article number “8000080735 ”. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB 2019 MITNETZ
Application areas of the terminal strip: Mitteldeutsche Netzgesellschaft Strom mbH (Mitnetz Strom) in the regions of Brandenburg, Saxony-Anhalt, South Saxony and West Saxony.

In accordance with the technical connection conditions of EAM Netz GmbH

The “TABEAMNETZNS“ terminal strip is designed in accordance with the model wording for technical connection conditions under the title “TAB NS“. It is responsible for the connection and operation of systems on the low-voltage grid in the area of EAM NETZ GmbH in Hessen as well as in Southern Lower Saxony and parts of North Rhine-Westphalia, Thuringia and Rhineland-Palatinate. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of EAM Netz GmbH
Application area of the terminal strip:
  • Celle-Uelzen electricity grid
  • E.DIS electricity grid
  • EVE electricity grid
  • EWE electricity grid
  • LSW electricity grid
  • Schleswig-Holstein electricity grid
  • Hamburg electricity grid
  • Berlin electricity grid
  • WEMAG electricity grid
  • Bremen Weser electricity grid

Current and voltage terminal blocks for three-point meter stations according to VDE FNN Product innovation

Pre-assembled terminal strip according to VDE FNN specifications - With PUSH IN connection technology

The „VDEFNNPUSHIN“ terminal strip is designed in accordance with the „VDE FNN note for meter stations with semi-indirect measurements up to 1000 A in low voltage (for transformer systems)“. It refers to version 1.0 from June 2022 and is used to standardize semi-indirect measurements (transformer measurements). This note is to be applied together with VDE-AR-N 4100:2019 and VDE-AR-N 4100 authorization 1:2019. The terminal blocks are designed with the PUSH IN connection technology. The comparable assembly with screw connection technology is available under the name “LST VDE FNN Schraube” and article number “ 8000109947 ”.

Current and voltage terminal blocks for three-point meter stations according to VDE FNN
For use throughout Germany in accordance with the "Note from VDE FNN for meter stations with semi-indirect measurements up to 1000 A in low voltage (for transformer systems)".

In accordance with the technical connection conditions of TAB Netze BW (Niederspannung / NS)

The “AB Netze BW“ terminal strip is structured in accordance with the standard wording for technical connection conditions under the title “TAB BW 2019“. It is responsible for the connection and operation of systems on the low-voltage grid in the area of Netze BW in Baden-Württemberg. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB Netze BW (Niederspannung / NS)
Areas of application for the terminal strip: Netze BW GmbH (Baden-Württemberg)

In accordance with the technical connection conditions of TAB NS Nord 2019 (14-pole)

The „TABNSNORD14“ terminal strip is structured in accordance with the standard wording for technical connection conditions under the title „TAB NS NORD 2019“ (TAB 2019). It is responsible for the connection and operation of plants on the low-voltage grid in the area of the BDEW regional group Northern Germany together with the BDEW regional group Berlin/Brandenburg. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB NS Nord 2019 (14-pole)
Application area of the terminal strip:
  • Celle-Uelzen electricity grid
  • E.DIS electricity grid
  • EVE electricity grid
  • EWE electricity grid
  • LSW electricity grid
  • Schleswig-Holstein electricity grid
  • Hamburg electricity grid
  • Berlin electricity grid
  • WEMAG electricity grid
  • Bremen Weser electricity grid

In accordance with the technical connection conditions of TAB NS Nord 2019 (pluggable 14-pole)

The "TABNSNORD14STECKBAR" terminal strip is structured in accordance with the standard wording for technical connection conditions under the title "TAB NS NORD 2019" (TAB 2019). It is responsible for the connection and operation of plants on the low-voltage grid in the area of the BDEW regional group Northern Germany together with the BDEW regional group Berlin/Brandenburg. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB NS Nord 2019 (pluggable 14-pole)
Application area of the terminal strip:
  • Celle-Uelzen electricity grid
  • E.DIS electricity grid
  • EVE electricity grid
  • EWE electricity grid
  • LSW electricity grid
  • Schleswig-Holstein electricity grid
  • Hamburg electricity grid
  • Berlin electricity grid
  • WEMAG electricity grid
  • Bremen Weser electricity grid

In accordance with the technical connection conditions of TAB NS Nord 2019 (22-pole)

The "TAB NS Nord 22" terminal strip is structured in accordance with the standard wording for technical connection conditions under the title "TAB NS NORD 2019" (TAB 2019). It is responsible for the connection and operation of plants on the low-voltage grid in the area of the BDEW regional group Northern Germany together with the BDEW regional group Berlin/Brandenburg. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB NS Nord 2019 (22-pole)
Application area of the terminal strip:
  • Celle-Uelzen electricity grid
  • E.DIS electricity grid
  • EVE electricity grid
  • EWE electricity grid
  • LSW electricity grid
  • Schleswig-Holstein electricity grid
  • Hamburg electricity grid
  • Berlin electricity grid
  • WEMAG electricity grid
  • Bremen Weser electricity grid

In accordance with the technical connection conditions of TAB NS Nord 2019 (pluggable 22-pole)

The "TABNSNORD22STECKBAR" terminal strip is designed in accordance with the standard wording for technical connection conditions under the title "TAB NS NORD 2019" (TAB 2019). It is responsible for the connection and operation of plants on the low-voltage grid in the area of the BDEW regional group Northern Germany together with the BDEW regional group Berlin/Brandenburg. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB NS Nord 2019 (pluggable 22-pole)
Application area of the terminal strip:
  • Avacon Netz GmbH
  • Celle-Uelzen electricity grid
  • E.DIS electricity grid
  • EVE electricity grid
  • EWE electricity grid
  • LSW electricity grid
  • Schleswig-Holstein electricity grid
  • Hamburg electricity grid
  • Berlin electricity grid
  • WEMAG electricity grid
  • Bremen Weser electricity grid

In accordance with the technical connection conditions of TAB Syna GmbH

The „TABSYNAWECHSELTAFEL“ terminal strip is designed in accordance with the requirements of Syna GmbH for the changeover panel application. This design is for the low-voltage range in the Syna power grid purely for Wechseltafel. For standard DIN meter cabinets, we offer another TAB from Syna GmbH. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB Syna GmbH
Areas of application for the terminal strip: Syna GmbH and the regions: Rhineland-Palatinate, Hesse, Bavaria and Baden-Württemberg

In accordance with the technical connection conditions of TAB Nord

The “TABWESERNETZNS” terminal strip is structured in accordance with the standards of TAB NORD. This structure is for the low-voltage systems in the power grids, for low-voltage transformer measurements in the Bremen and Bremerhaven area. For medium and high-voltage systems, please refer to the pre-assembled terminal strip “TABWESERNETZMS”, which is specially designed according to the specifications of TAB Wesernetz Bremen GmbH specifically for medium and high-voltage systems in the Bremen and Bremerhaven area. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of TAB Nord
Application area of the terminal strip:
  • Wesernetz Bremen - Bremen und Bremerhaven

In accordance with the technical connection conditions of Wesernetz Bremen GmbH

The „TABSYNAWECHSELTAFEL“ terminal strip is designed in accordance with the requirements of Wesernetz Bremen GmbH. This structure is intended for medium and high-voltage systems in the Bremen and Bremerhaven power grid area. For the low-voltage sector and the low-voltage transformer measurements, please refer to the pre-assembled terminal strip “TABWESERNETZNS”, which is specially designed for the low-voltage grid in Bremen and Bremerhaven. The terminal blocks are designed with the PUSH IN connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of Wesernetz Bremen GmbH
Application area of the terminal strip:
  • Wesernetz Bremen - Bremen and Bremerhaven

In accordance with the technical connection conditions of Westnetz GmbH

The “TABSWESTNETZWECHSELTAFELNS” terminal strip is structured in accordance with the Technical Connection Conditions under the title “Meter exchange panel”. It is responsible for the connection and operation of systems on the low-voltage grid in the region of Westnetz GmbH, mainly in North Rhine-Westphalia. The terminal blocks are designed with the screw connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of Westnetz GmbH
Application areas of the terminal strip: Westnetz GmbH Regions Lower Saxony, North Rhine-Westphalia, Rhineland-Palatinate.

In accordance with the technical connection conditions of Westnetz GmbH

The “TAB Westnetz“ terminal strip is structured in accordance with the standard wording for technical connection conditions under the title Zählerwechseltafel“. It is responsible for the connection and operation of systems on the low-voltage grid in the region of Westnetz GmbH, mainly in North Rhine-Westphalia. The terminal blocks are designed with the screw connection technology. Please always refer to the supplementary sheets of the respective grid operator.

In accordance with the technical connection conditions of Westnetz GmbH
Application areas of the terminal strip: Westnetz GmbH Regions Lower Saxony, North Rhine-Westphalia, Rhineland-Palatinate.

Current and voltage terminal blocks for 3-phase current and voltage transformers

Pre-assembled terminal strip for 3 current and voltage transformers with N and PE connection - With PUSH IN connection technology

The „LST_CTVT_3PHASEPEATTB“ terminal strip is a setup for 3 current and voltage transformers with N and PE connection. The 3 phases are color coded on the current transformer side with yellow (L1), green (L2) and violet (L3). In addition, the structure has the forced short-circuit function (MBB - Make Before Breake) and comparison measurement function. The terminal blocks are designed with the PUSH IN connection technology. The comparable assembly with screw connection technology is available under the name “LST_CTVT_3PHASEPEWTTB” and article number 8000082524 ”.

Current and voltage terminal blocks for 3-phase current and voltage transformers
Colored setup for 3 phases for general use

Current terminal blocks for 3 current transformers

Pre-assembled terminal strip 3 phase for current transformers - With PUSH IN connection technology

The terminal strip "LST_CT_3PHASE_ATTB_OR" is an assembly of 6 terminals for 3 current transformers. The 3 phases have the has the forced short-circuit function (MBB - Make Before Breake) and comparison measurement function. The terminal blocks are designed with the PUSH IN connection technology. The comparable assembly with screw connection technology is available under the name “LST_CT_3PHASE_WTTB_OR” and article number “8000082522 ”.

Current terminal blocks for 3 current transformers
Setup for 3 phases for general use

Downloads on the topic of technical connection conditions and test terminals

On the website Engineering Data you will find an extensive selection of downloads related to CAT data. For the quick integration of our products into your design, a wide range of digital product data is available for engineering systems such as EPLAN (EPLAN Electric P8 and EPLAN Pro Panel), Zuken E3.series, WSCAD and many others. This data enables a precise representation of the measuring transformer terminals and test disconnect terminals in 3D and shows all relevant electrotechnical and operational characteristics.

Data sheets

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields