Klippon® Connect terminal blocks for energy industry

Connection solutions for highest availability and future security.

Klippon® Connect terminal blocks for energy industry

Reliably generate, transmit, and distribute energy

The global demand for energy is growing. At the same time, the energy industry faces many challenges – from the integration of renewable energies to the nationwide supply of electric vehicles. It is therefore essential to combine maximum security of supply with maximum innovative strength in order to meet the requirements of the future. To achieve this, the industry relies on electrical connection solutions ensuring high availability and future-proofing.

Klippon® Connect terminal blocks cover all these requirements and are familiar to all areas of the energy industry. Whether conventional and renewable generation, long-distance transmission, distribution to end consumers, or integration into building technology: you will find the right solution for every application in the broad product portfolio. Klippon® Connect can be flexibly adapted down to component level and, with comprehensive certifications, guarantees the highest level of safety for operators, personnel, and users.

Your benefits with Klippon® Connect

Application-specific products

Application-specific products

We offer ideal solutions for the specific challenges of wiring – with innovative functions and unique solutions

Functional integration

Functional integration

The product portfolio is optimally adapted to the requirements of the market and focuses on functionality

Durable reliability

Durable reliability

Our products are designed to ensure safety and operating efficiency for the entire service life

Power feed-in

In control cabinets, a growing number of components have to be accommodated in a very confined space. As a result, the connection of conductors for power feed-in is becoming more and more demanding – especially with large cross-sections. Our wide range of connection solutions enables convenient wiring even under difficult environmental conditions. The compact design and a combination of many practical details for convenient handling make power feed-in in switchgear and control panels simple, efficient, and space-saving.

Klippon® Connect A2C 35 - A2C 95/185 power feed-in terminal blocks Product innovation

For fast and safe wiring of big cross-section

In the context of industrial manufacturing, efficient switchgear cabinet construction is of utmost interest to the plant operator. Constant change and numerous international standards increase the demands on the switchgear and its components. In power supply and distribution, large conductor cross-sections are safely laid and connected to the components under harsh conditions and in the tightest of spaces. Our wide range of connection solutions enables convenient wiring even under difficult environmental conditions. Thanks to the compact design and the combination of many practical handling advantages, you realize the supply of power in switchgear and cabinets easily, efficiently and in a space-saving manner.

Klippon® Connect A2C 35 - A2C 95/185 power feed-in terminal blocks
Your benefits at a glance
  • Quick identification & selection of best fit
  • Good visibility marking
  • Standardised testing options
  • Identification of external voltage
  • Pre-aseembled blocks
  • Innovative PUSH IN-Power connection

Additional products for power feed-in

Klippon® Connect WPD 130 - WPD 133 power feed-in terminal blocks

For an easy and fast connection of aluminium wires

Klippon® Connect WPD 130 - WPD 133 power feed-in terminal blocks
Your benefits at a glance
  • Installation of small auxiliary power supply or monitoring connections, without previously disconnecting any connected supply line
  • Fast processing and installation due to the possibility of direct mounting
  • Fast processing and installation due to compatibility with 35 mm mounting rails according to EN 60715 and EN 50022
  • Extremely compact and robust design with a wide range of features

Klippon® Connect WDU 70/95 - WDU 120/150 power feed-in terminal blocks

With leaf clamp conductor connection for large cross-sections

Klippon® Connect WDU 70/95 - WDU 120/150 power feed-in terminal blocks
The benefits at a glance
  • Constant force transfer through selfadjusting connection system
  • Mounting in any direction
  • Electric shock protection (finger-proof) to German standard VBG 4, also with cross-connections
  • Extremely resistant to distortion

Power Distribution

Many applications require a high technological density in a confined space. In addition, copper cables are frequently replaced by low-cost aluminium, which requires connection types that match each other. WPD power feed terminals enable the simple and safe connection of aluminium and copper conductors in the smallest space – either directly or on top-hat rails. Due to the good ergonomics, even large cross-sections can be connected effortlessly. Even different cross-sections can be connected easily. Branching of main lines or feeders can be realised just as easily with WPD feeder terminals as a power supply or monitoring connection.

Klippon® Connect WPD 104 - WPD 113 power distribution terminal blocks

For an easy and fast connection of aluminium wires

The power and zero potentials that are fed into machines and plants often need to be distributed even further to supply other consumers such as motors. Those extensions need to be as safe, efficient and space-saving as possible. WPD distribution blocks have a unique echelon form and screw heads in an offset position. The latter ensure at every echelon level a safe and comfortable connection in systems and housings, even in confined spaces.

Klippon® Connect WPD 104 - WPD 113 power distribution terminal blocks
  • Available in the colours grey, blue, red and black
  • Self-extinguishing, halogen-free plastic housing
  • High finger protection according to EN 50274
  • Short circuit resistance according to high SCCR standard

Additional products for power distribution

Klippon® Connect AWPD 35 power distribution terminal blocks Product innovation

Combining the advantages of screw and PUSH IN connection

Klippon® Connect AWPD 35 power distribution terminal blocks
  • Compatible with Klippon® Connect A range
  • Standardised testing point
  • Compact and robust design
  • Distinct contact identification

Klippon® Connect ALO 6 and ALO 16 power distribution terminal blocks

For an easy power distribution with standard terminal blocks

Klippon® Connect ALO 6 and ALO 16 power distribution terminal blocks
  • Fingersave solution thanks integrated endplate
  • For A-series terminal blocks with cross section of 1.5 mm² - 6 mm²
  • Standardised testing point
  • Common range of accessories out of A-series

Control voltage distribution

When supplying devices in the control cabinet, there is an increased risk of faulty connections due to the large number of conductors and the increasingly limited busbar space. With our customised potential distribution terminals, you can set up compact control voltage distributions quickly and easily – with or without fuses. The considerable space saving and low wiring effort makes control cabinet construction particularly efficient.

Klippon® Connect AAP terminal blocks for control voltage distribution

For a structured distribution of controll voltage

Klippon® Connect potential distribution terminal blocks AAP support the compact design of control voltage distributions and ensure effective control voltage supply for the equipment in the control cabinet. The unique modular concept can be tailored to every type of machine. The potential distribution terminal blocks AAP are successful thanks to their uniform design with two possible constructions – alternating or grouped. Cross-connection options save space and avoid miswiring.

Klippon® Connect AAP terminal blocks for control voltage distribution
  • Space saving by combining positive and negative potentials on a single terminal block
  • Quick fuse replacement by simply opening and releasing the fuse holder from the compound
  • Coloured pusher for potential discrimination in control current distributions from 0 to 800 V
  • Two cross-connection channels for attachments and expansions

Additional products for control voltage distribution

Klippon® Connect AFS 4 and ADT 4 terminal blocks for control voltage distribution

For an easy handling of all kind of signals

Klippon® Connect AFS 4 and ADT 4 terminal blocks for control voltage distribution
  • Quick and convenient fuse changes thanks to fuse holder with pivoting fuse lever
  • Attached fuse holder
  • Up to 50 % more space in the panel thanks to optimised design
  • Integrated test point

Klippon® Connect WFS 4 and WTR 4 terminal blocks for control voltage distribution

An overcurrent protection and disconnect in a single terminal block system

Klippon® Connect WFS 4 and WTR 4 terminal blocks for control voltage distribution
  • Simple handling by easy removal of the fuse
  • Contour identical to adjoining disconnect and feed-through terminals of W Series, thus allowing easy potential distribution even in presence of pole skipping jumpering schemes
  • An overcurrent protection and disconnect in a single terminal block system

Instrument transformer wiring

In T&D applications, current and voltage transformers are mainly used for protection and measurement functions. Our new TTB series instrument transformer terminals have been developed to meet all the connection requirements of these two critical applications. The "make-before-break" concept makes wiring of current and voltage transformers particularly easy - even within complex circuits. The avoidance of operating errors during operation increases system availability and extends the service life of the entire control cabinet. This ensures highest compliance with the respective requirements of the end user.

Klippon® Connect TTB range for instrument transformer wiring Product innovation

For a simple, fast and safe wiring of current and voltage transformers

In T&D applications, current and voltage transformers are mainly used for protection and measurement functions. Our new TTB range of Klippon® Connect transformer terminal blocks have been designed to meet all the connection requirements of these two critical applications.

The wiring of current and voltage transformers can be carried out particularly easily and safely with the new terminal block series – even within complex circuits. The prevention of operating errors during operation increases plant availability and extends the life cycle of the entire control cabinet. Thus, the respective requirements of the user are fulfilled to a high degree.

Klippon® Connect TTB range for instrument transformer wiring
  • Safe current and voltage transformer wiring with a single terminal block system
  • Integrated single-stage forced short circuit mechanism for 100% safe handling
  • Dedicated cross-connection channel downstream and upstream the disconnect contact for maximum flexibility
  • - Test sockets allowing adjoining fully insulated test plugs up to 10 mm diameter

Additional products for instrument transformer wiring

Klippon® Connect SDL terminal blocks for instrument transformer wiring

For an easy instrument transformer wiring with stud technology

Klippon® Connect SDL terminal blocks for instrument transformer wiring
  • Specially developed for all conceivable requirements
  • Simple, safe operation thanks to clear identification of switch status
  • Easy connection of ring cable lugs
  • Large marking areas

Signal wiring and marshalling

In an energy control cabinet, many digital and analogue signals are connected to the field. They must be marshalled space saving in individual platforms to enable an error-free connection to the downstream processor for diagnostics and control. In conjunction with the AAP series, the PRV/PPV high-density connectivity platform system enables unrivalled signal density in a single slice. The double clamping unit allows signal multiplication on up to 16 isolated levels.

Klippon® Connect PRV terminal blocks for signal wiring and marshalling

An unique design for plenty of space

Space for wiring is scarce and expensive – so as many signalsas possible must be transmitted, secured and separatedin as small a space as possible. This saves valuable space,installationtime and helps create order. These requirements are met by Weidmüller’s new PRV/PPV marshalling terminal blocks.

Klippon® Connect PRV terminal blocks for signal wiring and marshalling
  • Up to 50 % more space in the panel thanks to optimised design
  • Error-free assignment of signals, based on a colour-coded matrix structure and printed partition plates
  • Consistently low contact resistance thanks to innovative V-shaped current bars
  • Up to 16 levels with 64 PUSH IN connection point

Additional products for signal wiring and marshalling

Klippon® Connect AFS 4 and ADT 4 terminal blocks for signal wiring and marshalling

For an easy handling of all kind of signals

Klippon® Connect AFS 4 and ADT 4 terminal blocks for signal wiring and marshalling
  • Quick and convenient fuse changes thanks to fuse holder with pivoting fuse lever
  • Attached fuse holder
  • Up to 50 % more space in the panel thanks to optimised design
  • Integrated test point

Klippon® Connect W2C and W2T Range signal wiring and signal marshalling

Automation in the process industry requires flexible solutions for complex production processes. Your circuit diagrams are no less complex and often undergo changes shortly before the end. With our new range of DCS marshalling terminal blocks you can solve these challenges. Even a „last minute change“ is feasible for you without having to change the wiring you have already done.

Thanks to the single and double-level arrangement of the terminal blocks, combined with the provision of the four basic functions (continuity, disconnect, fuse, ground), you achieve maximum flexibility when connecting your devices wired in the field. We also offer you an alternative to connecting the shield to PE for your potential-free shielding concepts.

Klippon® Connect WFS 4 and WTR 4 terminal blocks for signal wiring and marshalling

An overcurrent protection and disconnect in a single terminal block system

Klippon® Connect WFS 4 and WTR 4 terminal blocks for signal wiring and marshalling
  • Simple handling by easy removal of the fuse
  • Contour identical to adjoining disconnect and feed-through terminals of W Series, thus allowing easy potential distribution even in presence of pole skipping jumpering schemes
  • An overcurrent protection and disconnect in a single terminal block system

Shielding and earthing

In the energy sector, the safety and availability of installations must be guaranteed at all times. Careful planning and installation of protective functions play a particularly important role. With our wide range of KLBÜ shield connections, you can flexibly implement self-adjusting shield contacting and thus ensure trouble-free system operation. The tool-free operability of the terminal clamps, together with the spring principle of the contact, enables quick and easy installation of the shielded cables.

Klippon® Connect KLBUE for shielding

For a simple and efficient installation of safe shielding systems

In order to guarantee EMC, the interference mechanisms must first be known. In addition to natural sources of interference such as lightning, there are alsoso-called coupling mechanisms. Here is an overview of the different couplingmechanisms as well as some measures for EMC optimisation.

Our complete range of KLBUE shield connections, KHLA shield clamping saddles, SH 4C shield rail holders, and KLBU RC shielding brackets allows simple and efficient installation of safe shielding systems.

Klippon® Connect KLBUE for shielding
  • Reliable protection against transient overvoltage and electromagnetic fields
  • Consistent contact pressure thanks to spring effect
  • Flexible mounting options
  • Clear, simple installation without auxiliary tools

Additional products for shielding and earthing

Klippon® Connect WBBD 16 busbar tap terminal blocks

For a safe current tapping of busbar systems

Klippon® Connect WBBD 16 busbar tap terminal blocks
  • Finger-safe design
  • Maximize wiring density
  • Two outputs per terminal
  • Variable application for busbars from 3 mm to 10 mm

Perfect complements

Benefit from Weidmüller services and market experience

Simple planning through software support

Simple planning through software support

Use the Weidmüller Configurator for quick and easy configuration and inquiry of your components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.

Industry experience

Industry experience

We speak the language of our customers. With expertise and passion for the various industries.

To our industry overview

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields