Ethernet APL: Future-proof interfaces for the process industry

In the process industry, Ethernet-compatible interfaces are increasingly needed to access data from the field via IIoT. The Ethernet APL (Advanced Physical Layer) technology enables direct access down to the field and device level via an internationally standardised two-wire solution. Thanks to Ethernet APL, data can be transmitted more efficiently and reliably over long distances in industrial environments. This requires powerful IIoT devices with qualified components that can optimally utilise the advantages of Ethernet APL. To this end, Weidmüller has comprehensively expanded its portfolio of data connectors, enabling a consistent data infrastructure for Industry 4.0 that is fully customised to the requirements of Ethernet APL.

Product range of Ethernet APL components

With Ethernet APL, the process industry relies on classic terminals with screw or spring connections. Here we offer you a wide range of suitable components, such as OMNIMATE® PCB components, built-in and field attachable connectors (M12):

LMF APL 5.00/03/180 3.5SN OR BX

  • Printed circuit board terminals
  • Pitch of 5,00 mm with 3 poles at a 180° degree angle
  • PUSH IN with actuator with a range of 2,5 mm²

LMF APL 5.00/03/90 3.5SN OR BX

  • Printed circuit board terminals
  • Pitch of 5,00 mm with 3 poles at a 90° degree angle
  • PUSH IN with actuator with a range of 2,5 mm²

LM APL 5.08/03/135 3.5SN OR BX

  • Printed circuit board terminals
  • Pitch of 5,08 mm with 3 poles at a 135° degree angle
  • Clamping yoke connection with a range of 4 mm²

LM APL 5.08/03/90 3.5SN OR BX

  • Printed circuit board terminals
  • Pitch of 5.00 mm with 3 poles at a 180° degree angle
  • Clamping yoke connection with a range of 4 mm²

BLZP APL 5.00HC/03/180F SN OR BX

  • PCB plug-in connectors
  • Pitch of 5.00 mm with 3 poles at a 180° degree angle
  • Clamping yoke connection with a clamping range of 4 mm²

MPS APL 5/03 S F2 TN B B

  • PCB plug-in connectors
  • Pitch of 5.00 mm with 3 poles at a 180° degree angle
  • Female plug with SNAP IN connection technology

SAIE-M12S-4-0.5U-PG9

  • Built-in plugs, M12, female socket
  • Front mounting is via 4 poles possible
  • Length of 0.5 m

SAIE-M12B-4-0.5U-PG9

  • Built-in plugs, M12, female socket
  • Front mounting is via 4 poles possible
  • Length of 0.5 m

SH ETH U

  • Shield connection clamp with screw connection
  • Universal area of application
  • Cross section 1,5 mm²

Advantages of Ethernet APL

Optimal data access to field devices in the process industry

Fast data transmission, wide range of applications and proven connection technologies:

Optimal data access to field devices in the process industry
  • Ethernet APL compliant connection from the PCB to the field
  • 10 Mbit/s communication for long ranges according to IEEE 802.3cg-2019
  • PoDL (Power over data line) remote power supply according to IEEE 802.3bu
  • Available with PUSH IN, SNAP IN, clamping yoke or tension spring connection
  • Suitable for THT and THR soldering processes with space and weight saving design

FAQ

Benefits and technical information

Differences of Ethernet APL and Single Pair Ethernet

 

Single Pair Ethernet

Ethernet APL

TechnologyTwo-wire technologyTwo-wire technology
Ethernet standards 10BASE-T1S, 10BASE-T1L, 100BASE-T1, 1000BASE-T1Dedicated definition of 10BASE-T1L
Data transmission10 Mbit/s up to 10 Gbit/s10 Mbit/s
Power transmissionPoDL (Power over Data Line) transmits up to 50 W via a single wire pair.The 2-WISE power supply (2-Wire Intrinsically Ssafe Ethernet) limits the current in hazardous areas, supports various power levels and minimizes sparking.
Cable length 15 m to 1,000 mup to 1,000 m
Main application Factory automation and building infrastructureSpecifically developed for the process industry
Special featuresMiniaturisation, Industrial suitability, Simplicity, Future-proofCertain requirements were added to the standard to describe characteristics of cables and plugs, power supply and explosion protection in hazardous areas.
Connection technology and our offerConnectors with miniaturized mating faces, patch cables, field attachable plugs, M8 adapters as well as IP20 and IP67 sockets in different outlet directions.Classical terminals with screw or tension spring connection, like OMNIMATE® PCB components, built-in and field attachable plugs (M12).

Perfect complements to Ethernet APL

Single Pair Ethernet

Single Pair Ethernet will be the next generation of communication architecture for industrial IoT. The concept of Ethernet right down to the sensors promises a seamless connection from the sensor to the cloud.

Request your free whitepaper on Ethernet APL now!

Would you like to learn more about Advanced Physical Layer technology, its advantages and areas of application? Request our free whitepaper and learn more about Weidmüller's contribution to Ethernet APL:

Select your downloads (0 selected)

Please select at least one download

Enter your contact credentials

* Required fields

Consulting & support

* Required fields