The Weidmüller Configurator software accelerates your digital engineering in cabinet building – from engineering to production. Efficient, consistent and future-proof.
Efficient control cabinet planning with ECAD integration – the Weidmüller Configurator for consistent processes
Digital engineering made easy: fewer errors, faster processes, lower costs.
The Weidmüller Configurator (WMC) supports you with digitised processes in cabinet building at the highest level. You can set up fully assembled terminal strips and enclosures in just a few steps. The powerful ECAD interface complements your central ECAD planning with the necessary accessories. Your terminal strip or enclosure configurations can be requested and ordered directly from the WMC. Thanks to our Fast Delivery Service (FDS), you will receive your order in just five days, optimising your workflow from engineering to ordering.
DIN rails: Configure complete DIN rails with the entire range of the Weidmüller portfolio.
Industrial enclosures: Configure complete enclosures including assmebled terminal strips and pre-assembled cable glands and take advantage of the wide selection offered by the Weidmüller portfolio.
Ex enclosures: Configure Ex-certified enclosures (ATEX & IECEx) with DIN rails and pre-assembled cable glands.
Heavy-duty connector (HDC): Individually configurable with matching inserts, contacts and housings.
Integrated product relationship knowledge
Product knowledge: Complete configurations – without in-depth product knowledge or catalogue research
Accessories: Always receive the right accessories and components automatically
Configuration help: Answer specific questions to find your desired configuration.
Personalisation: Personalise your product selection with intuitive favourites management.
Increased efficiency: Automatic troubleshooting saves time and money along your entire value chain – from engineering to production.
Powerful import
Engineering transfer: Easy transfer of existing engineering data off Zuken E3, EPLAN, ETAP, SPAC and other software programmes
Correct marking: Direct definition of the component designation ready during import.
Component completion: Automatic add of missing markers, end plates and end holders
Article Mapping: Intuitive assignment of your existing ERP numbers to Weidmüller item numbers – with just a few clicks
Error Proofing: The wizard ensures complete and consistent data, eliminating the need for manual rework
Import flexibility: Import simple parts lists in Excel format (CSV) and obtain a complete 3D configuration with just a few clicks
Technical documentation: Automatic PDFs with technical drawings and complete data sheets for all configured components.
Parts list export: Export all components flexible as PDF, Excel or CSV files – ideal for procurement, engineering and system integration.
Marking integration: Direct connection to the professional marking software M-Print® PRO for fast, precise device marking and seamless integration into digital process chains
CAD data export: Provision of 3D STEP and 2D DXF/DWG files – for direct further processing in engineering workflows
Online Weidmüller Configurator
Product innovation
Seamless integration into the new Online Weidmüller Configurator
All WMC users can transfer their existing configurations using the integrated cloud upload function and immediately benefit from the advantages of the new online configurator.
With uploading your WMC configuration, you will get access to the smart assembly mode. Your existing configuration is automatically accepted, allowing you to begin guided installation immediately – without any additional software or media breaks.
Information about interface updates during Eplan startup with update possibility
Increased stability when importing and exporting repeatedly
New setting - possibility to use a different WMC installation directory (e.g. Citrix environments)
Extension of the information in the Eplan message window - Listing of articles exported from the WMC that are not available in the Eplan article database
Consideration of the connection cross-section in the generic planning case (planning without article numbers)
Consideration of quantity information for accessories in import and export cases
Improved z-axis placement of third-party components in the WMC
Fix
Export function with Eplan version 2.9
WMC version 2024.0
Release date: 10/04/2024
Fix
Stabilisation of offline usage
WMC Version 2024.0
Release date: 03/04/2024
Highlights
Mounting rail processing centralized in the ribbon: "Edit mounting rail"
Support for the use of our innovative option for direct DIN rail installation on the mounting plate using our new Klippon® Rail Snapper
General
Quick access to information about WMC, interfaces as well as products and technologies via the NEWS page
Revision of user instructions for better awareness, e.g. during verify runs
Completion of the verify function in relation to mounting rail attachments
Significant optimisation of automatic marker assignment
ECAD interfaces
Rearrangement of the ECAD interface buttons
Extension of the project documentation including the complete reference designation structure
Integration of a further SEE application with export functionality
WMC Version V2023.1
Release Date: 06/11/2023
Highlights
New function “Edit mounting rail” implemented in the Ribbon group “Functions”
Optimized function to place very easy mounting parts on the DIN rail like mounting rail supports with the correct screw and required hole as well as our new welded M5 and M6 threaded bolts
New Eplan Interface, ready for Version 2024 with a lot of optimization
General
Reduced download size
New Product data base
CSV File Import
Updated CSV file import functions. Now even more simple and intuitive to use
Eplan interface
Now ready for Eplan version 2024
Export possibility of all accessories from P8 und Pro Panel to WMC
Optimized terminal sorting Eplan Import
Eplan Import now also with different Reference structure possible
Corrected handling with name for Pro Panel Export
Corrected handling for rotated component for Pro Panel Export
Further small optimazations in context of Eplan Exports/Imports
Fast Delivery Service
Fast Offer assortment enlargement
Automated Cabinet Building (ACB)
New ACB export function. The needed data for our Rail Assembler and Rail Laser can now be exported directly from the WMC
WMC Version V2023.235.0.9811-2023-08-12
Release Date: 16/08/2023
Highlights
CSV Import option Generic interface for all other (ECAD) systems
Videos & Links on Start page chapter “NEWS”
General
Enables to install the WMC with active Zuken E³ Interface, also on managed virtual machines
Product database with new products
Changing the versioning to the year number
The Start Page has been adjusted, (ECAD) import options are now directly visible in the foreground
Fast Delivery Service
Replacing components quickly and easily using placeholders.
The length limit for the delivery option without mounting rail of 500 mm has been removed
The minimum length for the delivery option FDS 5 Days has been reduced from 100 mm to 40 mm
Fast Offer assortment enlargement
ECAD
Logic of preferred marking position is now also used for DL Rail Components
Further optimization of the ECAD import workflow, one click less
Information about interface updates during EPLAN startup with update possibility
Increased stability when importing and exporting repeatedly
New setting - possibility to use a different WMC installation directory (e.g. Citrix environments)
Extension of the information in the Eplan message window - Listing of articles exported from the WMC that are not available in the Eplan article database
Consideration of the connection cross-section in the generic planning case (engineering without article numbers)
Consideration of quantity information for accessories in import and export cases
Improved z-axis placement of third-party components in the WMC
Fix
Export function with Eplan version 2.9
Services round digital cabinet building
Consultation appointment
Would you like a digital consultation on the software tools? Make an appointment with our experts now!