Proper cable labelling is a key factor in ensuring the safety of electrical systems and control cabinets. Without unique cable labelling, errors can quickly lead to dangerous situations. Because of this, the standards IEC 61439-1 (design verification for switchgears and responsibilities) and DIN EN 81346-1 (structuring principles and reference identification) apply within industry, and are designed to ensure the safety of machinery. An electrical cabinet can only pass the acceptance test if the various circuits can be uniquely identified. Our MultiCard, MetalliCard, MultiMark, and CableLine markers make it easy to clearly mark conductors and cables. Thanks to this diverse range of options, we offer you the perfect solution for many different requirements. Take advantage of the wide range of conductor and cable markers, and benefit from a number of other advantages.
Our products are highly compact and well-designed to facilitate quick and efficient cable marking.
With conductor markers, identification can be printed and applied to cables and conductors in a flash.
Cable markers from Weidmüller ensure good legibility and quick identification of cables with high contrast and an outstanding appearance.
At Weidmüller, you will find a large selection of conductor and cable markers for marking cables, conductors and wires. In the following section, we describe the different models to you briefly and address their features, applications, and material properties. We will provide you with the right solution for your specific requirements.
We have summarised the differences between the conductor and cable marker models from our universal range in the following table. It allows you to gain an overview of these options quickly and easily, to decide which variant is best suited for your application.
| MultiCard | MetalliCard | MultiMark | |
| Printer | PrintJet CONNECT MCP Plus2 MCP Basic 2 | PrintJet CONNECT | THM MultiMark THM MultiMark Plus |
| Software | M-Print® PRO | M-Print® PRO | M-Print® PRO |
| Format | Card | Card | Roll |
| Material | Polyamide 66, halogen-free | Micro etching steel 1.4301 or Chromal coated aluminium | PC-ABS, TPU, halogen-free |
| Temperature range | -40 – 100 °C | -55 – 130 °C | -50 – 90 °C |
| Fire class acc. to UL 94 | V2 | V2 |
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
Via this YouTube Playlist you can find many handling videos to learn more about the function of our high-quality tools.
Get to know the handling of the Weidmüller SF MultiCard, SFR MultiCard, and SFC MultiCard cable markers, SFX MultiCard cable marker, SFX MultiMark cable marker, TM-I MultiCard and TM-I MultiMark cable marker in combination with a Weidmüller sleeve and the ELS MultiCard marker in combination with the WKM cable marker.
We support panel builders around the world and understand the challenges they face. Because of this, we offer you well-designed, high-quality products and solutions for all phases of panel building as well as a wide range of conductor markers for many different applications. This is how we create added value for you and your customers. Take advantage of our know how.
Intuitive to use and tailored to your needs. M-Print® PRO software makes it easy to import, edit, and manage data.
Constructive solutions for all control cabinet-related applications. From shrink-fit sleeves to metal markers.
Ink or thermal transfer - industrial printing systems for every requirement. Designed with a glimpse into the future.
Our goal is to offer you comprehensive, tailored consulting on our products. This is why we provide our informative brochures to you for download to provide additional information on our cable markers. Discover the diversity of Weidmüller's product range.
We specialise in innovative solutions for panel building. With our flexible cable markers, we offer you another option for making everyday work more efficient in your production. We are happy to serve as your contact, should you have any questions. Together, we will find the optimal solution for your application.