Optimum LED lighting with powerful control cabinet and machine lights

The control cabinet is often a working area that is poorly lit. There is a demand here for a space-saving, bright yet affordable solution. The Weidmüller industry light (WIL) was developed in close co-operation with the industry in order to meet the special lighting requirements. The compact LED control cabinet light illuminates the control cabinet with a wide beam of light and ensures optimum visibility. The WIL is also perfect as a machine light in the field. Thanks to its mounting dimensions, the control cabinet light fits exactly into standard control cabinets, and the robust IP67 housing makes it ideal for industrial use - whether in the control cabinet or directly on the machine as a powerful machine light.

Robust and durable

Robust and durable

With special safety glass or full encapsulation, Weidmüller offers a choice of different protection classes (IP54 - IP69) for industrial lighting.

Powerful and economical

Powerful and economical

High luminosity and comfortable, daylight-like lighting. Swiveling mounting brackets allow optimal positioning of the light field.

Plug-and-play

Plug-and-play

Open cable end, M12 or M8 connection for individual use of the WIL control cabinet light and machine light.

Product portfolio: Control cabinet lights and machine lights

The LED control cabinet light and LED machine lights have to meet high requirements, such as durability and high protection. This is where the four series of Weidmüller LED industrial lighting come into optimal use:

Cabinet lightning

Series WIL

This control cabinet light is convincing with its particularly shallow installation depth and is ideal for use in confined spaces. It is extremely compact yet robust in design, has a IP67 degree of protection and is available in various lengths and colours. Thanks to the built-in M12 plug, the lamp can be connected to the power supply quickly and easily. The unique, staggered arrangement of the LEDs in three rows creates a wide and even beam, guaranteeing optimal illumination.

The high light output and illuminance ensure optimal lighting of various areas and workspaces within the control cabinet. Functionality is further enhanced by the flexible installation using magnetic mounting and the adjustment of the beam angle.

Cabinet lightning
  • Robust construction: degree of protection IP67, tempered glass LED cover, CE and UL certified.
  • Flexible variants: lengths from 145–865 mm, colour temperatures of 2700 K, 4000 K or 6500 K, 24 V operation.
  • Easy integration: M12 plug with cable, suitable for standard machine construction and logistics applications, non-rotating.

Smart lighting

Series WIL-V

Smart lighting taken to a new level: with our smart RGBW lighting system, you can combine maximum flexibility with cutting-edge technology. The enhanced functionality of the RGBW lighting system makes it suitable for use in a wide range of applications and sectors, from industry to architectural lighting.

Thanks to its robust aluminium enclosure and fully enclosed design, this smart lamp is ideally suitable for ambitious environments. Whether as a status or level indicator, running light or position light – this versatile solution offers you maximum design freedom. The WS2812B protocol allows each LED to be controlled individually, enabling impressive effects that are precisely tailored to your application. The high light output and the quality of the light ensure optimal results in a variety of applications. With lengths ranging from 265–1000 mm and a modular design that fits together seamlessly, this smart light fits seamlessly into any installation.

Smart lighting
  • Robust, modular design for flexible applications
  • Precise controller for every single RGBW LED pixel
  • Versatile for display and lighting purposes

Machine lighting

WIL-S, WIL-L, and WIL-E lighting systems

Our WIL series machine lighting offers the right solution for every requirement – robust, flexible and easy to install. A wide range of lamps and light sources is available for various types of machinery and workspaces.

Whether pivoting, focused or particularly compact: the WIL-L, WIL-E and WIL-S series combine state-of-the-art LED technology with sophisticated design and maximum reliability. Flexible ceiling installation ensures optimal lighting in halls and aisles, with the beam angle able to be adjusted to suit individual requirements. With a voltage range of 12–30 V, continuously dimmable LEDs with a 5700K colour temperature and user-friendly plug & play connection system, they ensure the best possible working conditions in engine rooms and industrial applications.

A range of designs, protection classes and covers ensure optimal adaptation to individual application scenarios – from large-area illumination to targeted lighting. The functionality of the machine lighting is specifically tailored to the requirements of various sectors and facilities.

Machine lighting
  • Versatile series for pivoting, focused or compact lighting solutions
  • Robust construction with high protection classes and user-friendly plug & play technology
  • Fully customisable thanks to dimmable LEDs, various lengths and flexible voltage ranges

Work lighting

WIL-H and WIL-A series

Our work lighting offers flexible solutions for workshops and trades – from ultra-compact portable lights to systems that are permanently installed. Optimal lighting in the workplace is crucial in various areas to guarantee an efficient and safe working environment.

The WIL-H series is convincing with its slim design, measuring just 9 mm height, a powerful Li-Po battery with up to 1.5 hours of run-time and a boost function with 500 lm for maximum brightness at the touch of a button. Thanks to the USB-C charging port and the magnets in the base and on the belt clip, the torch can be positioned flexibly.

The high functionality and light output of our luminaires make a significant contribution to the well-being and security of staff.

The WIL-A series complements the range with a permanently installed solution: With a length of 800 mm, a hard-anodised aluminium enclosure, IP40 protection, 5700 K light colour and operation at 230 V AC, it ensures glare-free working in accordance with workplace approval UGR ≤ 19.

Work lighting
  • WIL-H: Ultra-compact, portable light with a height of 9 mm, a 500 lm boost function and flexible mounting options
  •   WIL-A: Permanently installed, robust work light with IP40 rating, 5700 K and a standard-compliant UGR ≤ 19
  • Flexible applications: battery or mains power, USB-C charging port, portable or fixed installation

Downloads on the subject of control cabinet lights and machine lights

Do you need more information about the LED control cabinet light and LED machine light WIL? We have compiled further information for you, which we are happy to provide as a download. Find out more about Weidmüller's industrial lighting portfolio in our product catalogue.

Perfect complements for control cabinet lights & machine lights

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields