TERMSERIES-compact

Using the all-rounder in a small space

TERMSERIES-compact

Universal relay with maximum vibration resistance

To achieve maximum machine and system availability, many relays must also function reliably in environments with strong vibrations. In addition, compact modules for flat control cabinets are required. TERMSERIES-compact fulfils both demands.

The ultra-compact complete modules round out the TERMSERIES family. Their relays are integral, which makes them particularly vibration-proof. Due to the slim and, above all, flat design, they can be installed anywhere. And since they have the same contours as the tried-and-tested TERMSERIES, all the accessories of the series can be used – for cross-connections, for example. In this way, comprehensive complete solutions can be realised with the 100 % function-tested relay modules.

0 %

Space saving

‌Extremely compact, starting at 6.4 mm width and 63 mm depth

0 %

Installation time

Reduced wiring by PUSH IN connection technology

0 %

TERMSERIES Performance

High efficiency and user-friendliness

UL Certification

For the market launch, we have received cULus acc. and UL61010 certification for the TERMSERIES-compact. Another confirmation for our high quality and of great importance for our worldwide export business for relay modules. With UL certification, we can provide you with confidence that you are receiving a product that meets the highest international safety standards.

Switch to secure selection – with Klippon® Relay

The comprehensive relay portfolio with the perfect support

We offer you comprehensive support in choosing the right product, support you in selecting accessories, and provide tips for installation and maintenance. This saves time and gives you the security of getting the perfect product for each specific application.

Universal applicability

Can be used in a wide range of applications thanks to different versions and a variety of input voltages.

Universal applicability
Your benefits
  • Compact 1 CO relays with a width of 6,4 mm and a depth of 63 mm
  • Universal 2 CO contact variants with 12,8 mm width

  • 100 % vibration-proof thanks to enclosed design
  • Simplified function check thanks to integrated status LED
  • Particularly tamper-proof thanks to permanently installed relays
  • Multi-voltage input with 24-230 V UC and 12-60 V UC available for the first time in an extremely compact design.

Product features in detail

Perfect completion of the TERMSERIES

Perfect completion of the TERMSERIES

With its closed design and depth of only 63 mm, TERMSERIES-compact completes the proven TERMSERIES. Accessories that can be used in common, contour uniformity, mirror-symmetrical design, and continuous cross-connection channels enable highly flexible solutions.

High efficiency and user-friendliness

High efficiency and user-friendliness

PUSH IN connection technology and coloured pushers make wiring 75 % faster and considerably safer. Coloured accents for input voltages, easy-to-read part numbers, and integrated test taps facilitate maintenance.

Comprehensive digital support

Comprehensive digital support

Digital provision of all data for WMC, Eplan, CAD, and tender texts according to E-Class and ETIM standards. Convenient data support via QR code on the side of the enclosure – with link to the data sheet. Support of digital twins.

Digital Experience - Switch to simple - with Klippon® Relay

Digital Experience - Switch to simple - with Klippon® Relay

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Watch our video to find out more about the benefits of TERMSERIES-compact

Switch to precision, innovation and automation

The relay is the heartbeat of every switch. That is why we have put our heart and soul into developing a product range that meets the highest standards. The TERMSERIES-compact is a family of relays designed for maximum reliability. Designed down to the smallest detail and manufactured to strict quality standards in our state-of-the-art, automated electronics manufacturing facility with reliable functional testing. The latest technologies make the TERMSERIES-compact not only powerful but also future-proof. Thanks to its compact design and innovative modular system, the series is flexible, ready for automated processes and particularly user-friendly with its safe PUSH IN connection technology.

Ready for the future. Switch to the TERMSERIES-compact - the heartbeat of every switch.

Product range

TERMSERIES-compact TRAK – Vibration resistant relays for the railway industry

Switch reliably in extreme environments

In trains and on railway lines, electronic components have to withstand strong vibrations, temperature fluctuations and the effects of the weather. In addition, there are high requirements for passenger safety and fire protection.

TERMSERIES-compact TRAK – Vibration resistant relays for the railway industry
Your advantages
  • Developed according to the strict railway standards EN 50155, EN 61373 and EN 45545-2
  • Resistant to voltage and temperature fluctuations
  • Insensitive to shocks and vibrations
  • Integrated status LED for easy function testing
  • Compatible with the TERMSERIES accessories

TERMSERIES-compact FG with positively driven contacts

Proven switching condition monitoring of signals

The TERMSERIES-compact FG enables the safe switching and monitoring of signals in control cabinets where space is at a premium. Thanks to the mechanical coupling of the normally open (1NO) and normally closed (1NC) contacts, users can detect faults immediately: if a contact sticks, the coupled contact prevents switching. This allows switching states to be monitored reliably and downtime to be significantly reduced.

TERMSERIES-compact FG with positively driven contacts
Your benefits
  • Mechanically coupled 1 NO/1 NC contacts detect faults immediately
  • Compact design and PUSH IN connection speed up installation and servicing

  • Compatible with the TERMSERIES accessories

TERMSERIES-compact with fuse carrier

Combine switching and protection in one relay

Relays with integrated fuses are suitable for ensuring the reliable functioning of machines and systems and increasing their availability. In the event of faults, they switch off individual line paths to protect the rest of the system.

TERMSERIES-compact with fuse carrier
Your benefits
  • Available as electromechanical and solid-state relays

  • Space-saving, as no further terminal block with fuse required
  • Optimum cable protection due to selectable fuse to match the connecting cable
  • Easy handling due to fuse replacement while installed
  • Clear labelling with Weidmüller standard markers

TERMSERIES-compact solid-state relays in terminal block format

Wear-free potential isolation and signal adaptation for higher currents and inductive loads

The TERMSERIES-compact solid-state relays reliably and wear-free switch inductive loads, high DC voltages and small loads in the DC and AC ranges. The compact design allows a high packing density in the control cabinet, whilst the PUSH IN connection technology enables fast, secure and tool-free wiring.

TERMSERIES-compact solid-state relays in terminal block format
Your benefits
  • Ideal for switching higher currents and DC voltages
  • An optional FE contact simplifies the wiring process
  • Integrated status LED for easy function testing
  • An optional integrated fuse holder or overload protection enhances operational reliability
  • Product variant with C1D2 certification for use in explosive areas

TERMSERIES-compact impulse extension

Pulse extension using solid-state relays

The TERMSERIES-compact impulse extension extends short input signals by 50 ms/150 ms wear-free, using semiconductor technology, enabling controllers with longer cycle times to reliably detect them. In control cabinets with fast sensor pulses, such as camera devices, the SSR timer ensures that no important signals are lost. From the user's point of view, it functions as a pulse relay, increasing process reliability and enabling the reliable evaluation of pulses that were previously too short.

TERMSERIES-compact impulse extension
Your benefits
  • Extends short input signals
  • Reliable signal acquisition and processing

  • Compatible with the TERMSERIES accessories

Precisely fitting accessories for TERMSERIES-compact

Increase productivity in control cabinet wiring

To simplify and optimise wiring processes, special feed-in terminals, feed-through terminals, and partition plates have been developed for TERMSERIES-compact. The new feed-in and feed-through terminals increase flexibility in potential distribution and simplify wiring. The height of the partition plates has been adapted to the flatter format of TERMSERIES-compact. They facilitate the structured installation of the relays as well as the separation of different voltage ranges.

Precisely fitting accessories for TERMSERIES-compact
Your benefits
  • Precisely fitting supplementary accessories for TERMSERIES-compact
  • More efficient wiring and better overview in the control cabinet
  • Safe separation of different voltage ranges

Space-saving feed-in terminals

For easy feed-in of neutral or negative potentials at the input of switched potentials at the output. Cross-connections enable space-saving connection of sensors and actuators without additional feed-through terminal blocks.

Versatile partition plates

With the precisely fitting partitions, signals can be grouped visually, assemblies can be galvanically separated or clearly arranged labels can be added. Perforations allow cross-connection channels to be broken out individually.

Precision-fit feed-through terminals

The precisely fitting terminals enable potentials to be brought from the control side to the load side and vice versa. Due to the compatibility with the TERMSERIES, there is a uniform test system with a standardised test tap.

Downloads

* Required fields