Due to their design, solid-state relays can already switch significantly faster than electromechanical relays. However, there are applications in which signals have to be switched even faster or at an even higher frequency. For particularly fast switching processes, or the transmission of signals with high switching frequencies between 1 and 550 kHz, we have developed special solid-state relays that are precisely tailored to these specific applications.
Our solid-state relays for high switching frequencies guarantee the reliable and fast decoupling of signals. They can be used to implement extremely fast switching processes or to transmit signals with switching frequencies of up to 550 kHz.
Space-saving and high-quality solid-state relays in modular terminal block design for fast switching applications.
Description | Article number | |
MOS 12-28VDC 100kHz | 8937990000 | GO TO PRODUCT CATALOGUE |
MOS 5VTTL/24VDC 0.1A | 8937920000 | GO TO PRODUCT CATALOGUE |
MOS 12-28VDC/5VTTL | 8937930000 | GO TO PRODUCT CATALOGUE |
Highly compact solid-state relays in modular terminal block design for simple decoupling of digital signals.
Description | Article number | |
TOS 5VDC/48VDC 0.1A | 8950700000 | GO TO PRODUCT CATALOGUE |
TOP 5VDC/48VDC 0.1A | 8950760000 | GO TO PRODUCT CATALOGUE |
TOS 12VDC/48VDC 0.1A | 8950710000 | GO TO PRODUCT CATALOGUE |
TOP 12VDC/48VDC 0.1A | 8950770000 | GO TO PRODUCT CATALOGUE |
TOS 24VDC/48VDC 0.1A | 8950720000 | GO TO PRODUCT CATALOGUE |
TOP 24VDC/48VDC 0.1A | 8950780000 | GO TO PRODUCT CATALOGUE |
Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows, from planning with E-CAD systems through to documentation.
Products of the Orange Selection are available at any time. If your order is received by 3 p.m., your items will already be on their way the following day.
Electronic catalogue in BMECat and other formats. Fast access to article data thanks to proven standards.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.