Exposed locations, large-scale installations, harsh environments, limited space in control cabinets and critical infrastructure all need compact, reliable and certified signal protection in this field of application.
Designed for industrial and process environments, the VSPA series prevents surges from causing failures and ensures fault-free signal transmission in measurement, control and regulation technology. With a width of 6.2 mm and the innovative SNAP IN connection technology, the modules can be installed quickly, securely and in a space-saving manner. Intelligent mechanisms for disconnection and testing also simplify maintenance.
The VSPA series, which has been tested in accordance with IEC/EN 61643-21:2025 and UL 497b, can be used worldwide and offers a high degree of planning certainty for future projects.
SNAP IN connection technology enables quick, secure and tool-free installation, as well as use in automated wiring processes.
With a width of just 6.2 mm, the modules protect analogue or digital signals. Universal modules for 24 V can be used flexibly with both signal types.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
Quick wiring, reliable remote monitoring and simplified maintenance. Discover the advantages in the video.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
Developed at the headquarter in Detmold and manufactured at the Weidmüller electronics plant, VSPA signal protection stands for the highest quality, short supply chains and comprehensive manufacturing expertise.
The SNAP IN connection system will take your wiring processes to a whole new level. With SNAP IN, installation and maintenance work can be performed as quickly as snapping your fingers. The connection is as simple in principle as it is to use: The stripped conductor is inserted directly into open connection points and the snap connection snaps into place with a click.
This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.
Experience SNAP IN where technology really has to be convincing: in an application. Find out how it works and discover how ease of use translates into a convincing connection experience.
Thinking ahead starts with connecting. SNAP INto the future!
Remote monitoring of operational status plays a crucial role, particularly in the case of control cabinets that are difficult to access or where the status of several modules in control cabinets needs to be transmitted centrally.
Status module with ‘Light Beam’ function
An optional status module set (transmitter and receiver unit) enables the central monitoring of up to 30 protection modules via the ‘Light Beam’ function. In this process, an infrared light beam is sent by the status module through an opening in each of the individual modules.
Optical error detection
The pluggable arrester has a status window to provide a visual function indicator for its operating status. In the event of an overload, the patented cut-off device activates reliably and the signal protection status is displayed both visually and through haptic feedback on the protection module.
Status message to the controller
In the event of an overload, the opening is closed by the internal mechanism, thereby interrupting the light beam. The status module signals the fault status to the controller via a potential-free contact. The faulty arrester must be replaced.
The defective protection module can be quickly and easily detached from the base unit using a screwdriver and the release lever – without having to disassemble the base unit. This saves time and costs.
The infrared light remains on continuously as long as all connected protection modules are in good working order. The status module displays that it is operational via a green LED scale and signals its fault-free status to the higher-level controller via a potential-free contact.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.