Documents and downloads
Further information on our product range in the field of analogue signal conditioning
TTA-Set
The software TTA-Set enables fast and uncomplicated configuration of the WAVE TTA
Wave TTA is an accurate and stable signal converter / isolator / alarm generator for use in measurement and control systems. In one model, a wide variety of input / output range and type settings can be configured, using a separate (CBX100 USB) interface and (TTA-Set) software
FDT/DTM Software
The FDT / DTM software you can configure and monitore the devices of the ACT20 series.
The software includes the respective Device Type Manager (DTM) as well as the FDT2.0 Frame Application
WI-Manager.
FDT/DTM Software V.1.2.0 |
FDT/DTM Software Web - Online Installation |
Download |
|
If an internet connection is not available, you can use for installing the "Weidmueller FDT DTM software Full". Please contact the Weidmüller support for more information.
ACT20M Tool
Configure your signal converters in just a few steps We offer software-supported adjustment on the easy way Let's connect.
The simple „ACT20M Tool“ Windows® software facilitates the adjustment of the DIP switches for configurable devices. Simply select the input and output parameters of your ACT20M module, and the correct position of your device’s DIP switches will be displayed. A printout of the settings is possible thanks to the integrated print function. Applicable with Windows® 2000
Download |
ACT20 DIP switch configuration tool 1.5.0 |
Download |
|
WaveTool
The service tool enables fast and uncomplicated configuration of the WAVEANALOG PRO DC, PRO RTD, PRO THERMO und PRO FREQUENCY
By simply entering the required input and output parameters, the program determines the correct switch settings and gives instructions for correctly connecting the module. If required, the necessary values for a calibration can be ascertained and displayed. The entire process can be printed out for installation documentation purposes.
Download |
WaveTool Version 1.31 - Waveanalog Pro DC, Pro RTD, Pro Thermo & Pro Frequency |
Download |
|