For reliable power transfer

There are a lot of challenges for connectivity - especially in transportation; whether it is the supply of high power levels to engines, the quick and safe coupling of carriages as well as their energy distribution, traffic engineering in general, or high-speed trains especially. For reliable power transfer in these challenging conditions, we offer series WF, WFF, and ST 400 stud terminals. With crimped cable lugs, the conductors are laid on the threaded pins and securely connected together by tightening the hex nut to the required torque. The robust processing guarantees the ultimate in safety.

The benefits at a glance

Safe for harsh environments

Safe for harsh environments

In all applications where reliable power transfer is key, our stud terminals are the safe and robust connection alternative for particularly harsh environments.

Reliable power transfer

Reliable power transfer

Whether it is traffic engineering in general, and high-speed trains especially, all pose real challenges for connectivity. Terminals with stud technology are the best choice.

Robust design

Robust design

With crimped cable lugs, the conductors are laid on the threaded pins and securely connected together. The robust processing guarantees the ultimate in safety.

Terminal blocks with stud technology

In all applications, where reliable power transfer is key, our stud terminals are safe solutions.

Your advantages
  • Designed for voltage ranges up to 4,000 V and currents up to 700 A
  • Extensive portfolio of one and two stud terminals
  • Safe operation due to cover profiles or hinged hoods (snap-on/screwable)
  • Materials comply with fire prevention regulations acc. to DIN EN 45545
  • Simple handling - all that is required is a torque wrench

Product news

Klippon® Connect SRL series with bolt connection

Many applications demand a gas-tight, vibration-safe and reliable connection. Stud connections fulfil all of these requirements and provide the largest contact area of all wire connection technologies.

Klippon® Connect SRL series with bolt connection
Product features and benefits
  • All terminal blocks of the SRL family are protected to IP20
  • The finger-safe construction makes additional covers unnecessary
  • Two cable lugs can also be connected without compromising safety
  • SRL 4 STB terminals have hexagon socket screws to accept standard (D) 4.3 mm test adapters
  • The variants SRL 3 and SRL 6 are additionally available with internal and external cross-connection options

Klippon® Connect SDL terminal blocks for instrument transformer wiring

Many applications demand a gas-tight, vibration-safe and reliable connection. Stud connections fulfil all of these requirements and provide the largest contact area of all wire connection technologies. With the new Stud terminal range SDL Weidmüller supply a flexible and safe solution for stud connections.

Klippon® Connect SDL terminal blocks for instrument transformer wiring
Product features and benefits
  • Specially developed for all conceivable requirements
  • Simple, safe operation thanks to clear identification of switch status
  • Easy connection of ring cable lugs
  • Large marking areas

High Voltage Terminals compact and modular in sizes M8, M10 and M12

Our high voltage terminals are designed as a modular and therefore scalable system. In addition, to standard applications we offer our compact range, which consists of fixed blocks from two to six poles. Nearly all customerspecific applications can be solved with our modular range, which can be engineered and assembled completely free.

High Voltage Terminals compact and modular in sizes M8, M10 and M12
Product features and benefits
  • Smaller overall widths than conventional variants
  • Space and weight optimized product range
  • Higher partition and end plates for more installation space and higher clearance and creepage distances
  • Perfect protection against corrosion due to the use of stainless steel
  • Worldwide usage due to comprehensive approvals
  • Customized and project-specific service for individual solutions

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields