The original since 1948 - Klippon® Connect

Conducting power, signals and data is the classic requirement in electrical engineering and control cabinet building / switchgear construction. The relevant characteristics are the cross-section (rated cross-section), the insulating material, the connection technology, the type of mounting (for DIN rail or direct mounting on the mounting plate) and the design of the terminals such as the thru terminal block (in the colors grey, blue, green, orange, red, yellow, dark beige, etc.), the protective earth terminal block (ground in green-yellow) or also fuse terminal blocks (black).

With the use of a 2-wire feed through terminal, 3-wire feed through terminal or 4-wire feed through terminal with or without PE-function, one or more wires can be brought together and/or connected. They can have one or more connection levels / floors, which are on the same potential or separated from each other. The product portfolio includes feed-through terminal blocks, protective earth and PE-terminal blocks, multi-wire terminal blocks, multi-level terminal blocks such as double-level terminal blocks, three-level terminal blocks or level terminal blocks.

Product range

Our product range of feed-through terminal blocks, protective earth and PE-terminal blocks and multi-level terminal blocks

feed-through terminals

2-wire, 3-wire, 4-wire feed through terminal blocks, multi wire terminal blocks, multi level terminal blocks such as double level terminal blocks, triple level terminal blocks or level terminal blocks for DIN rails

PE terminal blocks

PE protective earth terminal blocks in green-yellow, PE terminal blocks, ground terminal blocks with PEN function, earth-wire disconnect terminal block or earth disconnect terminal blocks for the DIN rail

Terminal blocks with miscellaneous connections

To be able to feed through to the electronic devices on the panel sometimes a solder connection or a standard pluggable solution is appropriate.

Terminal blocks with spring-loaded connection

The spring loaded feed through terminals allow a fast and safe installation: after the cable lug has been inserted in the block the conductor is fixed by the spring until you can comfortably connect it with the screw.

Product innovations around the feed-through terminal block

Terminal blocks with innovative SNAP IN technology from 0.5 to 16 mm²

SNAP IN increases productivity and safety in control cabinet building, increases speed and is ready for automated wiring.

The portfolio with SNAP IN technology covers a wide range of functions and applications for panel building in the cross-section ranges from 0.5–16 mm². This includes feed-through and PE terminal blocks, as well as disconnect and fuse terminal blocks.

A-Series with side PUSH IN connection technology

Save space with compact solutions from 0.14 – 185 mm²

Our PUSH IN terminal blocks with wire side entry are ideal for use in compact and confined installation spaces. Whether control cabinet or distribution box, the time and space-saving lateral PUSH IN connection system increases productivity in distribution cabinet building.

The complete portfolio offers connection solutions from 0.14 to 185 mm². With feed-through, double-level, fuse and disconnect terminal blocks, all common applications in the control cabinet can be solved in a space and time-saving manner.

A-Series with side PUSH IN connection technology
  • Clear wiring without protruding bending radius
  • Clear recognition of the functional areas, even in the wired state
  • Compatibility with PUSH IN series with classic connector
  • Uniform test system with standardised test tap

Simply lays the wire into the terminal block - Without bending radius

Large wire cross-sections do not have to be previously - with a great deal of force into the connection point. With the removable leaf clamp of the WDU terminal blocks, you can simply and easily lay in the pre-treated wire into the terminal.

The leaf clamp can then be replaced and screwed down. Complex bending radii and individual wires of different lengths caused by bending the wire can thus be avoided and a clean wiring achieved.

Simply lays the wire into the terminal block - Without bending radius
  • Constant force transfer through selfadjusting connection system
  • Mounting in any direction
  • Electric shock protection (finger-proof) to German standard VBG 4, also with cross-connections
  • Extremely resistant to distortion

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Downloads around the feed-through terminal

On the website Engineering Data you will find an extensive selection of downloads related to CAT data. For the quick integration of our products into your design, a wide range of digital product data is available for engineering systems such as EPLAN (EPLAN Electric P8 and EPLAN Pro Panel), Zuken E3.series, WSCAD and many others. These data allow a precise representation of 2-wire, 3-wire, 4-wire feed-through terminal blocks, multi-wire terminal blocks, multi-level terminal blocks such as double-level terminal blocks, three-level terminal blocks or level terminal blocks in 3D and show all relevant electrotechnical and business features.

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields