More flexible automation solutions with u-remote

In both machine and plant construction, sensors and actuators from the entire machine have to be connected to the control unit. Depending on the machine, the size and also the count of the signals may be very large so that fieldbuses and IO systems should be used to collect the signals locally. The u-remote IP67 product family solves this problem by means of IP67 protected encapsulation at the very point where the sensors and actuators are located.

High performance—directly in the field

Robust design

Robust design

The IP67 modules from u-remote measure up to the most stringent robustness requirements.

Productivity in a very confined space

Productivity in a very confined space

Measuring 30 mm or 60 mm wide, u-remote can be installed both in confined spaces and on common profiles.

Top performance despite temperature fluctuations

Top performance despite temperature fluctuations

As an IP67 system, u-remote is well-protected against water and dust and wide temperature range.

Product range

PushPull

IP67 I/O modules with PushPull connectors for copper and POF

  • Integrated web server for pre-commissioning and troubleshooting
  • Reduction of cabling due to 2 x 16 A supply current
  • PROFINET with Fast Start-Up (FSU) for fast boot of the modules
  • PushPull connectors for copper and POF

MULTIPROTOCOL

Our MULTIPROTOCOL product family supports PROFINET, EtherNet/IP and EtherCAT

  • Internationally applicable
  • Ideal for active communication in the field
  • Protocol adaptation instead of module exchange
  • Higher performance, less effort

IO-Link

Our PROFINET modules with IO-LINK

  • Every port can be configured as input or output
  • L-coded plug makes a 16 A power supply possible
  • Quick and easy installation
  • Easy installation, commissioning, parameterisation, and transparent diagnostics in case of errors and downtimes

Sub-bus modules

Our Sub-bus modules expand your IP20 network

  • Cost-effective sub-bus system
  • Simplified installation
  • Efficient Engineering

Support & Services

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields