Curious about how UX design can revolutionize mechanical engineering? Want to unlock energy savings in compliance with 50001 and make CO2 consumption transparent? Interested to learn how to defend against cyber attacks?
Join us at the Weidmüller Software Forum on November 5th, 2025 in Eindhoven, Netherlands, for answers to these questions and more.
We look forward to welcoming you at the Brainport Industries Campus at 1:30 pm.
The number of participants is limited - reserve your place today. Please note that the event will be held in English. We look forward to your participation and an inspiring event!
The presentations focus on powerful and individual software solutions for the implementation of various visualizations, automation and IIoT applications.
Simplify operational processes and complexities with our solutions. This allows you to effectively analyze your processes and systems and initiate appropriate measures.
Use the software forum for active exchange and networking. Discuss current trends with other industry leaders.
Our event will take place at the Brainport Industries Campus in Eindhoven. The number of participants is limited, so please register as early as possible.
Participation in the event is free of charge.
Start: November 5th, 2025, 13:30, Brainport Industries Campus (BIC), BIC 1, 5657 BX Eindhoven, Netherlands
End: The presentations will end at around 17:45. Afterwards, you will have the opportunity to engage in a direct exchange with our experts on our key topics in a relaxed atmosphere and with delicious snacks.
If you require overnight accommodation during the event, please contact us directly (contact: marion.dejong@weidmueller.com ), we will be happy to help you reserve accommodation.
| 13:30 to 13:40 | Welcome Klaas Wijbenga, Automation Sales Engineer, Weidmüller |
| 13:40 to 14:00 | Introduction of Brainport Digital Factory Benno Beuting, CEO of Cordis SUITE, Chairman of the BDF |
| 14:00 to 14:45 | From data to value & Use Case Cross-Sector Energy Flow Management Julien Rausch, Managing Director Weidmüller GTI Software |
| 14:45 to 15:15 | App based Building Management: New opportunities in a congested world Guido Bartelink, Managing partner at AI Control Systems bv |
| 15:15 to 15:30 | Coffee Break and time for networking |
| 15:30 to 16:00 | Machine Learning: from theory to practice Wiek Wijnands, Director, Kensan BV, Netherlands |
| 16:00 to 16:30 | Does UX design generate added value for mechanical engineering? Heinrich Schiller UI/UX Designer, Weidmüller Interface GmbH & Co. KG |
| 16:30 to 17:00 | Coffee Break and time for networking |
| 17:00 to 17:30 | Industrial Security 2025: Meeting Cyber Threats and Regulatory Demands Marcel Hulsen, Enterprise Security Architect, Orange Cyberdefense |
| 17:30 to 17:45 | Wrap Up Klaas Wijbenga, Automation Sales Engineer, Weidmüller |
| 17:45 | Flying buffett, networking and market places |
Our contact information