Electronics

Electronics lie at the heart of your automation technology. We give you solutions with intelligence.

Electronics

Product range Electronics

Electronics

Innovations Relay modules & solid-state relays

CUBESERIES KITs – Pre-assembled relay modules

Pre-assembled relay modules save time and reduce material numbers

Companies use the pre-assembled CUBESERIES KIT relay modules in industry, mechanical engineering, process engineering and energy systems. The relay modules switch small industrial loads, decouple system parts and efficiently multiply signals. Pre-assembled, they reduce installation time and material numbers. The CUBESERIES simplifies handling, offers an industrial-grade design and is wired efficiently, quickly and safely via PUSH IN connections and cross-connections.

TERMSERIES-compact solid-state relays in terminal block format

Wear-free potential isolation and signal adaptation for higher currents and inductive loads

Maintenance-free and wear-free solid-state relays with integrated electrical isolation are the ideal solution for applications with many switching cycles. TERMSERIES compact solid-state relays in terminal block format operate wear-free. Users can read out messages from the relay via the PLC. They save space in the control cabinet, reduce service costs and increase system availability.

Isolating amplifier and measuring transducer

Highlight

ACT20C – Voltage measurement for H₂ and battery cells

 Reliable cell voltage monitoring up to 1500 VDC

The ACT20C products precisely monitors single-cells and stack voltages in hydrogen stacks and battery storage systems up to 1500 VDC.

They detect defects, ageing and safety risks in H2 and battery systems at an early stage. Data is transferred via Modbus RTU. The ACT20C measures up to 8 individual voltages and reliably protects people and systems with 1500 VDC isolation. The high channel count, compact design, 1500 VDC isolation and reliable communication make the modules ideal for H2 and battery systems.

PICOPAK - Compact isolating amplifiers and measuring transducer

The smallest isolating amplifier and transducers series

PICOPAK isolating amplifiers and transducers reliably transmit and aquire signals and convert measured values in the automation and process industry.

The passive isolators protect systems from signal interference, improve electrical safety and thus enable trouble-free process control. The transmitters precisely aquire and convert physical variables into standard signals. The compact design saves space. The series is therefore also suitable for tight spaces.

Innovations Power Supplies

Highlight

PROeco II SNAP IN – The first power supply with SNAP IN technology

Quick and easy installation with SNAP IN connection technology

PROeco II is the first power supply with SNAP IN connection technology. It is used in all industries: from machinery and process to transportation, building infrastructure and the energy sector. The space-saving power supply can be installed quickly and easily thanks to SNAP IN connection technology. They convert voltage and supply both individual devices and an entire control cabinet with voltage and current.

DURAmaxDC UPS – Power supply for 24 V applications

Uninterrupted power for your system

The compact DURAmax DC UPS fits into tightest spaces in control cabinets in various industries. There it supplies PLCs, sensors, lights and other consumers with 24 V voltage safely and without interruption. If the power supply unit detects a mains failure, it switches to battery operation without the system coming to a standstill. Users can parameterise the DURAmax using the free software. A USB C port is available for this purpose on the devices.

Innovations Lightning and surge protection

Highlight

VPU AC BS60 – Surge protection for 60 mm busbar systems

The surge protection enables quick and easy installation

The VARITECTOR PU AC BS60 reliably protects electronic components and devices in larger distribution cabinets. It is snapped onto 60 mm busbar systems tool-free and offers tested lightning and surge protection in accordance with IEC/EN 61643-11. Variants with integrated fuse or without leakage current offer maximum flexibility.

V-ZPA Fuse Holder S – Fuse module for 40 mm busbars

Power supply for smart metering systems according to VDE-AR-N 4100

The V-ZPA Fuse Holder S fuse module is used in meter cabinets. It enables the power supply of intelligent measuring systems and complies with the requirements of VDE-AR-N 4100. Two fused voltage taps from the grid-side connection compartment (NAR) directly supply the metering device and the smart meter gateway in new installations and retrofits.

VARITECTOR PU PV Monobloc series – Surge protection for PV systems

Type II arrester for operating voltages of 600 V, 1,000 V and 1,500 V

The VARITECTOR PU PV series protects PV systems against surges and is certified in accordance with IEC/EN 61643-31. The high-performance PV arresters prevent high repair costs and loss of revenue.