Fast and easy

Relay modules are used for insulation and switching amplification in various industrial areas and applications. With up to 28 connection points per socket, they have a considerable influence on the wiring time during installation.

The choice of socket connection technology is decisive for optimal, fast installation. The PUSH IN sockets of the D-SERIES significantly reduce the wiring time. An integrated cross connect option allows the sockets to be connected to each other via jumpers. Each connection has an additional test tap, which significantly simplifies maintenance work.

Our product range

PUSH IN sockets for DRI and DRM relays

Fast wiring of relays in industrial environments

PUSH IN sockets for DRI and DRM relays
  • PUSH IN connection with integrated pusher
  • Two PUSH IN connections per potential
  • Integrated cross-connection via jumpers
  • Retaining clips with holder for markers
  • Fully assembled and function-tested KITs

Video PUSH IN SOCKETS

Video PUSH IN SOCKETS

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Watch our video to learn more about the advantages of using PUSH IN sockets

Product features in detail

Fully assembled and function-tested KITs

Our relay KITs are particularly convenient to use. They are completely assembled and 100 % function-tested. Overall, they save time during installation. Each set has an article number for ordering, which reduces the storage you need.

PUSH IN connection with test point

The PUSH IN connection speeds up the wiring The integrated test point facilitates troubleshooting during operation.

Pluggable cross-connections

Jumpers enable daisy chaining of the A2 ports

Retaining clips with holder for markers

The marker on the retaining clip provides optimal visibility and precise identification, even when wires are connected.

* Required fields