With VARITECTOR, we offer a comprehensive portfolio of reliable lightning and surge protection components for the protection of energy systems and installations in building, industrial and process applications. Type III arresters (end-device surge protection) reduce the overvoltages to a voltage level that is safe for the electrical end-device.
They are installed directly in front of the end-device to be protected in lightning protection zones LPZ 1 or LPZ 2 and have a protection level < 2.5 kV.
Type III surge protection products are available in rated voltages of 12 V, 24 V, 48 V, 120 V and 230 V. Products are available for installation on TS 35 or as flush-mounted installations.
The arresters are tested in accordance with IEC/EN 61643-11 and are suitable for protecting terminal equipment.
Use the Weidmüller Configurator to quickly and easily configure and request our components. The tool supports continuous engineering workflows from planning with E-CAD systems through to documentation.
Our electronic catalogue in BMECat format and other formats provides you with all product data on our components and modules. Benefit from fast access to product data through proven standards.
We speak the language of our customers. With expertise and passion for the various industries.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.