Connection technologies and locking options

Efficient and secure connections for your installation

Expertise and innovation in connection technology for PCB terminal blocks and PCB connectors

A reliable and safe electrical installation is of crucial importance. Wire connections are a key aspect in ensuring electrical connections that are both long-lasting and efficient. Our extensive product range includes PCB terminal blocks and PCB connectors that ensure reliable connections in a wide range of applications. With innovative connection technologies such as SNAP IN, PUSH IN spring connection technology and clamping yoke screw connection, we offer solutions that combine simplicity, speed and safety.

Wire-Connection Technologies

SNAP IN - The fastest connection technology on the market Product innovation

Thanks to the unique "mouse-trap principle", the SNAP IN connection connects in record time. Handling is as simple as the principle itself: The stripped conductor is plugged directly into an open connection point, and with a click, the snap-in connection snaps into place. The reverse is just as quick: Press the pusher and the connection point re-opens.

Customer benefits

  • SIMPLE! Material-saving wiring without tools and time-consuming crimping of wire-end ferrules.
  • QUICK! Thanks to the unique "mouse-trap principle", the SNAP IN connection connects in record time.
  • SAFE! A clear ‘click’ sound and a protruding green indicator signalise a secure connection.
  • Economical! Acceleration of installation and maintenance processes through minimised time and material expenditure.
  • READY-TO-ROBOT! With the innovative SNAP IN connection, fully automated wiring processes can become a reality.
  • CONVENIENT! Integrated test point and lever to open the connection point for convenient maintenance and rewiring.

Field of application

The innovative universal connector for any type of application. Both in manual processing and in fully automated wiring processes, different types of conductors can be reliably connected either without or with ferrules.

SNAP IN - Simply explained

SNAP IN - Simply explained

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

SNAP IN - The fastest and safest connection technology on the market. We show you the numerous advantages of the new connection solution developed by Weidmüller. Easy. Fast. Safe. Ready-to-Robot. SNAP INto the future!

PUSH IN spring

Direct plug-in technology allows the fastest wiring process

The stripped or prepared wire is simply pushed into the terminal point as far as it will go and the connection is finished. Operating the release lever is only required with flexible wires or to release the connection. The stainless steel spring ensures a high contact force between wire and the tinned copper busbar. A stainless steel cage enclosure prevents subsidence in the contact area. To prevent any drop in clamping force plastic parts were deliberately not used.

Customer benefits

  • Quick and tool-free conductor connection using direct plug-in technology
  • The stainless steel spring results in a vibration-resistant connection
  • Higher resistance to wire pull-out than in a tension clamp system
  • Constant conductor clamping force independent of the user
  • Operator error is reduced using a colour-coded and intuitive actuator
  • Wire feed and the operation are aligned in the same direction which permits a compact equipment design

Field of application

The default choice for operation in the field; it permits speedy wiring and, combined with its small size, its intuitive use is also advantageous even in environments with severe vibration.

Clamping yoke screw connection

Most used screw connection in the world

Steel clamping-yokes made by using a stamping and bending process guarantee a vibration proof clamp connection. When the screw on the clamp is tightened, there is a counter effect in the clamping yoke’s threaded area which prevents the connection accidentally loosening. As the screw thread is on an inclined plane, there is a force gain created and a very high clamping force is achieved. Weidmüller uses hardened steel with optimal corrosion protection for stability and security and copper alloys in the contact area for good electrical conductivity.

Customer benefits

  • The screw connection guarantees a globally accepted, vibration proof, and maintenance free connection
  • A large conductor clamping area is covered
  • The ”Wire Ready“ technology ensures that the terminal points are fully open at delivery, even after being transported world-wide
  • The ”Wire Guard“ protection mechanism prevents accidental insertion of the wire underneath the clamping area which can be dangerous, it protects against hidden faulty contacts
  • The flat clamping yoke also enables the clamping of very small cross-section wires

Field of application

The standard connection for applications in industrial environments with the highest requirements for reliability even under harsh conditions.

TOP screw connection terminal with "pull-effect"

Allows wire insertion and the screw orientation in the same direction

The connection produces the greatest possible packing density in the terminal area. The ”pull effect“ ensures that the connected wire is pulled in to the clamping point producing a secure contact.

Customer benefits

  • The “pull effect” pulls the wire into the terminal point; problems with clearance and creepage distances are avoided
  • Wire feed and the operation are aligned in the same direction which permits a compact equipment design
  • The minimum installation height results in an extremely high packing density

Field of application

Housing design or installation requirements such as PCB slots, that do not allow a right angled screw operation for reasons of space

Crimp connection

Affordable solution that is also appropriate for large batch jobs

The crimp contacts can be attached using hand tools or with a crimping machine for producing large batches. The contacts are then locked into the housing provided. For fully automated processing, taped crimp contacts are available.

Customer benefits

  • Rapid, fully automated pre-assembly of connectors is possible
  • Long-lasting, positive connection technologies
  • Minimal contact resistances
  • The conductor connection is extremely temperature, shock and vibration resistant.shock and vibration resistant

Field of application

Applications that combine fully automatic and factory oriented processing steps with the actual field wiring. Works in environments with severe vibration or temperature fluctuations.

Locking options

Each new design requires specific components in order to achieve optimum results. Our male and female connectors fulfil various requirements on PCBs and in housings. They also offer features that ensure greater security and convenience during installation. The combination of high-quality components and sophisticated designs fulfils the requirements of your applications and improves user-friendliness and safety.

Find the best connectors for your project.

Possible fastening options for male and female connectors on the printed circuit board

Fixing and releasing a plug with the connector/device

Consulting & Support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields