Signal terminals with PUSH IN connection: Universal PCB connectivity for industrial applications

Signal terminals offer a reliable and direct connection to the PCB, combining flexibility, robustness, and efficiency for industrial electronics. The modern PUSH IN spring-loaded connection enables simple, tool-free wiring for a wide range of applications.

These universally applicable terminals are available in pitches from 3.50 mm to 7.62 mm, ensuring high compatibility with a wide range of PCB layouts. Thanks to reflow-compatible variants as well as THT- and SMD-compatible versions, the components can be flexibly integrated into a wide variety of manufacturing processes. Multi-tiered designs also enable a particularly compact device architecture – without compromising on accessibility or reliability.

Robust contact technologies and intelligent clamping mechanisms ensure consistently reliable connections, even under conditions of vibration, temperature fluctuations or frequent handling. This makes the signal terminals ideal for use in control cabinets, I/O modules and in measurement, monitoring and automation applications.

Thanks to their combination of flexibility, performance and ease of installation, Weidmüller signal terminals simplify the design-in process, reduce installation time and support efficient solutions for industrial electronics.

LSF-SMT product family – a compact solution for reflow solder

LSF-SMT spring contacts with pitch dimensions ranging from 3,50 mm to 7,62 mm for reflow solder (THR)

The innovative quick connector – simple, safe and economical. Thanks to its compact dimensions and high performance rating of 17.5 A / 800 V (IEC), the LSF-SMT meets the demands of the miniaturisation market. OMNIMATE® Signal PCB terminals LSF-SMT offer a wide pitch range from 3.50 mm to 7.62 mm and various conductor outlet directions (90°/135°/180°) to the PCB for conductor cross-sections up to 1.5 mm². The use of high-quality materials ensures maximum cost efficiency in the manufacturing of electronic assemblies.

  • Fully automated PCB terminal for reflow (SMT) assembly, featuring PUSH IN connection technology.

  • Wire connection up to 1,5 mm² and one-way operation of the slide valve

  • Packed in box or as tape on reel. Pin lengths optimised at 1.5 mm or 3.5 mm.

LSF-SMD product family – a compact solution for SMD soldering

LSF SMD spring connection for reflow solder (SMD)

The LSF-SMD meets the requirements for fully automated PCB assembly as an SMD component. Two SMD solder pads per pole ensure high mechanical stability in accordance with IPC-A-610 Class 2. This enables applications on PCBs made of glass, ceramic, and aluminium composite materials to also benefit from PUSH IN technology. Weidmüller’s existing range of reflow-compatible LSF SMT terminals with THR soldering has been expanded to include a true SMD variant. The various module sizes ranging from 3,50 mm to 7,62 mm and the conductor exit angles of 90°, 135° and 180° allow for high package density with a maximum wire cross-section of 1,5 mm².

  • Fully automated PCB terminal (Tape-on-Reel) for efficient SMD processes.

  • Tool-free PUSH IN connection: Easy insertion and removal of conductors up to 1,5 mm², even without wire-end ferrule.

  • Compact design with intuitive operation and terminal connections at 90°, 135° and 180°.

LMF product family – reliable through-hole wave soldering connection

LMF PUSH IN PCB terminals – Modern PUSH IN connection system for demanding design requirements, with wire cross-sections up to 2,5 mm²

Innovative developments in the industrial device landscape require precisely tailored connection solutions for power supply. Your best bet is our new, compact LMF PCB terminals featiromg modern connectivity technology. The demands of industrial devices are for a supply voltage of 250 V on a PCB terminal including reliable contact to the connection wire and very safe electrical insulation materials. Our response is the LMF with time-saving PUSH IN connectivity technology, an integrated test point, and a 90° and 180° direction of wire outlet for flexible application. The Wemid insulating material enables the use of the PCB terminal at a continuous operating temperature of up to 120°C. With these functional properties, the LMF meets the high design requirements of industrial device connections.

  • PCB terminal with PUSH IN connection technology for conductor cross-sections up to 2.5 mm² in 5 mm pitch

  • Available with a pusher to open the contact point, or without a pusher, in which case the contact point is opened using a screwdriver

  • Integrated test point, with optional 90° or 180° wire outlet direction

LMFV product family – reliable through-hole wave soldering joints

LMFV PUSH IN PCB terminals – PUSH IN terminals with a pitch of 5.00 mm and 7,50 mm

Thanks to the PUSH IN connection system, OMNIMATE® Signal LMFV PCB terminals enable particularly quick and secure device connection. Its layout is consistent with the tried-and-tested LM product family featuring clamp-on terminals. This gives device developers the choice of selecting the traditional clamp-on connection or the innovative PUSH IN connection. LMFV PCB terminals are optimised for wave soldering processes.

  • PCB terminal with PUSH IN connection technology for conductor cross-sections up to 2.5 mm² in 5.00 mm and 7.50 mm pitch
  • Pusher enables quick and secure wiring
  • Proven layout enables the choice between clamping yoke connection and PUSH IN.

LS2HF product family – PUSH IN connection system with two connection levels

The simple way to connect wires with cross-sections up to 1.5 mm² – LS2HF with PUSH IN connection system on two levels

Compact dimensions through miniaturisation while maintaining high functionality: these are the key challenges in the development of monitoring and I/O systems and devices in building automation. The double-row OMNIMATE® Signal PCB terminal LS2HF meets both requirements thanks to its space-saving design and, in particular, through the time-saving PUSH IN connection system. Optimised for wire cross-sections up to 1,5 mm² with a pitch of 3,5 mm. The LS2HF features a built-in slider to open the contact with ease. An additional measurement point makes it easy to perform any necessary service checks. The LS2HF’s 90° cable entry and compact, two-row design allow for easy integration into the front panel of equipment.

  • Double-row PCB terminal for wave soldering, featuring PUSH IN connection technology. Conductor inserted and slider operated in same direction (TOP).

  • Solid and stranded wires with wire-end ferrules need only to be inserted and they are ready

  • Intuitive handling – since the wire-entry area and handling area are clearly separated.

OMNIMATE® Signal terminals for the PCB in applications

OMNIMATE® Signal PCB terminals are used in industrial electronics wherever signals need to be connected reliably, compactly, and with long-term security on the PCB.

FAQ

OMNIMATE® Services

With our OMNIMATE® Services, we can help you and your business achieve the highest possible levels of efficiency. You can reduce your product costs and benefit from our support across all phases of your project. Save valuable time with an application- or product-oriented search via our ConnectorGuide, and benefit from fast selection thanks to our web configurator.

Feel free to contact our experts for more information on our PCB connectors or if anything is unclear. Simply use the services of our support center. We’ll help you identify the ideal solution for your needs. Are you unsure about how to properly mount our PCB connectors and PCB terminals? If so, as well as contacting our customer support team, you can also watch one of our handling videos . You can find these in our online product catalogue or by scanning the QR code on the product itself.

Service offer of signal connectors and terminals

ConnectorGuide: Find the right product for your needs

Through the ConnectorGuide we provide you with an application and product-oriented search that will quickly guide you to the product you need. Finding the right signal connectors for the PCB has never been easier.

Know-how collection

In our white papers you will find answers to topics that occupy the equipment manufacturers' industry. Find out how to measure clearances and creepage distances accurately, learn about the different conductor connection techniques or watch our handling videos.

Free-of-charge 72-hour sample service

With our free 72-hour OMNIMATE® sample service, you have the opportunity to order your design-in samples quickly and easily from our product catalogue. Within 72 hours, we deliver your samples of signal connectors for the PCB to the location of your choice.

Digital data

We offer extensive component libraries of OMNIMATE® PCB connectors and terminals for EDA systems. We can also support you in the creation, modification, analysis or optimisation of your design using CAD and 3D data. Weidmüller provides you with full product data in BMEcat format including engineering data

Downloads on the subject of signal connectors & terminals

We provide you with information on our OMNIMATE® components for signal connection for download. Download our quick reference guide or product catalogue to find exactly the PCB signal connectors and terminals you need.

Perfect complements for signal connectors & terminals for the PCB

Consulting & Support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields