PCB connectors with 5.00 mm and 5.08 mm pitch – The tried-and-tested connector standard for maximum versatility and performance

Pitch 5.00 / 5.08 mm is one of the most established connector standards on the market and offers an almost unlimited variety of connection options. This makes it possible to create robust, reliable and practical pluggable solutions for virtually any industrial application.

The range includes THR and wave soldered male headers, as well as female plugs with PUSH IN spring connections or traditional tab-type connectors. The system is complemented by high-performance High-Current (HC) variants, which combine high current-carrying capacity with a compact design.

The various connection technologies allow maximum flexibility in device design – from automated assembly through reflow and wave-solderable processes to robust field applications. Well-designed locking mechanisms, coding options and labelling options also guarantee security and user-friendly integration into industrial equipment.

The result is a universal connector system that combines tried-and-tested technology with a wide range of modern connection options – reliable, high-performance and suitable for almost any application.

SL-SMT 5.0x HC male headers – The key component in the reflow process

The SL-SMT 5.0x HC male headers have been specially developed for integration into SMT manufacturing processes and enable the seamless incorporation of the connection system into automated reflow soldering processes. Produced from high-temperature-resistant LCP (liquid crystal polymer), they meet the highest requirements for thermal stability and process reliability.

The HC variant (High Current) offers enhanced performance in a compact design and supports high-performance applications in industrial settings. This comprehensive portfolio enables efficient and reliable assembly production with significant efficiency gains – thereby helping to reduce overall manufacturing costs whilst ensuring high process reliability and proven reliability.

  • Optimized for SMT and reflow processes for seamless integration into automated production

  • High-temperature-resistant LCP material for maximum process reliability and stability

  • HC variant for increased current-carrying capacity in a compact design

  • Efficient assembly production with the potential for cost savings of up to 30%

  • High reliability and process reliability for industrial mass-production applications

Male headers in pitch 5.00 mm / 5,08 mm – The tried-and-tested standard for wave soldering

The standard for stable and durable printed circuit board connections

The SL 5.00 / SL 5.08 HC male headers are the established industry standard for reliable PCB connections in wave and hand soldering processes. With their distinctive wave-type plug-in connectors, they have proven their worth in industrial automation for decades and form the basis for robust and durable device connectivity.

The HC (High Current) variants offer enhanced performance and are suitable for use even in ambitious applications. Thanks to their robust construction and ease of processing, these male headers offer a reliable and cost-effective solution for traditional soldering processes in mass production.

  • A proven industry standard for wave and manual soldering processes

  • HC variants for increased current-carrying capacity in ambitious applications

  • Robust design with a distinctive corrugated plug face for reliability in connections

  • Easy and secure processing in traditional manufacturing processes

  • Well-established in the market for many years, ensuring maximum reliability and planning certainty

BLZP 5.0x HC – The universal screw connection with enhanced safety and performance

The BLZP 5.0x HC female plugs are the logical evolution of the BLZ series, which has proven its worth over decades. The ‘P’ stands for enhanced security, whilst ‘HC’ (High Current) is used for identification of improved performance in terms of application and processing.

As a pluggable universal screw connection using a clamp-on design, the BLZP series offers a particularly reliable and robust connection solution for industrial applications. Intelligent design features such as integrated wire-pin protection, positive/negative screws and user-friendly locking mechanisms ensure a seamless chain of functionality and safety.

The female plugs are easy to use, provide space for marking and coding, and can be securely fastened using either a flange or a lock & release lever. BLZP 5.0x HC therefore delivers greater efficiency, enhanced process reliability and maximum reliability in equipment connections.

  • Further development of the proven BLZ technology, offering enhanced security and performance

  • Screw connection for a robust, vibration-resistant and durable connection

  • Integrated safety features such as conductor protection and positive/negative screws

  • Flexible mounting via flange or lock & release lever, as well as coding and labelling options

  • HC variant for increased current-carrying capacity and ambitious industrial applications

BLT 5.08 HC – Compact TOP connection system for limited installation spaces

The BLT 5.08 HC female plugs are the ideal solution for applications with limited installation space and high package density. As a compact TOP connection in pitch 5,08 mm, they enable a particularly space-saving device design, as the cable entry and cable gland are located on the same side of the plug-in connector.

Thanks to the wire connection running parallel to the PCB, the BLT family is ideal for small installation spaces. The tried-and-tested screw connection system ensures reliability and robustness in the connection. With its coding and labelling capabilities and flexible locking mechanisms, the BLT 5.08 HC offers a user-friendly and high-performance solution for industrial applications.

  • The most compact TOP connection system in the 5,08 mm pitch for limited installation spaces
  • Conductor routing parallel to the PCB for high package density and optimized device design
  • Cable entry and cable gland on one side for simple, space-saving wiring
  • Reliable screw connection for robust and durable connections
  • Flexible lock (flange or lock & release lever) as well as coding and labelling options; HC variant for increased performance up to 27 A (IEC)

BLF 5.0x HC / BLDF 5.08 – PUSH IN for quick, tool-free wire connection

The BLF 5.0x HC and BLDF 5.08 female plugs bring innovative PUSH IN wire connection technology to the tried-and-tested connector series in the 5,00 mm and 5,08 mm pitches. They enable quick, secure and tool-free wiring and offer maximum flexibility in industrial PCB connection technology.

With wire outlet directions of 90°, 180° and 270°, as well as variants featuring a dual connection with an integrated cross-connection, these plug-in connectors are ideally suitable for signal and bus applications. The hybrid contact technology, combined with PUSH IN, ensures a vibration-resistant, maintenance-free and durable connection – even under ambitious operating conditions.

The BLF 5.08 HC expands the tried-and-tested system with compact designs and high performance (HC = High Current), whilst BLDF variants are specifically optimized for daisy-chain and bus structures. Together, they offer a versatile system for high-performance signal and power distribution in industrial applications.

  • PUSH IN technology for tool-free wire connection – quick, safe and efficient
  • High flexibility thanks to 90°, 180° and 270° cable outlets for a variety of installation scenarios
  • Dual-port variants with integrated cross-connection for bus and daisy-chain applications
  • Vibration-resistant and maintenance-free connection thanks to hybrid contact technology
  • HC variants for enhanced performance in a compact connector design
  • Optimized for signal and power distribution in industrial applications

BLC 5.08 – Efficient pre-assembly using crimping technology

The BLC 5.08 female plugs offer a cost-effective solution for the pre-assembly of PCB connections in high volumes. Thanks to the tried-and-tested crimp connection system, contacts can be processed reliably and with process integrity, both manually and using automated crimping machines.

The series was specifically developed for industrial mass production and combines cost-effective processing with high electrical performance. With a wide clamping range of up to 2.5 mm² and a robust design for industrial applications, the BLC 5.08 is ideal for standardized and scalable manufacturing processes.

  • Cost-effective pre-assembly using crimping technology for high-volume production
  • Both automated and manual processing are possible (automatic crimping machine or manual tools)
  • Wide range of conductor cross-sections up to 2,5 mm² for flexible applications
  • Suitable for industrial mass production with high process reliability
  • Robust electrical performance up to 21 A / 400 V (IEC)
  • Marking and coding options for reliable identification within the system

OMNIMATE® Signal connectors for the PCB in applications

OMNIMATE® Signal PCB connectors are used throughout the industrial electronics sector wherever signals need to be connected to the PCB with reliability, compactness and long-term security.

FAQ

OMNIMATE® Services

With our OMNIMATE® Services, we can help you and your business achieve the highest possible levels of efficiency. You can reduce your product costs and benefit from our support across all phases of your project. Save valuable time with an application or product-oriented search using our ConnectorGuide and make a quick selection with our web configuration tool.

Feel free to contact our experts for more information on our PCB connectors or if anything is unclear. Simply use the services of our support center. We’ll help you identify the ideal solution for your needs. Are you unsure about how to properly mount our PCB connectors and PCB terminals? If so, as well as contacting our customer support team, you can also watch one of our handling videos . You can find these in our online product catalogue or by scanning the QR code on the product itself.

Service offer of signal connectors and terminals

ConnectorGuide: Find the right product for your needs

Through the ConnectorGuide we provide you with an application and product-oriented search that will quickly guide you to the product you need. Finding the right signal connectors for the PCB has never been easier.

Resource collection

In our white papers you will find answers to topics that occupy the equipment manufacturers' industry. Find out how to measure clearances and creepage distances accurately, learn about the different conductor connection techniques or watch our handling videos.

Free-of-charge 72-hour sample service

With our free 72-hour OMNIMATE® sample service, you have the opportunity to order your design-in samples quickly and easily from our product catalogue. Within 72 hours, we deliver your samples of signal connectors for the PCB to the location of your choice.

Digital data

We offer extensive component libraries of OMNIMATE® PCB connectors and terminals for EDA systems. We can also support you in the creation, modification, analysis or optimisation of your design using CAD and 3D data. Weidmüller provides you with full product data in BMEcat format including engineering data

Downloads on the subject of signal connectors & terminals

We provide you with information on our OMNIMATE® components for signal connection for download. Download our quick reference guide or product catalogue to find exactly the PCB signal connectors and terminals you need.

Perfect complements for signal connectors & terminals for the PCB

Consulting & Support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields