Higher pin density, smaller footprint: PCB connectors with 3.50 mm and 3.81 mm pitch

The new generation of compact PCB connectors sets the standard in connection technology for signal and I/O applications. With a wide range of products in the 3,50 mm and 3,81 mm series – including double-row variants – the systems offer maximum connection density in a minimum of space and close the gap between increasing functional requirements and limited space in device design.

The dual-row solutions enable a particularly high package density for standard industrial cables up to 1,5 mm² and significantly reduce the space required compared to larger pitch sizes – whilst maintaining full mechanical robustness and industrial reliability. This means that miniaturization is not just a question of space, but a genuine efficiency benefit across the entire device design.

PUSH IN technology ensures tool-free, maintenance-free wiring and enables fast, secure connections even under demanding conditions. The system is complemented by touch-safe male headers, intuitive coding options, large labelling areas and insulation materials free from halogens for future-proof device designs.

Optimized for industrial manufacturing processes, the plug-in connectors are suitable for reflow soldering and automation and support efficient assembly and installation processes. The result is a high-performance, application-oriented connection solution for compact device architectures in industrial electronics – efficient, with strong security and future-proof.

B2C/S2C 3.50 product family – High-performance compact connectors with PUSH IN connection

The B2C/S2C 3.50 series represents the next generation of compact signal connection technology. It combines maximum connection density with industrial robustness and has been specially developed for the field connection of sensor cables up to 1,5 mm². The dual-row design closes the gap between increasing functional requirements and limited installation space in device design.

The 3.50 mm pitch offers a particularly space-saving solution which requires significantly less space than larger pitch sizes, whilst at the same time providing high mechanical stability.

PUSH IN technology ensures tool-free, maintenance-free wiring and enables quick, secure connections. The system is complemented by touch-safe male headers, clear markings, intuitive coding and materials free from halogens for future-proof applications.

Optimized for industrial manufacturing processes, the series supports efficient installation, automated placement and reflow-compatible processing – for compact, high-performance device architectures.

  • Compact, high-performance connector system with PUSH IN for conductors up to 1,5 mm²
  • Maximum package density achieved through a dual-row 3,5 mm pitch for miniaturized equipment
  • Tool-free wiring with PUSH IN and integrated release button
  • Industrial-grade design featuring a touch-safe male header and robust construction
  • Optimized for reflow, automation and easy assembly

Pitch 3,50 mm (0.138 inches) – BL/SL 3.50 series: Performance in a compact format

Performance is relative: Small grid, large connection cross-section. The single row PCB connector systems of the BL/SL 3.50 series connect high performance with a compact design, thereby striking the ideal balance between miniaturizationand functionality in industrial electronics.

As the ideal solution for signal and I/O applications, these plug-in connectors offer outstanding electrical performance whilst maintaining a compact profile. The wide clamping range of 0.20 to 1,5 mm² (IEC) / AWG 28–14 allows for flexible applications with a wide variety of types of conductors.

With dielectric strengths of up to 250 V (IEC) / 300 V (UL) and current ratings of up to 17 A (IEC) / 10 A (UL), the systems meet the most stringent requirements in industrial environments. Proven connection technologies such as clamping yokes and PUSH IN ensure maximum design flexibility, whilst the optional reflow capability enables efficient integration into automated manufacturing processes.

The result: more performance in less space – for sophisticated, future-proof device architectures.

  • Compact 3.50 mm pitch with high power density for signal and I/O applications
  • Wide clamping range from 0.20 to 1,5 mm² (AWG 28–14) for flexible conductor connection
  • High electrical performance up to 250 V (IEC) and 17 A (IEC) with a compact design
  • Tried-and-tested connection technologies such as clamping yokes or PUSH IN for maximum design flexibility
  • Optionally reflow-compatible for efficient, automated manufacturing processes

BL-I/O 3.5 – Compact connector solution for decentralised I/O electronics

The BL-I/O 3.5 product family has been specially developed for efficient, space-saving field connections for sensors and actuators. As an extremely compact single- or triple-row female plug with PUSH IN spring connection, it enables secure, tool-free wiring and high connection density in a minimal installation space.

With integrated cross-connections for potential distribution and variants featuring an optional LED display, the BL-I/O 3.5 offers far more than just a connection system. The built-in LEDs are ready for easy functional testing even during sensor wiring, and simplify commissioning and diagnostics.

Thanks to backward compatibility with existing field connection concepts, BL-I/O 3.5 can be flexibly integrated into a variety of system architectures. At the same time, the compact design significantly reduces the space required on the PCB and simplifies the layout – for efficient, high-performance and future-proof I/O solutions in automation.

  • Ultra-compact I/O connector system for decentralised sensor and actuator wiring

  • Single-row or triple-row design with PUSH IN connections for quick, tool-free wiring and high connection density

  • Integrated cross-connections for potential distribution, as well as optional LED variants for function indicators

  • Easy system integration thanks to backward compatibility with existing field connection concepts

  • Space-saving design for significantly reduced PCB footprint and simplified layout design

BC/SC 3.81 Series: Top performance in the market standard

The BC/SC 3.81 series plug-in connectors set new standards in the established market for signal connectors. With a current-carrying capacity of up to 17.5 A at ambient temperatures of up to 65 °C, they offer exceptional performance reserves and connect high robustness with the most comprehensive product line in their class.

The system offers a wide range of applications in wire-to-board, wire-to-wire, board-to-board and board-to-wire applications. When used in conjunction with SCZ male plugs and BCL female headers, these also enable inverted, touch-safe outputs as well as flexible connection concepts for modern device architectures.

PUSH IN technology ensures tool-free, vibration-resistant wiring whilst also enabling a particularly compact design with a low height. Reflow-compatible variants, a wide range of accessories and custom coding and labelling options offer maximum design freedom.

The result is a high-performance, flexible connector system for ambitious industrial applications – featuring high electrical headroom, safe handling and a future-proof design.

  • Top performance in the market standard, with a current-carrying capacity of up to 17.5 A at temperatures of up to 65 °C

  • Maximum application versatility for wire-to-board, wire-to-wire, board-to-board and board-to-wire

  • Flexible system architecture using SCZ and BCL components for inverted, touch-safe connections

  • Compact design with PUSH IN technology for tool-free, vibration-resistant wiring

  • Extensive design flexibility thanks to reflow-compatible variants, accessories, and custom coding and marking

OMNIMATE® Signal connector for the PCB in applications

OMNIMATE® Signal PCB connectors are used throughout the industrial electronics sector wherever signals need to be connected to the PCB with reliability, compactness and long-term security.

FAQ

OMNIMATE® Services

With our OMNIMATE® Services, we can help you and your business achieve the highest possible levels of efficiency. You can reduce your product costs and benefit from our support across all phases of your project. Save valuable time with an application or product-oriented search using our ConnectorGuide and make a quick selection with our web configuration tool.

Feel free to contact our experts for more information on our PCB connectors or if anything is unclear. Simply use the services of our support center. We’ll help you identify the ideal solution for your needs. Are you unsure about how to properly mount our PCB connectors and PCB terminals? If so, as well as contacting our customer support team, you can also watch one of our handling videos . You can find these in our online product catalogue or by scanning the QR code on the product itself.

Service offer of signal connectors and terminals

ConnectorGuide: Find the right product for your needs

Through the ConnectorGuide we provide you with an application and product-oriented search that will quickly guide you to the product you need. Finding the right signal connectors for the PCB has never been easier.

Resource collection

In our white papers you will find answers to topics that occupy the equipment manufacturers' industry. Find out how to measure clearances and creepage distances accurately, learn about the different conductor connection techniques or watch our handling videos.

Free-of-charge 72-hour sample service

With our free 72-hour OMNIMATE® sample service, you have the opportunity to order your design-in samples quickly and easily from our product catalogue. Within 72 hours, we deliver your samples of signal connectors for the PCB to the location of your choice.

Digital data

We offer extensive component libraries of OMNIMATE® PCB connectors and terminals for EDA systems. We can also support you in the creation, modification, analysis or optimisation of your design using CAD and 3D data. Weidmüller provides you with full product data in BMEcat format including engineering data

Downloads on the subject of signal connectors & terminals

We provide you with information on our OMNIMATE® components for signal connection for download. Download our quick reference guide or product catalogue to find exactly the PCB signal connectors and terminals you need.

Perfect complements for signal connectors & terminals for the PCB

Consulting & Support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields