Circular PCB connectors for demanding applications

Today, PCB connectors are an essential component in many areas of mechanical engineering. They are particularly valuable in applications where harsh environmental conditions demand a device design with exceptionally reliable connections. Our M8 and M12 connector families offer a perfectly harmonised solution that makes design and assembly much easier. All components have been developed to harmonise perfectly with each other and reduce the workload for developers and designers.

Thanks to their sophisticated design and versatility, our IP67 circular PCB connectors offer an optimal solution for device developers who need high-performance and durable connections even under challenging conditions.

Advantages of our circular PCB connectors at a glance

Versatile Options

Versatile Options

Available in M8 and M12 versions as well as one- or two-piece versions for maximum customisability.

Adaptability in manufacturing

Adaptability in manufacturing

Variants for different soldering processes, suitable for your production process.

Flexible installation

Flexible installation

Suitable for front and back panel mounting.​

Product range

Our M8 and M12 PCB circular connectors can be categorised as Power, Signal and Data. Each of these categories is specially optimised for its respective requirements and offers different features that are decisive for the respective area of application.

IP67 Power

OMNIMATE® M8 and M12 circular connectors for power applications are designed to ensure secure and reliable power transmission in demanding environments. Their robust construction and high current-carrying capacity make them the ideal choice for powering devices, machines, and systems.

  • High current carrying capacity: Designed for the transmission of high currents, such as powering devices and machines
  • Voltage safety: Designed for safe operation at high voltages
  • Robustness: Resistant to mechanical and thermal stresses
  • Space-saving design: Compact and easy to integrate despite high power capacity
  • Coding: L-coding, optimized for industrial DC applications with high current capacity (e.g., up to 63 V)

IP67 Signal

OMNIMATE® IP67 M8 and M12 circular connectors for signal applications provide precise and reliable transmission for both analogue and digital signals. They are versatile and ideal for applications where stable signal transmission without interference is required.​

  • Precise signal transmission: Reliable for both analogue and digital signals, with minimal susceptibility to interference
  • Multipole variants: Available with up to 8 poles to support multiple signal lines
  • Options: Available in M8, M12, and M16 variants to meet different requirements
  • Shielding: Protection against electromagnetic interference (EMI) to ensure stable transmissions
  • Flexibility: Supports various protocols and signal types
  • Coding: Variants without coding, as well as A-coding for standard signal transmissions, B-coding for specific fieldbus applications, and D-coding for Ethernet data transmissions

IP67 Data

For applications where high data transfer rates are required, the OMNIMATE® IP67 Data circular connectors offer an optimal solution. They ensure fast and loss-free data transmission and are suitable for modern industrial standards such as Ethernet, PROFINET, or Single Pair Ethernet.​

  • High Data Transfer Rates: Transmission protocols such as Ethernet, SPE, or PROFINET with speeds up to 10 Gbit/s
  • Effective Shielding: Reduces signal loss and interference
  • Standardized Interfaces: Compatible with common industrial standards
  • Miniaturization: Compact designs for applications with limited space
  • Coding: D-coding for Ethernet up to 100 Mbit/s, X-coding for high-speed data transmissions up to 10 Gbit/s

Applications for OMNIMATE® IP67 components

FAQ

Do you have questions about our IP67 components? In our FAQs you will find everything you need to know about M8 and M12 PCB circular connectors - from selection options and technical details to possible applications.

Downloads for M8 and M12 PCB connectors

Discover our collection of downloads relating to OMNIMATE® PCB components.
Download our quick reference guide or product catalogue to find exactly the PCB signal connectors and terminals you need.

Perfect additions for M8 and M12 circular connectors for the PCB

Consulting & Support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields