Reliable and powerful data transmission for industrial applications

Reliable and powerful data transmission for industrial applications

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

Plug-in connectors and sockets for data transmission are already an integral part of future-oriented device design. In industrial environments, they must be able to meet high requirements due to increasing data rates. This means that the quality of individual components needs to be higher and higher.

Our broad portfolio of OMNIMATE® USB PCB sockets of types A, B and C for transmission standards 2.0, 3.0 and 3.1 guarantees high data transfer rates, robust plug & play operation and reliable PCB assembly in SMT, THT or THR soldering processes. These USB sockets offer a reliable and space-saving solution for connecting equipment via USB directly on the PCB.

The sockets are optimised for industrial applications and offer high mechanical durability. The extended temperature range from –40 °C to +85 °C guarantees reliable performance, even under extreme conditions. With gold-plated contacts for high signal quality and long service life, OMNIMATE® USB sockets offer the ideal solution for industrial requirements.

The advantages at a glance: High performance, robustness and flexibility for industrial applications

The reliable data interface for your device in industrial use. Due to their many advantages, USB-C sockets are being used increasingly in the electrical industry. The extensive portfolio of USB-A, -B - C and -Micro components enables future-proof device design with speeds of up to 10 Gbit/s. Our USB PCB sockets support the robust standards USB 2.0, 3.0 and 3.1 for fast and easy data transfer. The individual connectors meet the requirements for high durability and offer reliable connectivity.

  • Support for USB 2.0, 3.0 and 3.1 standards
  • USB 3.1 sockets support data rates of 10 Gbit/s for fast data transfer
  • Robust design for high mechanical durability
  • Plug & Play operation for quick and easy integration
  • Available for SMT, THT and THR soldering processes
  • Temperature range from -40 °C to +85 °C
  • Compatible with automated manufacturing processes
  • Various designs available: USB-A, USB-B, USB micro and USB-C
  • Gold-plated contacts for long-term reliability
  • Available with an outlet angle of 180° (vertical) or 90° (horizontal) for optimum adaptation to different housing formats.
  • USB-C sockets enable error-free connection thanks to their symmetrical design.

Wide range of applications: Versatile solutions for industrial applications

OMNIMATE® USB sockets are used in a wide range of industrial and technical applications. They are ideal for industrial controllers and machine controllers, as they guarantee reliable and fast data transmission, even under ambitious conditions. USB sockets also play an important reel in embedded systems to ensure stable communication between different components. They are also used in communication and entertainment technology, where they connect equipment via USB. Finally, they are also indispensable in measuring and testing devices, as they enable fast and precise data transfers, which are needed for accurate measurement results.

Frequently asked questions about HDMI – all answers at a glance

Consulting & Support

* Required fields