Robust Pick-to-Light solutions for industry

Our OMNIMATE® HDMI PCB sockets are the ideal solution for the reliable transmission of video, audio and Ethernet data directly on the PCB – compact and robust for industrial inserts. Typical applications include industrial control systems, panel PCs, surveillance cameras and touchscreens.

The HDMI socket is soldered directly onto the circuit board; depending on the device design, variants are available in 90° and 180°. This allows audio, video and Ethernet data to be transmitted simultaneously at speeds of up to 100 Mbit/s.

Available in variants for SMT and THT soldering processes, the sockets are ideally suited for automated manufacturing processes. Their robust design and extended temperature range from –40 °C to +85 °C make them particularly durable and reliable – even under ambitious industrial conditions.

Gold-plated contacts ensure high signal quality and a reliable connection over the long term.

The advantages at a glance: Robust, powerful & high signal quality

Our OMNIMATE® HDMI connectors are used in industrial control systems, industrial panel PCs, surveillance cameras and touchscreens. They reliably transmit various formats such as video data, audio data and Ethernet. The HDMI jack is soldered directly to the circuit board. Transmission takes place via pins. This allows our OMNIMATE® HDMI connectors to transmit audio, video and Ethernet simultaneously at up to 100 Mbit/s.

  • Ethernet-compliant data transmission up to 100 Mbit/s
  • Simple and tool-free wiring thanks to PUSH IN technology
  • Colour-coded terminals for error-free PROFINET installation
  • Space-saving and cost-effective alternative to RJ45 or M12
  • Robust, vibration-proof design for industrial inserts
  • Suitable for THT and THR soldering process

Wide range of applications: HDMI sockets for industry, embedded systems & communication

Our HDMI PCB sockets are used in a wide range of technical applications and enable reliable signal transmission for audio, video and Ethernet. Typical areas of application are:

  • Industrial IoT networks and HMI systems: Perfect for operator panels, monitoring monitors and control units in automation technology.
  • Embedded systems: Ideal for compact, powerful systems in medical technology, the automotive industry and industrial applications.
  • Communication and entertainment technology: Suitable for modern multimedia systems, digital displays and network technologies.

Thanks to their robust design, gold-plated contacts and SMT compatibility, the sockets are particularly durable and designed for ambitious environments.

Frequently asked questions about HDMI – all answers at a glance

Consulting & Support

* Required fields