Compact Gigabit Ethernet interfaces for industrial networks

Compact Gigabit Ethernet interfaces for industrial networks

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

OMNIMATE® Data RJ45 transformer sockets are compact Ethernet interfaces for Gigabit applications (1000Base-T) and combine integrated magnetics with a space-saving design. The integrated compensation actively reduces inductive and capacitive couplings, guaranteeing high signal quality and reliable data transmission.

Variants are available for horizontal or vertical installation, with optional snap-on hooks at the top or bottom. THT, THR and SMT versions are available for maximum flexibility in production – also with integrated LEDs and shield contact tabs. The RJ45 sockets support data rates up to 1 Gbit/s and are available in both tray and Tape-on-Reel packaging.

Thanks to compatibility with ANSI / TIA-1096-A and IEC 60603, as well as a dielectric strength of up to 1500V AC, the components are ideal for industrial networks. The extended temperature range from –40 °C to +85 °C and the reinforced gold layer ensure high reliability and longevity. A defined stand-off of at least 0. 0,3 mm es also guarantees optimum soldering results.

The advantages at a glance: High-performance RJ45 sockets for Industrial Ethernet & IoT

RJ45 transmitter sockets (magnetics) for gigabit applications (1000 base-T) with integrated compensation actively counteracts inductive and capacitive couplings and saves space on the PCB.

  • Future-proof data rates up to 10 Gbit/s for high-speed networks
  • Integrated magnetics – ideal for reducing EMC interference and ensuring stable signal transmission
  • 360° shielding for maximum protection and optimum signal integrity
  • Reflow-capable and SMT-compatible – for fully automated assembly processes
  • Compatible with ANSI / TIA-1096-A and IEC 60603 – universally applicable
  • Extended temperature range from –40 °C to +85 °C – robust and reliable
  • 30µ gold coating for optimum corrosion protection and long-lasting performance
  • EMC-optimised solution: Integrated transformers reduce interference directly at the signal path
  • Space-saving design: integrated magnetics – no external components required
  • Suitable for Power over Ethernet (PoE / PoE+)

Wide range of applications: RJ45 transformer jacks for interference-free Ethernet communication in industrial environments

RJ45 transformer jacks with integrated magnetics are used wherever a reliable and interference-free Ethernet connection is needed. They are particularly suitable for Industrial Ethernet, IoT applications in networked factories and for Power over Ethernet (PoE/PoE+), as they enable data and power transmission via a single cable. Typical areas of application are telecommunications, network technology (e. , e.g. routers, switches), automation technology, data centres and server rooms. They also ensure stable, EMC-optimised connections in medical technology, industry, the automotive sector and robotics – even under ambitious conditions.

Frequently asked questions about RJ45 transformer jacks – all answers at a glance

Consulting & Support

* Required fields