Reliable high-speed connections up to 10 Gbit/s

A wide variety of PCB sockets are required for data transmission in Industrial Ethernet environments. Trends in technology, like the shift from fieldbus to Industrial Ethernet, demand an increasing number of designs of RJ45 PCB sockets to enable adaptation to individual housing design.

RJ45 components from Weidmüller ensure a reliable transmission with high data rates of up to 10 Gbit/s and provide sufficient safety reserves. With diverse variants, such as for THT, THR or SMT soldering methods, the PCB sockets are suitable for all common methods of circuit board assembly. The shielded technology also allows its use in products for rough and electromagnetically noisy environments.

The modular RJ45 jacks of the OMNIMATE® Data series are your future-proof interface for reliable Ethernet connections directly on the PCB – perfect for industrial applications with the highest demands on performance and robustness.

The advantages at a glance: powerful, future-proof and suitable for industrial use

The future-proof transmission solution in the industrial environment. Designed for fully automated assembly processes and with electromagnetic compatibility and protection through 360° shielding.

  • Future-proof data transmission – developed for data rates up to 10 Gbit/s in ambitious industrial environments
  • Ideal for automated production – reflow-capable and optimised for fully automatic assembly processes
  • Maximum electromagnetic compatibility (EMC) – thanks to 360° shielding for optimum protection of signal integrity
  • High compatibility – suitable for RJ45 plugs in accordance with ANSI / TIA-1096-A and IEC 60603
  • For extreme operating conditions – extended temperature range from –40 °C to +85 °C for maximum performance and reliability
  • Improved corrosion protection – thanks to reinforced gold layer (30µ") for long-lasting and secure contact

Wide range of applications: RJ45 PCB sockets in industrial Ethernet communication

RJ45 PCB sockets are used in numerous industrial applications, especially wherever reliable Ethernet communication is required directly on the PCB. Typical areas of application are machinery and plant engineering, process and manufacturing automation, and control cabinet and control system construction. They also ensure stable high-speed data connections in robotics, building automation and industrial IoT applications (IIoT). They are also used in network and communication technology, for example in routers, switches and control devices. Thanks to various designs and soldering processes such as THT, THR or SMT, the sockets can be flexibly integrated into different equipment and manufacturing concepts.

Frequently asked questions about RJ45 PCB sockets – all answers at a glance

Consulting & Support

* Required fields