Fast & reliable data transmission for industrial applications

OMNIMATE® FireWire components offer a reliable solution for data transmission of encoder data to controllers and motor starters. They transmit encoder data to a control system to monitor and control the position of a motor. Thanks to the standardised interface, OMNIMATE® FireWire components can be used in many different systems. The connection is securely established via the PCB in the equipment, guaranteeing stable and efficient data transmission.

Our FireWire components offer fast data transmission of up to 400 Mbit/s, enable reliable simultaneous transmission and reception of data, and guarantee flexible device integration thanks to the hot plug & play mode. EMC protection ensures that electromagnetic interference is minimised. Their robust design and various alignment options make them perfectly suitable for industrial applications and guarantee many years of use without signal loss.

Maximum performance, minimum obstacles: The optimal connection for your industrial applications

The OMNIMATE® FireWire components transmit data for drive controls and controllers as well as motor starters. The FireWire components send encoder data to a control system to monitor and control the position of a motor. They transmit data reliably and secure the connection via the circuit board in the device. Thanks to the standardised interface, OMNIMATE® FireWire components are ready for use in many systems.

  • Simultaneous reception and transmission capability for efficient communication
  • Reliable transmission of encoder data for position detection and control in drive systems
  • Flexible application thanks to standardised interfaces, ideal for numerous industrial applications
  • Robust and durable: Designed for harsh environments with a sturdy lock
  • EMC protection: Reliable protection against interference for clean data transmission
  • Integrated power supply (8 to 33 V DC, 1.5 A, max. 48 W)
  • Easy assembly on site without special tools, with solder cup connection on field-attachable plug

Areas of application at a glance: From motor control to data transmission

Typical applications of this technology can be found in various industrial and technical areas. These include, among others:

Drive controls and motor starters for precise motor control and optimisation of industrial processes.

Encoder data transmission for precise position monitoring and controller, e.g. in robotics and CNC technology.

Digital audio and video transmissions, which guarantee loss-free signal quality in media and telecommunications.

Industrial communication systems for reliable networking of machines and control units in automation.

Frequently asked questions about FireWire components – all answers at a glance

Consulting & Support

* Required fields