Norms, standards and declarations of conformity

Ensuring quality and safety for PCB connectors and terminals

Safety and conformity for PCB components

Norms, standards and declarations of conformity play a decisive role in the development and certification of PCB connectors and PCB terminal blocks. They guarantee the safety, reliability and global compatibility of electrical components. Manufacturers must fulfill various requirements such as UL standards, IEC standards or RoHS conformity in order to ensure compliance with international quality and safety specifications. This page provides you with an overview of the most important norms and standards and their significance for PCB connectors and terminals.

Norms and standards

For your safety: benefit from the testing and application standards

PCB plug-in connectors are not standardised, they are manufactured and tested along the lines of the current standards.

Product group

harmonised

national

international

PCB terminalsDIN EN IEC 60947-7-4DIN EN 60947-7-4 / VDE 0611IEC 60947-7-4
EN 61984DIN EN 61984 / VDE 0627IEC 61984
 DIN IEC 60512IEC 60512
Not standardized PCB connectorsEN 61984DIN EN 61984 / VDE 0627IEC 61984
DIN IEC 60512IEC 60512 
Feed through terminalsEN 60947-7-4DIN EN 60947-7-4 / VDE 0611IEC 60947-7-4

Types of connection

harmonised

national

international

Screw connectionEN 60999DIN EN 60999 / VDE 0609IEC 60999
Screwless connectionEN 60999DIN EN 60999 / VDE 0609IEC 60999
Crimp connectionEN 60352-2DIN EN 60352-2IEC 60352-2
Solder connectionHD 323.2.2.20S3DIN IEC 60068-2-20IEC 60068-2-20
Wire wrap connectionEN 60352-1DIN EN 60352-1IEC 60352-1
IDC connectionEN 60352-4DIN EN 60352-4IEC 60352-4

UL approvals

Differences between UL standards for devices and components

The UL standard distinguishes between listed devices and registered components such as terminals or connectors. While devices consist of certified components and are considered end products, individual components are only registered. For components of device connection technology, such as terminal blocks and connectors, the standard UL 1059 applies. It defines safety standards, while regulated power electronics drives are subject to the UL 61800-5-1 standard.

Get detailed information on Clearances and creepage distances and their relevance for UL certification. We also provide you with a white paper on the subject of UL 600 V and the requirements for electrical safety.

Overview of UL approval: From the component to the production system

The table shows the procedure and the progression of UL approvals
from the component to the installation of a production system.

Components (plug connector, terminal)UL 1059: Component approval for connection technology
Product standard (PLC, frequency inverter)UL 508: Standard for industrial switchgear
UL 61800-5-1: Standard for controlled drive systems
Application standard for industrial control cabinetsUL 508A: Standard for switchgear
Factory automation for industrial control cabinetsUL 2011: Standard for factory equipment
Installation of production systemsNEC: Mandatory American safety standard for electrical installations

UL 1059: Requirements for terminal blocks and connectors

The UL 1059 standard subdivides application groups for connection technologies, i.e. for terminals and connectors,
and specifically describes the requirements for clearances and creepage distances. Industrial requirements are specified according to
“Use Group” C and/or D.

Application groups

Explanation

Max. Nominal voltage (V) Switch cabinets

Clearance (mm)

Creepage distance (mm)

AControl elements, consoles, etc.150
300
600
12,7
19,1
25,4
19,1
31,8
50,8
BCommercial equipment, including
office and electronic
data processing equipment
and the like.
150
300
600
1,6
2,4
9,5
1,6
2,4
12,7
CAll devices and equipment for industrial applications150
300
600
3,2
6,4
9,5
6,4
9,5
12,7
DAll devices and equipment for
industrial applications with
limited current data
300
600
1,6
4,8
3,2
9,5
EConnection technology
for the power range
600 V .... 1500 V
601 - 1000
1001 - 1500
14
17,8
21,6
30,5
FIndustrial applications,
equipment rated to UL 508,
508 C, 840
51 - 1500As specified in the device standard
As defined in the device standard

Perfect additions to norms and standards for PCB components

Downloads

Consulting & Support

Whether you come to us as a device developer, product manager or buyer, we promise you efficiency, speed and tailored solutions. Weidmüller is your perfect partner for PCB connectors and PCB terminals. You can rely on our expertise and know-how. Working with you, we’ll find the products that meet your requirements.

* Required fields