The networking of industrial plant components with Ethernet protocols has become firmly established in almost all market segments and is being continuously further developed. Ethernet is the most widely used network protocol today and makes it possible to network computers, peripherals, servers, switches, routers and other network devices. It provides a reliable and efficient method of data transfer and communication between different devices and systems on the network. This way, Ethernet technology also enables reliable and efficient communication between the various components of a plant within your network.
The Ethernet plug-in (e.g. RJ45) is attached to the end of an Ethernet cable and enables connection to an Ethernet port on a network device, such as a computer, router, switch, or modem. With the help of Ethernet connectors, data can be transmitted in the form of electrical signals between the connected devices. Our industrial connectors for Industrial Ethernet with protection class IP20 and IP67 as well as inserts for copper cables and fibre-optic cables are suitable for any application. Due to the tool-less wiring possibilities, they provide a significant reduction in assembly time in the field and speed up your processes. With transmission speeds of up to 10 Gbit/s, you still have plenty of reserve capacity for future applications.
Portfolio with IEC Industrial Ethernet connectors for industrial applications in IP20 to IP67.
Due to the easy insulation displacement technology, our RJ45 connectors can be assembled fast and easy.
The connectors of our STEADYTEC® series meet the high requirements of worldwide standardisation at 100 percent.
You need more information about Ethernet connectors? We have compiled further information for you, which is available for download. Feel free to download our product catalog and various brochures to find exactly the IP20, IP67 connectors, RJ45 plugs as well as other plug-in connectors such as Push Pull Power connectors and other accessories that meet your requirements. Use these resources to find the right connection technology for your individual needs.
Single Pair Ethernet (SPE) is the extension of Ethernet technology into sensor technology and the next generation of communication architecture for Industrial IOT (IIOT). SPE is compact, flexible and enables long ranges. Single Pair Ethernet allows the expansion of existing installations and supports continuous communication based on the Ethernet protocol.
Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.